Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type
Miniature Pressure Transducer
-
Pressure Type
Absolute, Gauge, Sealed
Configuration Features
-
Electrical Connection
Cable 1 m, Cable 10 m, Cable 2 m, Cable 20 m, Cable 26 m, Cable 3 m, Cable 4 m, Cable 5 m, Cable 6 m, Cable 7 m, Cable 8 m, Cable 9 m, Integral connector, No Connector
Electrical Characteristics
-
Supply Voltage Range (V)
10, 10 – 30
Dimensions
-
Product Height (mm)
17.78, 18.28, 22.7, 23.11, 23.7, 24.1, 25.7, 28.7, 28.95, 31.5, 32.1
-
Product Height (in)
.7, .72, .893, .91, .933, .948, 1.01, 1.13, 1.14, 1.24, 1.26
-
Dimensions
Hex 10 mm [ Hex .393 in ]
-
Hex Width Across Flats
10 mm [ .393 in ]
Usage Conditions
-
Pressure (bar)
.5, 1, 1.034, 2, 5, 10, 20, 35, 50, 70, 100, 200, 350
-
Pressure (psi)
7, 15, 30, 75, 150, 300, 500, 750, 1000, 1500, 3000, 5000
-
Operating Temperature Range
-40 – 120 °C [ -40 – 248 °F ]
Operation/Application
-
Proof Pressure Range
2X FS, 4X FS, 8X FS
-
Output Signal Type
.5 – 4.5 V, 10 mV/V, 100mV, 2.5 mV/V, 25mV, 5 mV/V, 50mV
-
Pressure Accuracy
Down to ± .25% FSO, ±0.25% FSO, ±0.5% FSO
Other
-
Sensor Options
Cable Length, Compensation Temperature Range, IP67 Protection, With Amplification (0.5 - 4.5V)
-
Port Fitting
10-32 UNF Male, 10-32 UNF-2A Male, M5x0.8 Male
Reference Number
-
TE Internal Number
CAT-PTT0030