Upgrade Solutions

Undersea Upgrades

As additional network capacity demands are needed, SubCom works with the system owner to increase transmission capacity to meet the system’s traffic requirements and the customer’s financial needs.

Network upgrades to meet capacity, on budget. Increasing an undersea network’s capacity requires a combination of careful planning, the right equipment, and the right field expertise. As capacity demands on a system increase, SubCom works with the system owner to upgrade existing systems. Successful upgrades meet traffic demands by making existing systems more productive, as well as meeting the financial needs of the customer.


Amount of fiber optic networks globally deployed using TE undersea cable


One-Stop Shop from start to finish


TE SubCom has deployed enough cable
to circle 15 times around the Equator