Products
6674720-1 Standard Rectangular Connectors
  • Shrouded No
  • Kit Type Receptacle & Accessory Kit
  • Product Type Connector
  • Connector Style Receptacle
  • Connector System Wire-to-Board
  • Shielded Yes
  • Insertion Force Zero
  • Connector & Contact Terminates To Printed Circuit Board
  • Boxmount No
  • Grade Commercial
  • Prewired No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Shape Rectangular
  • Post Type Solder Post
  • Connector Type Connector Assembly
  • Strain Relief Without
  • Product Style Kit
  • Selectively Loaded No
  • Connector Configuration Rectangular
  • PCB Mount Orientation Vertical
  • Number of Positions 260
  • Number of Rows 4
  • Panel Gasket Without
  • Number of Power Positions 0
  • Coaxial Socket Without
  • Keying Y
  • Number of Signal Positions 260
  • Preloaded Yes
  • Number of Boardlocks 4
  • Operating Voltage 100
  • Operating Voltage 100
  • AWG > 0 No
  • Material Glass-Filled Thermoplastic
  • Floating Bushings Without
  • Guide Pin Without
  • Shield Plating Material Nickel over Copper
  • Shell Material Die Cast Zinc
  • Rear Grommet Without
  • Shield Material Steel
  • Contact Configuration Posted
  • Contact Plating Material Gold Over Nickel
  • Contact Current Rating (Max) .5
  • Signal Contact Material Copper Alloy
  • Multiple Contact Types Without
  • Contact Style Vertical
  • Shunts/Shorting Bars Without
  • Contact Type Tab
  • Contact Layout Inline
  • Contact Transmits (Typical) Signal
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Connection Type Connector Assembly
  • Termination Post Length 2.5
  • Mounting Holes With
  • PCB Mount Alignment Without
  • Mounting Hardware Without
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Mating Retention Type Locking Latch
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • PCB Mount Alignment Type Standard Polarized Tail
  • Lock Type Positive Lock
  • Mounting Hole Thread Size M3
  • Lock Lever Material Stainless Steel
  • Mating Hardware Quick Disconnect
  • Mounting Hole Diameter .6
  • Mounting Angle Vertical
  • Flange Without
  • Housing Material Die Cast Zinc
  • Housing Color Black
  • Housing Frame Plating Material Nickel
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 85
  • High Temperature Header No
  • Halogen Free Yes
  • For Use With Standard Connectors
  • Assembly Integration Feature Without
  • Marked No
  • Circuit Identification Feature Without
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • Packaging Method Tray
  • Packaging Quantity 32
  • Comment With bushing and lever.
6565204-1 Standard Rectangular Connectors
  • Shrouded No
  • Product Type Connector
  • Connector Style Receptacle
  • Connector System Wire-to-Board
  • Shielded Yes
  • Insertion Force Zero
  • Connector & Contact Terminates To Printed Circuit Board
  • Boxmount No
  • Grade Commercial
  • Prewired No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Shape Rectangular
  • Post Type Solder Post
  • Connector Type Connector Assembly
  • Strain Relief Without
  • Product Style Assembly
  • Selectively Loaded No
  • Connector Configuration Rectangular
  • PCB Mount Orientation Vertical
  • Number of Positions 260
  • Number of Rows 4
  • Panel Gasket Without
  • Number of Power Positions 0
  • Coaxial Socket Without
  • Keying Y
  • Number of Signal Positions 260
  • Preloaded Yes
  • Number of Boardlocks 4
  • Operating Voltage 100
  • Operating Voltage 100
  • AWG > 0 No
  • Material Glass-Filled Thermoplastic
  • Floating Bushings Without
  • Guide Pin Without
  • Shield Plating Material Nickel over Copper
  • Shell Material Die Cast Zinc
  • Rear Grommet Without
  • Shield Material Steel
  • Contact Configuration Posted
  • Contact Plating Material Gold Over Nickel
  • Contact Current Rating (Max) .5
  • Signal Contact Material Copper Alloy
  • Multiple Contact Types Without
  • Contact Style Vertical
  • Shunts/Shorting Bars Without
  • Contact Type Tab
  • Contact Layout Inline
  • Contact Transmits (Typical) Signal
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Connection Type Connector Assembly
  • Termination Post Length 3.3
  • Mounting Holes With
  • PCB Mount Alignment Without
  • Mounting Hardware Without
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Mating Retention Type Locking Latch
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • PCB Mount Alignment Type Standard Polarized Tail
  • Lock Type Positive Lock
  • Mounting Hole Thread Size M3
  • Lock Lever Material Stainless Steel
  • Mating Hardware Quick Disconnect
  • Mounting Hole Diameter .6
  • Mounting Angle Vertical
  • Flange Without
  • Housing Material Die Cast Zinc
  • Housing Color Black
  • Housing Frame Plating Material Nickel
  • PCB Thickness (Recommended) 1.6 – 2.0
  • Operating Temperature Range -55 – 85
  • High Temperature Header No
  • Halogen Free Yes
  • For Use With Standard Connectors
  • Assembly Integration Feature Without
  • Marked No
  • Circuit Identification Feature Without
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • Packaging Method Tray
  • Packaging Quantity 30
6565199-2 Standard Rectangular Connectors
  • Shrouded No
  • Product Type Connector
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Shielded Yes
  • Insertion Force Zero
  • Connector & Contact Terminates To Printed Circuit Board
  • Boxmount No
  • Grade Commercial
  • Prewired No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Shape Rectangular
  • Post Type Solder Post
  • Connector Type Header
  • Strain Relief Without
  • Product Style Assembly
  • Selectively Loaded No
  • Connector Configuration Rectangular
  • PCB Mount Orientation Horizontal
  • Number of Positions 260
  • Number of Rows 4
  • Panel Gasket Without
  • Number of Power Positions 0
  • Coaxial Socket Without
  • Keying Y
  • Number of Signal Positions 260
  • Preloaded Yes
  • Number of Boardlocks 4
  • Operating Voltage 100
  • Operating Voltage 100
  • UL Voltage Rating 600
  • AWG > 0 No
  • UL Voltage Rating 250
  • Material Glass-Reinforced Nylon
  • Floating Bushings Without
  • Guide Pin Without
  • Shell Material Die Cast Zinc
  • Rear Grommet Without
  • Contact Configuration SMT Lead
  • Contact Plating Material Gold Over Nickel
  • Contact Current Rating (Max) .5
  • Signal Contact Material Copper Alloy
  • Multiple Contact Types Without
  • Contact Style Solder Lead
  • Shunts/Shorting Bars Without
  • Contact Type Tab
  • Contact Layout Inline
  • Contact Transmits (Typical) Signal
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Connection Type Connector Assembly
  • Termination Post Length 3.78
  • Mounting Holes With
  • PCB Mount Alignment Without
  • Mounting Hardware Without
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Mating Retention Type Locking Latch
  • PCB Mount Alignment Type Standard Polarized Tail
  • Lock Type Positive Lock
  • Mounting Hole Thread Size M3
  • Lock Lever Material Stainless Steel
  • Mating Hardware Quick Disconnect
  • Mounting Hole Diameter 1.1
  • Mounting Angle Vertical
  • Flange Without
  • Housing Material Nylon Resin
  • Housing Color Black
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 85
  • High Temperature Header No
  • Halogen Free Yes
  • For Use With Standard Connectors
  • Assembly Integration Feature Without
  • Marked No
  • Circuit Identification Feature Without
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • UL Rating Recognized
  • UL File Number E28476
  • Packaging Method Carton
  • Packaging Quantity 5
  • Comment With Shield Finger
6565199-1 Standard Rectangular Connectors
  • Shrouded No
  • Product Type Connector
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Shielded Yes
  • Insertion Force Zero
  • Connector & Contact Terminates To Printed Circuit Board
  • Boxmount No
  • Grade Commercial
  • Prewired No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Shape Rectangular
  • Post Type Solder Post
  • Connector Type Header
  • Strain Relief Without
  • Product Style Assembly
  • Selectively Loaded No
  • Connector Configuration Rectangular
  • PCB Mount Orientation Horizontal
  • Number of Positions 260
  • Number of Rows 4
  • Panel Gasket Without
  • Number of Power Positions 0
  • Coaxial Socket Without
  • Keying Y
  • Number of Signal Positions 260
  • Preloaded Yes
  • Number of Boardlocks 4
  • Operating Voltage 100
  • Operating Voltage 100
  • UL Voltage Rating 600
  • AWG > 0 No
  • UL Voltage Rating 250
  • Material Glass-Filled Thermoplastic
  • Floating Bushings Without
  • Guide Pin Without
  • Shell Plating Material Nickel
  • Shell Material Die Cast Zinc
  • Rear Grommet Without
  • Contact Configuration SMT Lead
  • Contact Plating Material Gold Over Nickel
  • Contact Current Rating (Max) .5
  • Signal Contact Material Copper Alloy
  • Multiple Contact Types Without
  • Contact Style Solder Lead
  • Shunts/Shorting Bars Without
  • Contact Type Tab
  • Contact Layout Inline
  • Contact Transmits (Typical) Signal
  • Termination Method to Printed Circuit Board Solder
  • Connection Type Connector Assembly
  • Termination Post Length 3.78
  • Mounting Holes With
  • PCB Mount Alignment Without
  • Mounting Hardware Without
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Mating Retention Type Locking Latch
  • PCB Mount Alignment Type Standard Polarized Tail
  • Lock Type Positive Lock
  • Mounting Hole Thread Size M3
  • Lock Lever Material Stainless Steel
  • Mating Hardware Quick Disconnect
  • Mounting Hole Diameter 1.1
  • Mounting Angle Vertical
  • Flange Without
  • Housing Material Nylon Resin
  • Housing Color Black
  • PCB Thickness (Recommended) 1.6 – 2.0
  • Operating Temperature Range -55 – 85
  • High Temperature Header No
  • Halogen Free Yes
  • For Use With Standard Connectors
  • Assembly Integration Feature Without
  • Marked No
  • Circuit Identification Feature Without
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • UL Rating Recognized
  • UL File Number E28476
  • Packaging Method Carton
  • Packaging Quantity 30
5316510-1 Standard Rectangular Connectors
  • Shrouded No
  • Product Type Connector
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Shielded No
  • Insertion Force Zero
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Wire & Cable
  • Boxmount No
  • Grade Commercial
  • Prewired No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Shape Rectangular
  • Post Type Solder Post
  • Connector Type Header
  • Strain Relief Without
  • Product Style Assembly
  • Selectively Loaded No
  • Connector Configuration Square Grid
  • PCB Mount Orientation Vertical
  • Number of Positions 260
  • Number of Rows 10
  • Panel Gasket Without
  • Number of Power Positions 0
  • Coaxial Socket Without
  • Keying Y
  • Number of Signal Positions 260
  • Preloaded Yes
  • Number of Boardlocks 4
  • Operating Voltage 250
  • Operating Voltage 250
  • UL Voltage Rating 600
  • AWG > 0 No
  • UL Voltage Rating 250
  • Material Glass-Reinforced Nylon
  • Floating Bushings Without
  • Guide Pin Without
  • Rear Grommet Without
  • Contact Configuration Posted
  • Contact Plating Material Gold Over Nickel
  • Contact Current Rating (Max) .8
  • Signal Contact Material Copper Alloy
  • Multiple Contact Types Without
  • Contact Style Vertical
  • Shunts/Shorting Bars Without
  • Contact Type Tab
  • Contact Layout Matrix
  • Contact Transmits (Typical) Signal
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Solder
  • Connection Type Connector Assembly
  • Termination Post Length 15.4
  • Mounting Holes With
  • PCB Mount Alignment Without
  • Mounting Hardware Without
  • Mating Alignment With
  • Mating Alignment Type Guide Hole
  • Mating Retention With
  • Mating Retention Type Locking Latch
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • PCB Mount Alignment Type Standard Polarized Tail
  • Lock Type Positive Lock
  • Mounting Hole Thread Size M3
  • Mating Hardware Quick Disconnect
  • Mounting Hole Diameter 1.1
  • Mounting Angle Vertical
  • Flange With
  • Fastener Type Slotted Hex
  • Housing Material Nylon Resin
  • Housing Color Black
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 85
  • High Temperature Header No
  • Halogen Free Yes
  • For Use With Standard Connectors
  • Assembly Integration Feature Without
  • Marked No
  • Circuit Identification Feature With
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • UL Rating Recognized
  • UL File Number E28476
  • Agency/Standard UL
  • Packaging Method Carton
  • Packaging Quantity 10
5316600-1 Standard Rectangular Connectors
  • Shrouded No
  • Product Type Connector
  • Connector Style Receptacle
  • Connector System Wire-to-Board
  • Shielded No
  • Insertion Force Zero
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Printed Circuit Board
  • Boxmount No
  • Grade Commercial
  • Prewired No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Shape Rectangular
  • Post Type Solder Post
  • Connector Type Connector Assembly
  • Strain Relief Without
  • Product Style Assembly
  • Selectively Loaded No
  • Connector Configuration Square Grid
  • PCB Mount Orientation Vertical
  • Number of Positions 260
  • Number of Rows 10
  • Panel Gasket Without
  • Number of Power Positions 0
  • Coaxial Socket Without
  • Keying Y
  • Number of Signal Positions 260
  • Preloaded Yes
  • Number of Boardlocks 4
  • Operating Voltage 250
  • Operating Voltage 250
  • UL Voltage Rating 600
  • AWG > 0 No
  • UL Voltage Rating 250
  • Material Glass-Reinforced Nylon
  • Floating Bushings Without
  • Guide Pin Without
  • Rear Grommet Without
  • Contact Configuration Posted
  • Contact Plating Material Gold Over Nickel
  • Contact Current Rating (Max) .8
  • Signal Contact Material Copper Alloy
  • Multiple Contact Types Without
  • Contact Style Vertical
  • Shunts/Shorting Bars Without
  • Contact Type Tab
  • Contact Layout Matrix
  • Contact Transmits (Typical) Signal
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Solder
  • Connection Type Connector Assembly
  • Termination Post Length 15.4
  • Mounting Holes With
  • PCB Mount Alignment Without
  • Mounting Hardware Without
  • Mating Alignment With
  • Mating Alignment Type Guide Hole
  • Mating Retention With
  • Mating Retention Type Locking Latch
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • PCB Mount Alignment Type Standard Polarized Tail
  • Lock Type Positive Lock
  • Mounting Hole Thread Size M3
  • Mating Hardware Quick Disconnect
  • Mounting Hole Diameter 1.1
  • Mounting Angle Vertical
  • Flange With
  • Fastener Type Slotted Hex
  • Housing Material Nylon Resin
  • Housing Color Black
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 85
  • High Temperature Header No
  • Halogen Free Yes
  • For Use With Standard Connectors
  • Assembly Integration Feature Without
  • Marked No
  • Circuit Identification Feature With
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • UL Rating Recognized
  • UL File Number E28476
  • Agency/Standard UL
  • Packaging Method Carton
  • Packaging Quantity 10
5316714-1 Standard Rectangular Connectors
  • Shrouded No
  • Product Type Connector
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Shielded No
  • Insertion Force Zero
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Wire & Cable
  • Boxmount No
  • Grade Commercial
  • Prewired No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Shape Rectangular
  • Post Type Solder Post
  • Connector Type Header
  • Strain Relief Without
  • Product Style Assembly
  • Selectively Loaded No
  • Connector Configuration Square Grid
  • PCB Mount Orientation Vertical
  • Number of Positions 156
  • Number of Rows 10
  • Panel Gasket Without
  • Number of Power Positions 0
  • Coaxial Socket Without
  • Keying Y
  • Number of Signal Positions 156
  • Preloaded Yes
  • Number of Boardlocks 4
  • Operating Voltage 250
  • Operating Voltage 250
  • UL Voltage Rating 600
  • AWG > 0 No
  • UL Voltage Rating 250
  • Material Glass-Reinforced Nylon
  • Floating Bushings Without
  • Guide Pin Without
  • Rear Grommet Without
  • Contact Configuration Posted
  • Contact Plating Material Gold Over Nickel
  • Contact Current Rating (Max) .8
  • Signal Contact Material Copper Alloy
  • Multiple Contact Types Without
  • Contact Style Vertical
  • Shunts/Shorting Bars Without
  • Contact Type Tab
  • Contact Layout Matrix
  • Contact Transmits (Typical) Signal
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Solder
  • Connection Type Connector Assembly
  • Termination Post Length 3.78
  • Mounting Holes With
  • PCB Mount Alignment Without
  • Mounting Hardware Without
  • Mating Alignment With
  • Mating Alignment Type Guide Hole
  • Mating Retention With
  • Mating Retention Type Locking Latch
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • PCB Mount Alignment Type Standard Polarized Tail
  • Lock Type Positive Lock
  • Mounting Hole Thread Size M3
  • Lock Lever Material Stainless Steel
  • Mating Hardware Quick Disconnect
  • Mounting Hole Diameter 1.1
  • Mounting Angle Vertical
  • Flange With
  • Fastener Type Slotted Hex
  • Housing Material Nylon Resin
  • Housing Color Black
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 85
  • High Temperature Header No
  • Halogen Free Yes
  • For Use With Standard Connectors
  • Assembly Integration Feature Without
  • Marked No
  • Circuit Identification Feature With
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • UL Rating Recognized
  • UL File Number E28476
  • Agency/Standard UL
  • Packaging Method Tray
  • Packaging Quantity 5
5316714-2 Standard Rectangular Connectors
  • Shrouded No
  • Product Type Connector
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Shielded No
  • Insertion Force Zero
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Wire & Cable
  • Boxmount No
  • Grade Commercial
  • Prewired No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Shape Rectangular
  • Post Type Solder Post
  • Connector Type Header
  • Strain Relief Without
  • Product Style Assembly
  • Selectively Loaded No
  • Connector Configuration Square Grid
  • PCB Mount Orientation Vertical
  • Number of Positions 156
  • Number of Rows 10
  • Panel Gasket Without
  • Number of Power Positions 0
  • Coaxial Socket Without
  • Keying Y
  • Number of Signal Positions 260
  • Preloaded Yes
  • Number of Boardlocks 4
  • Operating Voltage 250
  • Operating Voltage 250
  • UL Voltage Rating 600
  • AWG > 0 No
  • UL Voltage Rating 250
  • Material Glass-Reinforced Nylon
  • Floating Bushings Without
  • Guide Pin Without
  • Rear Grommet Without
  • Contact Configuration Posted
  • Contact Plating Material Gold Over Nickel
  • Contact Current Rating (Max) .8
  • Signal Contact Material Copper Alloy
  • Multiple Contact Types Without
  • Contact Style Vertical
  • Shunts/Shorting Bars Without
  • Contact Type Tab
  • Contact Layout Matrix
  • Contact Transmits (Typical) Signal
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Solder
  • Connection Type Connector Assembly
  • Termination Post Length 15.4
  • Mounting Holes With
  • PCB Mount Alignment Without
  • Mounting Hardware Without
  • Mating Alignment With
  • Mating Alignment Type Guide Hole
  • Mating Retention With
  • Mating Retention Type Locking Latch
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • PCB Mount Alignment Type Standard Polarized Tail
  • Lock Type Positive Lock
  • Mounting Hole Thread Size M3
  • Lock Lever Material Stainless Steel
  • Mating Hardware Quick Disconnect
  • Mounting Hole Diameter 1.1
  • Mounting Angle Vertical
  • Flange With
  • Fastener Type Slotted Hex
  • Housing Material Nylon Resin
  • Housing Color Black
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 85
  • High Temperature Header No
  • Halogen Free Yes
  • For Use With Standard Connectors
  • Assembly Integration Feature Without
  • Marked No
  • Circuit Identification Feature With
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • UL Rating Recognized
  • UL File Number E28476
  • Agency/Standard UL
  • Packaging Method Carton
  • Packaging Quantity 5
5316717-1 Standard Rectangular Connectors
  • Shrouded No
  • Product Type Connector
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Shielded No
  • Insertion Force Zero
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Wire & Cable
  • Boxmount No
  • Grade Commercial
  • Prewired No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Shape Rectangular
  • Post Type Solder Post
  • Connector Type Header
  • Strain Relief Without
  • Product Style Assembly
  • Selectively Loaded No
  • Connector Configuration Square Grid
  • PCB Mount Orientation Vertical
  • Number of Positions 260
  • Number of Rows 10
  • Panel Gasket Without
  • Number of Power Positions 0
  • Coaxial Socket Without
  • Keying Y
  • Number of Signal Positions 156
  • Preloaded Yes
  • Number of Boardlocks 4
  • Operating Voltage 250
  • Operating Voltage 250
  • UL Voltage Rating 600
  • AWG > 0 No
  • UL Voltage Rating 250
  • Material Glass-Reinforced Nylon
  • Floating Bushings Without
  • Guide Pin Without
  • Rear Grommet Without
  • Contact Configuration Posted
  • Contact Plating Material Gold Over Nickel
  • Contact Current Rating (Max) .8
  • Signal Contact Material Copper Alloy
  • Multiple Contact Types Without
  • Contact Style Vertical
  • Shunts/Shorting Bars Without
  • Contact Type Tab
  • Contact Layout Matrix
  • Contact Transmits (Typical) Signal
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Solder
  • Connection Type Connector Assembly
  • Termination Post Length 15.4
  • Mounting Holes With
  • PCB Mount Alignment Without
  • Mounting Hardware Without
  • Mating Alignment With
  • Mating Alignment Type Guide Hole
  • Mating Retention With
  • Mating Retention Type Locking Latch
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • PCB Mount Alignment Type Standard Polarized Tail
  • Lock Type Positive Lock
  • Mounting Hole Thread Size M3
  • Lock Lever Material Stainless Steel
  • Mating Hardware Quick Disconnect
  • Mounting Hole Diameter 1.1
  • Mounting Angle Vertical
  • Flange With
  • Fastener Type Slotted Hex
  • Housing Material Nylon Resin
  • Housing Color Black
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 85
  • High Temperature Header No
  • Halogen Free Yes
  • For Use With Standard Connectors
  • Assembly Integration Feature Without
  • Marked No
  • Circuit Identification Feature With
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • UL Rating Recognized
  • UL File Number E28476
  • Agency/Standard UL
  • Packaging Method Tray
  • Packaging Quantity 5
5353173-1 Standard Rectangular Connectors
  • Shrouded No
  • Product Type Connector
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Shielded No
  • Insertion Force Zero
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Wire & Cable
  • Boxmount No
  • Grade Commercial
  • Prewired No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Shape Rectangular
  • Post Type Solder Post
  • Connector Type Header
  • Strain Relief Without
  • Product Style Assembly
  • Selectively Loaded No
  • Connector Configuration Square Grid
  • PCB Mount Orientation Vertical
  • Number of Positions 156
  • Number of Rows 10
  • Panel Gasket Without
  • Number of Power Positions 0
  • Coaxial Socket Without
  • Keying Y
  • Number of Signal Positions 156
  • Preloaded Yes
  • Number of Boardlocks 4
  • Operating Voltage 250
  • Operating Voltage 250
  • UL Voltage Rating 600
  • AWG > 0 No
  • UL Voltage Rating 250
  • Material Glass-Reinforced Nylon
  • Floating Bushings Without
  • Guide Pin Without
  • Rear Grommet Without
  • Contact Configuration Posted
  • Contact Plating Material Gold Over Nickel
  • Contact Current Rating (Max) .8
  • Signal Contact Material Copper Alloy
  • Multiple Contact Types Without
  • Contact Style Vertical
  • Shunts/Shorting Bars Without
  • Contact Type Tab
  • Contact Layout Matrix
  • Contact Transmits (Typical) Signal
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Solder
  • Connection Type Connector Assembly
  • Termination Post Length 15.4
  • Mounting Holes With
  • PCB Mount Alignment Without
  • Mounting Hardware Without
  • Mating Alignment With
  • Mating Alignment Type Guide Hole
  • Mating Retention With
  • Mating Retention Type Locking Latch
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • PCB Mount Alignment Type Standard Polarized Tail
  • Lock Type Positive Lock
  • Mounting Hole Thread Size M3
  • Lock Lever Material Stainless Steel
  • Mating Hardware Quick Disconnect
  • Mounting Hole Diameter 1.1
  • Mounting Angle Vertical
  • Flange With
  • Fastener Type Slotted Hex
  • Housing Material Nylon Resin
  • Housing Color Black
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 85
  • High Temperature Header No
  • Halogen Free Yes
  • For Use With Standard Connectors
  • Assembly Integration Feature Without
  • Marked No
  • Circuit Identification Feature With
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • UL Rating Recognized
  • UL File Number E28476
  • Agency/Standard UL
  • Packaging Method Tray
  • Packaging Quantity 5
Story
Ultrasound Cable Assembly

Application

Ultrasound Cable Assembly

TE is your source for cable assemblies to help connect your ultrasound device to the patient.

Our innovative designs combine light, flexible, durable cable with highly-reliable system ZIF connectors and precision wire terminations. COMFORT cable designs enable reduced size, lighter weight and increased flexibility for ultrasound applications. COMFORT cable assemblies also deliver high signal quality using true coax in acoustic applications where cross talk, bandwidth and attenuation affect performance. Cable-to-system connectors must reliably withstand thousands of use cycles while maintaining electrical performance. Zero Insertion Force (ZIF) connectors from TE help you meet this challenge from standard solutions to high-density requirements. TE is an expert at fine wire and fine pitch termination. When your device demands hundreds of signal lines terminated reliably in a compact package, we are your solutions partner from cable and connector design and manufacturing to total cable assembly.

Sonographers Prefer COMFORT cable

Reduced Resistance Proprietary Design

As ultrasound probes advance in their function via integrated electronics, more electronic channels are required, cables get bigger and heavier, and probe ergonomics can seriously impact exam procedures. COMFORT cable’s proprietary design significantly reduces any resistance that the cable delivers to the sonographer.

TE Product Experts

For a Variety of Medical Applications

Whether you need a connector for a handheld device or a premium cart-based system, you can choose from our wide range of connector offerings or we can design a custom solution exclusive to your application. We are experts in electrical contact mechanics, signal integrity, material science, process automation, durability testing and regulatory compliance. 

Benefits: Ultrasound Cable Assembly

Durable and Cost Effective
  • Application engineering
  • High-density connectors and cables
  • FDA-registered facilities
  • Cost-effective integrated solutions
  • In-house flex testing to provide long-term durability 
  1. Sensor Solutions for Medical Applications (English)

Overview video on TE's sensor solutions for medical applications.

Related Materials
Ultrasound Cable Assembly

Application

Ultrasound Cable Assembly

TE is your source for cable assemblies to help connect your ultrasound device to the patient.

Our innovative designs combine light, flexible, durable cable with highly-reliable system ZIF connectors and precision wire terminations. COMFORT cable designs enable reduced size, lighter weight and increased flexibility for ultrasound applications. COMFORT cable assemblies also deliver high signal quality using true coax in acoustic applications where cross talk, bandwidth and attenuation affect performance. Cable-to-system connectors must reliably withstand thousands of use cycles while maintaining electrical performance. Zero Insertion Force (ZIF) connectors from TE help you meet this challenge from standard solutions to high-density requirements. TE is an expert at fine wire and fine pitch termination. When your device demands hundreds of signal lines terminated reliably in a compact package, we are your solutions partner from cable and connector design and manufacturing to total cable assembly.

Sonographers Prefer COMFORT cable

Reduced Resistance Proprietary Design

As ultrasound probes advance in their function via integrated electronics, more electronic channels are required, cables get bigger and heavier, and probe ergonomics can seriously impact exam procedures. COMFORT cable’s proprietary design significantly reduces any resistance that the cable delivers to the sonographer.

TE Product Experts

For a Variety of Medical Applications

Whether you need a connector for a handheld device or a premium cart-based system, you can choose from our wide range of connector offerings or we can design a custom solution exclusive to your application. We are experts in electrical contact mechanics, signal integrity, material science, process automation, durability testing and regulatory compliance. 

Benefits: Ultrasound Cable Assembly

Durable and Cost Effective
  • Application engineering
  • High-density connectors and cables
  • FDA-registered facilities
  • Cost-effective integrated solutions
  • In-house flex testing to provide long-term durability 
  1. Sensor Solutions for Medical Applications (English)

Overview video on TE's sensor solutions for medical applications.

6674720-1 Standard Rectangular Connectors
  • Shrouded No
  • Kit Type Receptacle & Accessory Kit
  • Product Type Connector
  • Connector Style Receptacle
  • Connector System Wire-to-Board
  • Shielded Yes
  • Insertion Force Zero
  • Connector & Contact Terminates To Printed Circuit Board
  • Boxmount No
  • Grade Commercial
  • Prewired No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Shape Rectangular
  • Post Type Solder Post
  • Connector Type Connector Assembly
  • Strain Relief Without
  • Product Style Kit
  • Selectively Loaded No
  • Connector Configuration Rectangular
  • PCB Mount Orientation Vertical
  • Number of Positions 260
  • Number of Rows 4
  • Panel Gasket Without
  • Number of Power Positions 0
  • Coaxial Socket Without
  • Keying Y
  • Number of Signal Positions 260
  • Preloaded Yes
  • Number of Boardlocks 4
  • Operating Voltage 100
  • Operating Voltage 100
  • AWG > 0 No
  • Material Glass-Filled Thermoplastic
  • Floating Bushings Without
  • Guide Pin Without
  • Shield Plating Material Nickel over Copper
  • Shell Material Die Cast Zinc
  • Rear Grommet Without
  • Shield Material Steel
  • Contact Configuration Posted
  • Contact Plating Material Gold Over Nickel
  • Contact Current Rating (Max) .5
  • Signal Contact Material Copper Alloy
  • Multiple Contact Types Without
  • Contact Style Vertical
  • Shunts/Shorting Bars Without
  • Contact Type Tab
  • Contact Layout Inline
  • Contact Transmits (Typical) Signal
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Connection Type Connector Assembly
  • Termination Post Length 2.5
  • Mounting Holes With
  • PCB Mount Alignment Without
  • Mounting Hardware Without
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Mating Retention Type Locking Latch
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • PCB Mount Alignment Type Standard Polarized Tail
  • Lock Type Positive Lock
  • Mounting Hole Thread Size M3
  • Lock Lever Material Stainless Steel
  • Mating Hardware Quick Disconnect
  • Mounting Hole Diameter .6
  • Mounting Angle Vertical
  • Flange Without
  • Housing Material Die Cast Zinc
  • Housing Color Black
  • Housing Frame Plating Material Nickel
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 85
  • High Temperature Header No
  • Halogen Free Yes
  • For Use With Standard Connectors
  • Assembly Integration Feature Without
  • Marked No
  • Circuit Identification Feature Without
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • Packaging Method Tray
  • Packaging Quantity 32
  • Comment With bushing and lever.
6565204-1 Standard Rectangular Connectors
  • Shrouded No
  • Product Type Connector
  • Connector Style Receptacle
  • Connector System Wire-to-Board
  • Shielded Yes
  • Insertion Force Zero
  • Connector & Contact Terminates To Printed Circuit Board
  • Boxmount No
  • Grade Commercial
  • Prewired No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Shape Rectangular
  • Post Type Solder Post
  • Connector Type Connector Assembly
  • Strain Relief Without
  • Product Style Assembly
  • Selectively Loaded No
  • Connector Configuration Rectangular
  • PCB Mount Orientation Vertical
  • Number of Positions 260
  • Number of Rows 4
  • Panel Gasket Without
  • Number of Power Positions 0
  • Coaxial Socket Without
  • Keying Y
  • Number of Signal Positions 260
  • Preloaded Yes
  • Number of Boardlocks 4
  • Operating Voltage 100
  • Operating Voltage 100
  • AWG > 0 No
  • Material Glass-Filled Thermoplastic
  • Floating Bushings Without
  • Guide Pin Without
  • Shield Plating Material Nickel over Copper
  • Shell Material Die Cast Zinc
  • Rear Grommet Without
  • Shield Material Steel
  • Contact Configuration Posted
  • Contact Plating Material Gold Over Nickel
  • Contact Current Rating (Max) .5
  • Signal Contact Material Copper Alloy
  • Multiple Contact Types Without
  • Contact Style Vertical
  • Shunts/Shorting Bars Without
  • Contact Type Tab
  • Contact Layout Inline
  • Contact Transmits (Typical) Signal
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Connection Type Connector Assembly
  • Termination Post Length 3.3
  • Mounting Holes With
  • PCB Mount Alignment Without
  • Mounting Hardware Without
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Mating Retention Type Locking Latch
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • PCB Mount Alignment Type Standard Polarized Tail
  • Lock Type Positive Lock
  • Mounting Hole Thread Size M3
  • Lock Lever Material Stainless Steel
  • Mating Hardware Quick Disconnect
  • Mounting Hole Diameter .6
  • Mounting Angle Vertical
  • Flange Without
  • Housing Material Die Cast Zinc
  • Housing Color Black
  • Housing Frame Plating Material Nickel
  • PCB Thickness (Recommended) 1.6 – 2.0
  • Operating Temperature Range -55 – 85
  • High Temperature Header No
  • Halogen Free Yes
  • For Use With Standard Connectors
  • Assembly Integration Feature Without
  • Marked No
  • Circuit Identification Feature Without
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • Packaging Method Tray
  • Packaging Quantity 30
6565199-2 Standard Rectangular Connectors
  • Shrouded No
  • Product Type Connector
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Shielded Yes
  • Insertion Force Zero
  • Connector & Contact Terminates To Printed Circuit Board
  • Boxmount No
  • Grade Commercial
  • Prewired No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Shape Rectangular
  • Post Type Solder Post
  • Connector Type Header
  • Strain Relief Without
  • Product Style Assembly
  • Selectively Loaded No
  • Connector Configuration Rectangular
  • PCB Mount Orientation Horizontal
  • Number of Positions 260
  • Number of Rows 4
  • Panel Gasket Without
  • Number of Power Positions 0
  • Coaxial Socket Without
  • Keying Y
  • Number of Signal Positions 260
  • Preloaded Yes
  • Number of Boardlocks 4
  • Operating Voltage 100
  • Operating Voltage 100
  • UL Voltage Rating 600
  • AWG > 0 No
  • UL Voltage Rating 250
  • Material Glass-Reinforced Nylon
  • Floating Bushings Without
  • Guide Pin Without
  • Shell Material Die Cast Zinc
  • Rear Grommet Without
  • Contact Configuration SMT Lead
  • Contact Plating Material Gold Over Nickel
  • Contact Current Rating (Max) .5
  • Signal Contact Material Copper Alloy
  • Multiple Contact Types Without
  • Contact Style Solder Lead
  • Shunts/Shorting Bars Without
  • Contact Type Tab
  • Contact Layout Inline
  • Contact Transmits (Typical) Signal
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Connection Type Connector Assembly
  • Termination Post Length 3.78
  • Mounting Holes With
  • PCB Mount Alignment Without
  • Mounting Hardware Without
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Mating Retention Type Locking Latch
  • PCB Mount Alignment Type Standard Polarized Tail
  • Lock Type Positive Lock
  • Mounting Hole Thread Size M3
  • Lock Lever Material Stainless Steel
  • Mating Hardware Quick Disconnect
  • Mounting Hole Diameter 1.1
  • Mounting Angle Vertical
  • Flange Without
  • Housing Material Nylon Resin
  • Housing Color Black
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 85
  • High Temperature Header No
  • Halogen Free Yes
  • For Use With Standard Connectors
  • Assembly Integration Feature Without
  • Marked No
  • Circuit Identification Feature Without
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • UL Rating Recognized
  • UL File Number E28476
  • Packaging Method Carton
  • Packaging Quantity 5
  • Comment With Shield Finger
6565199-1 Standard Rectangular Connectors
  • Shrouded No
  • Product Type Connector
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Shielded Yes
  • Insertion Force Zero
  • Connector & Contact Terminates To Printed Circuit Board
  • Boxmount No
  • Grade Commercial
  • Prewired No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Shape Rectangular
  • Post Type Solder Post
  • Connector Type Header
  • Strain Relief Without
  • Product Style Assembly
  • Selectively Loaded No
  • Connector Configuration Rectangular
  • PCB Mount Orientation Horizontal
  • Number of Positions 260
  • Number of Rows 4
  • Panel Gasket Without
  • Number of Power Positions 0
  • Coaxial Socket Without
  • Keying Y
  • Number of Signal Positions 260
  • Preloaded Yes
  • Number of Boardlocks 4
  • Operating Voltage 100
  • Operating Voltage 100
  • UL Voltage Rating 600
  • AWG > 0 No
  • UL Voltage Rating 250
  • Material Glass-Filled Thermoplastic
  • Floating Bushings Without
  • Guide Pin Without
  • Shell Plating Material Nickel
  • Shell Material Die Cast Zinc
  • Rear Grommet Without
  • Contact Configuration SMT Lead
  • Contact Plating Material Gold Over Nickel
  • Contact Current Rating (Max) .5
  • Signal Contact Material Copper Alloy
  • Multiple Contact Types Without
  • Contact Style Solder Lead
  • Shunts/Shorting Bars Without
  • Contact Type Tab
  • Contact Layout Inline
  • Contact Transmits (Typical) Signal
  • Termination Method to Printed Circuit Board Solder
  • Connection Type Connector Assembly
  • Termination Post Length 3.78
  • Mounting Holes With
  • PCB Mount Alignment Without
  • Mounting Hardware Without
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Mating Retention Type Locking Latch
  • PCB Mount Alignment Type Standard Polarized Tail
  • Lock Type Positive Lock
  • Mounting Hole Thread Size M3
  • Lock Lever Material Stainless Steel
  • Mating Hardware Quick Disconnect
  • Mounting Hole Diameter 1.1
  • Mounting Angle Vertical
  • Flange Without
  • Housing Material Nylon Resin
  • Housing Color Black
  • PCB Thickness (Recommended) 1.6 – 2.0
  • Operating Temperature Range -55 – 85
  • High Temperature Header No
  • Halogen Free Yes
  • For Use With Standard Connectors
  • Assembly Integration Feature Without
  • Marked No
  • Circuit Identification Feature Without
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • UL Rating Recognized
  • UL File Number E28476
  • Packaging Method Carton
  • Packaging Quantity 30
5316510-1 Standard Rectangular Connectors
  • Shrouded No
  • Product Type Connector
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Shielded No
  • Insertion Force Zero
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Wire & Cable
  • Boxmount No
  • Grade Commercial
  • Prewired No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Shape Rectangular
  • Post Type Solder Post
  • Connector Type Header
  • Strain Relief Without
  • Product Style Assembly
  • Selectively Loaded No
  • Connector Configuration Square Grid
  • PCB Mount Orientation Vertical
  • Number of Positions 260
  • Number of Rows 10
  • Panel Gasket Without
  • Number of Power Positions 0
  • Coaxial Socket Without
  • Keying Y
  • Number of Signal Positions 260
  • Preloaded Yes
  • Number of Boardlocks 4
  • Operating Voltage 250
  • Operating Voltage 250
  • UL Voltage Rating 600
  • AWG > 0 No
  • UL Voltage Rating 250
  • Material Glass-Reinforced Nylon
  • Floating Bushings Without
  • Guide Pin Without
  • Rear Grommet Without
  • Contact Configuration Posted
  • Contact Plating Material Gold Over Nickel
  • Contact Current Rating (Max) .8
  • Signal Contact Material Copper Alloy
  • Multiple Contact Types Without
  • Contact Style Vertical
  • Shunts/Shorting Bars Without
  • Contact Type Tab
  • Contact Layout Matrix
  • Contact Transmits (Typical) Signal
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Solder
  • Connection Type Connector Assembly
  • Termination Post Length 15.4
  • Mounting Holes With
  • PCB Mount Alignment Without
  • Mounting Hardware Without
  • Mating Alignment With
  • Mating Alignment Type Guide Hole
  • Mating Retention With
  • Mating Retention Type Locking Latch
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • PCB Mount Alignment Type Standard Polarized Tail
  • Lock Type Positive Lock
  • Mounting Hole Thread Size M3
  • Mating Hardware Quick Disconnect
  • Mounting Hole Diameter 1.1
  • Mounting Angle Vertical
  • Flange With
  • Fastener Type Slotted Hex
  • Housing Material Nylon Resin
  • Housing Color Black
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 85
  • High Temperature Header No
  • Halogen Free Yes
  • For Use With Standard Connectors
  • Assembly Integration Feature Without
  • Marked No
  • Circuit Identification Feature With
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • UL Rating Recognized
  • UL File Number E28476
  • Agency/Standard UL
  • Packaging Method Carton
  • Packaging Quantity 10
5316600-1 Standard Rectangular Connectors
  • Shrouded No
  • Product Type Connector
  • Connector Style Receptacle
  • Connector System Wire-to-Board
  • Shielded No
  • Insertion Force Zero
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Printed Circuit Board
  • Boxmount No
  • Grade Commercial
  • Prewired No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Shape Rectangular
  • Post Type Solder Post
  • Connector Type Connector Assembly
  • Strain Relief Without
  • Product Style Assembly
  • Selectively Loaded No
  • Connector Configuration Square Grid
  • PCB Mount Orientation Vertical
  • Number of Positions 260
  • Number of Rows 10
  • Panel Gasket Without
  • Number of Power Positions 0
  • Coaxial Socket Without
  • Keying Y
  • Number of Signal Positions 260
  • Preloaded Yes
  • Number of Boardlocks 4
  • Operating Voltage 250
  • Operating Voltage 250
  • UL Voltage Rating 600
  • AWG > 0 No
  • UL Voltage Rating 250
  • Material Glass-Reinforced Nylon
  • Floating Bushings Without
  • Guide Pin Without
  • Rear Grommet Without
  • Contact Configuration Posted
  • Contact Plating Material Gold Over Nickel
  • Contact Current Rating (Max) .8
  • Signal Contact Material Copper Alloy
  • Multiple Contact Types Without
  • Contact Style Vertical
  • Shunts/Shorting Bars Without
  • Contact Type Tab
  • Contact Layout Matrix
  • Contact Transmits (Typical) Signal
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Solder
  • Connection Type Connector Assembly
  • Termination Post Length 15.4
  • Mounting Holes With
  • PCB Mount Alignment Without
  • Mounting Hardware Without
  • Mating Alignment With
  • Mating Alignment Type Guide Hole
  • Mating Retention With
  • Mating Retention Type Locking Latch
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • PCB Mount Alignment Type Standard Polarized Tail
  • Lock Type Positive Lock
  • Mounting Hole Thread Size M3
  • Mating Hardware Quick Disconnect
  • Mounting Hole Diameter 1.1
  • Mounting Angle Vertical
  • Flange With
  • Fastener Type Slotted Hex
  • Housing Material Nylon Resin
  • Housing Color Black
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 85
  • High Temperature Header No
  • Halogen Free Yes
  • For Use With Standard Connectors
  • Assembly Integration Feature Without
  • Marked No
  • Circuit Identification Feature With
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • UL Rating Recognized
  • UL File Number E28476
  • Agency/Standard UL
  • Packaging Method Carton
  • Packaging Quantity 10
5316714-1 Standard Rectangular Connectors
  • Shrouded No
  • Product Type Connector
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Shielded No
  • Insertion Force Zero
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Wire & Cable
  • Boxmount No
  • Grade Commercial
  • Prewired No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Shape Rectangular
  • Post Type Solder Post
  • Connector Type Header
  • Strain Relief Without
  • Product Style Assembly
  • Selectively Loaded No
  • Connector Configuration Square Grid
  • PCB Mount Orientation Vertical
  • Number of Positions 156
  • Number of Rows 10
  • Panel Gasket Without
  • Number of Power Positions 0
  • Coaxial Socket Without
  • Keying Y
  • Number of Signal Positions 156
  • Preloaded Yes
  • Number of Boardlocks 4
  • Operating Voltage 250
  • Operating Voltage 250
  • UL Voltage Rating 600
  • AWG > 0 No
  • UL Voltage Rating 250
  • Material Glass-Reinforced Nylon
  • Floating Bushings Without
  • Guide Pin Without
  • Rear Grommet Without
  • Contact Configuration Posted
  • Contact Plating Material Gold Over Nickel
  • Contact Current Rating (Max) .8
  • Signal Contact Material Copper Alloy
  • Multiple Contact Types Without
  • Contact Style Vertical
  • Shunts/Shorting Bars Without
  • Contact Type Tab
  • Contact Layout Matrix
  • Contact Transmits (Typical) Signal
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Solder
  • Connection Type Connector Assembly
  • Termination Post Length 3.78
  • Mounting Holes With
  • PCB Mount Alignment Without
  • Mounting Hardware Without
  • Mating Alignment With
  • Mating Alignment Type Guide Hole
  • Mating Retention With
  • Mating Retention Type Locking Latch
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • PCB Mount Alignment Type Standard Polarized Tail
  • Lock Type Positive Lock
  • Mounting Hole Thread Size M3
  • Lock Lever Material Stainless Steel
  • Mating Hardware Quick Disconnect
  • Mounting Hole Diameter 1.1
  • Mounting Angle Vertical
  • Flange With
  • Fastener Type Slotted Hex
  • Housing Material Nylon Resin
  • Housing Color Black
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 85
  • High Temperature Header No
  • Halogen Free Yes
  • For Use With Standard Connectors
  • Assembly Integration Feature Without
  • Marked No
  • Circuit Identification Feature With
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • UL Rating Recognized
  • UL File Number E28476
  • Agency/Standard UL
  • Packaging Method Tray
  • Packaging Quantity 5
5316714-2 Standard Rectangular Connectors
  • Shrouded No
  • Product Type Connector
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Shielded No
  • Insertion Force Zero
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Wire & Cable
  • Boxmount No
  • Grade Commercial
  • Prewired No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Shape Rectangular
  • Post Type Solder Post
  • Connector Type Header
  • Strain Relief Without
  • Product Style Assembly
  • Selectively Loaded No
  • Connector Configuration Square Grid
  • PCB Mount Orientation Vertical
  • Number of Positions 156
  • Number of Rows 10
  • Panel Gasket Without
  • Number of Power Positions 0
  • Coaxial Socket Without
  • Keying Y
  • Number of Signal Positions 260
  • Preloaded Yes
  • Number of Boardlocks 4
  • Operating Voltage 250
  • Operating Voltage 250
  • UL Voltage Rating 600
  • AWG > 0 No
  • UL Voltage Rating 250
  • Material Glass-Reinforced Nylon
  • Floating Bushings Without
  • Guide Pin Without
  • Rear Grommet Without
  • Contact Configuration Posted
  • Contact Plating Material Gold Over Nickel
  • Contact Current Rating (Max) .8
  • Signal Contact Material Copper Alloy
  • Multiple Contact Types Without
  • Contact Style Vertical
  • Shunts/Shorting Bars Without
  • Contact Type Tab
  • Contact Layout Matrix
  • Contact Transmits (Typical) Signal
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Solder
  • Connection Type Connector Assembly
  • Termination Post Length 15.4
  • Mounting Holes With
  • PCB Mount Alignment Without
  • Mounting Hardware Without
  • Mating Alignment With
  • Mating Alignment Type Guide Hole
  • Mating Retention With
  • Mating Retention Type Locking Latch
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • PCB Mount Alignment Type Standard Polarized Tail
  • Lock Type Positive Lock
  • Mounting Hole Thread Size M3
  • Lock Lever Material Stainless Steel
  • Mating Hardware Quick Disconnect
  • Mounting Hole Diameter 1.1
  • Mounting Angle Vertical
  • Flange With
  • Fastener Type Slotted Hex
  • Housing Material Nylon Resin
  • Housing Color Black
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 85
  • High Temperature Header No
  • Halogen Free Yes
  • For Use With Standard Connectors
  • Assembly Integration Feature Without
  • Marked No
  • Circuit Identification Feature With
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • UL Rating Recognized
  • UL File Number E28476
  • Agency/Standard UL
  • Packaging Method Carton
  • Packaging Quantity 5
5316717-1 Standard Rectangular Connectors
  • Shrouded No
  • Product Type Connector
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Shielded No
  • Insertion Force Zero
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Wire & Cable
  • Boxmount No
  • Grade Commercial
  • Prewired No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Shape Rectangular
  • Post Type Solder Post
  • Connector Type Header
  • Strain Relief Without
  • Product Style Assembly
  • Selectively Loaded No
  • Connector Configuration Square Grid
  • PCB Mount Orientation Vertical
  • Number of Positions 260
  • Number of Rows 10
  • Panel Gasket Without
  • Number of Power Positions 0
  • Coaxial Socket Without
  • Keying Y
  • Number of Signal Positions 156
  • Preloaded Yes
  • Number of Boardlocks 4
  • Operating Voltage 250
  • Operating Voltage 250
  • UL Voltage Rating 600
  • AWG > 0 No
  • UL Voltage Rating 250
  • Material Glass-Reinforced Nylon
  • Floating Bushings Without
  • Guide Pin Without
  • Rear Grommet Without
  • Contact Configuration Posted
  • Contact Plating Material Gold Over Nickel
  • Contact Current Rating (Max) .8
  • Signal Contact Material Copper Alloy
  • Multiple Contact Types Without
  • Contact Style Vertical
  • Shunts/Shorting Bars Without
  • Contact Type Tab
  • Contact Layout Matrix
  • Contact Transmits (Typical) Signal
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Solder
  • Connection Type Connector Assembly
  • Termination Post Length 15.4
  • Mounting Holes With
  • PCB Mount Alignment Without
  • Mounting Hardware Without
  • Mating Alignment With
  • Mating Alignment Type Guide Hole
  • Mating Retention With
  • Mating Retention Type Locking Latch
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • PCB Mount Alignment Type Standard Polarized Tail
  • Lock Type Positive Lock
  • Mounting Hole Thread Size M3
  • Lock Lever Material Stainless Steel
  • Mating Hardware Quick Disconnect
  • Mounting Hole Diameter 1.1
  • Mounting Angle Vertical
  • Flange With
  • Fastener Type Slotted Hex
  • Housing Material Nylon Resin
  • Housing Color Black
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 85
  • High Temperature Header No
  • Halogen Free Yes
  • For Use With Standard Connectors
  • Assembly Integration Feature Without
  • Marked No
  • Circuit Identification Feature With
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • UL Rating Recognized
  • UL File Number E28476
  • Agency/Standard UL
  • Packaging Method Tray
  • Packaging Quantity 5
5353173-1 Standard Rectangular Connectors
  • Shrouded No
  • Product Type Connector
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Shielded No
  • Insertion Force Zero
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Wire & Cable
  • Boxmount No
  • Grade Commercial
  • Prewired No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Shape Rectangular
  • Post Type Solder Post
  • Connector Type Header
  • Strain Relief Without
  • Product Style Assembly
  • Selectively Loaded No
  • Connector Configuration Square Grid
  • PCB Mount Orientation Vertical
  • Number of Positions 156
  • Number of Rows 10
  • Panel Gasket Without
  • Number of Power Positions 0
  • Coaxial Socket Without
  • Keying Y
  • Number of Signal Positions 156
  • Preloaded Yes
  • Number of Boardlocks 4
  • Operating Voltage 250
  • Operating Voltage 250
  • UL Voltage Rating 600
  • AWG > 0 No
  • UL Voltage Rating 250
  • Material Glass-Reinforced Nylon
  • Floating Bushings Without
  • Guide Pin Without
  • Rear Grommet Without
  • Contact Configuration Posted
  • Contact Plating Material Gold Over Nickel
  • Contact Current Rating (Max) .8
  • Signal Contact Material Copper Alloy
  • Multiple Contact Types Without
  • Contact Style Vertical
  • Shunts/Shorting Bars Without
  • Contact Type Tab
  • Contact Layout Matrix
  • Contact Transmits (Typical) Signal
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Solder
  • Connection Type Connector Assembly
  • Termination Post Length 15.4
  • Mounting Holes With
  • PCB Mount Alignment Without
  • Mounting Hardware Without
  • Mating Alignment With
  • Mating Alignment Type Guide Hole
  • Mating Retention With
  • Mating Retention Type Locking Latch
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • PCB Mount Alignment Type Standard Polarized Tail
  • Lock Type Positive Lock
  • Mounting Hole Thread Size M3
  • Lock Lever Material Stainless Steel
  • Mating Hardware Quick Disconnect
  • Mounting Hole Diameter 1.1
  • Mounting Angle Vertical
  • Flange With
  • Fastener Type Slotted Hex
  • Housing Material Nylon Resin
  • Housing Color Black
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 85
  • High Temperature Header No
  • Halogen Free Yes
  • For Use With Standard Connectors
  • Assembly Integration Feature Without
  • Marked No
  • Circuit Identification Feature With
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • UL Rating Recognized
  • UL File Number E28476
  • Agency/Standard UL
  • Packaging Method Tray
  • Packaging Quantity 5