Seeker and Guidance

Application

Bandwidth for Precision targeting

Mission-Critical flight and precision targeting with smaller, lighter, faster and more reliable interconnects and systems.

Accurate flight to target requires heavy-duty processing of sensor data from infrared and laser sensors, radars, and GPS.  The control system must deal with such flight variables as phase of flight, type of interception, motion, heat detection, and proximity. As the sophistication of sensors grows and systems use multiple sensors, the data they provide becomes more complex. Connectivity to handle the data is moving from Gigabit Ethernet to 10G in networking, while signal processing systems need to pack more bandwidth into smaller packages. 

Applications: Seeker and Guidance

  • Radar
  • GPS
  • Data links
  • Electro optical
  • Infrared
  • Laser
  • Inertial measurement units