Military Power Distribution

Application

Tap Powerful Solutions

At TE we are providing reliable, responsive, efficient performance.

Providing reliable, responsive, efficient performance. TE makes power distribution efficient and manageable. We offer relays and contacts with make/break current ratings up to 2000 A, current ratings up to 1000 A at 28 VDC and 500 A at 900 VDC, and hermetic sealing for reliability. Our relays offer one of the industry’s leading combination of high current switching in compact, lightweight packages. Our power distribution solutions help combat the potential hazards of ground defense vehicles, by helping to withstand the heat of the engine compartment, resisting harsh oils, fuel, and other solvents, and maintaining efficient power distribution under tough conditions of vibration and shock.