LITEFORCE Next Generation Connectivity

Trend

LITEFORCE Next Generation Contact Technology

LITEFORCE is a revolutionary terminal receptacle contact Technology that addresses the challenge of high mating forces associated with high pin count connectors.

Imagine if you could reduce the mating force of your most common connectors while also increasing current capacity and vibration resistance?

TE Connectivity's (TE) LITEFORCE is a new terminal receptacle contact technology that addresses the challenge of high mating forces associated with high pin count connectors.

Our LITEFORCE technology is a new terminal design that helps address the conflict between technological requirements and automotive assembly line worker’s health. TE's LITEFORCE technology incorporates an innovative “wave-form” contact geometry that ensures that mechanical pressure is applied exactly on the points where the highest current rating can be achieved. Unlike traditional contact geometries, TE's LITEFORCE technology wave structure includes a multiple contact point structure with additional redundant contact points that ensure the optimum current transmission is achieved even during high vibration. That means the spring beams applying mechanical pressure on the contact zone can be reduced in thickness thus reducing the overall mating force required. Alternatively, with no alternation to the beams, current capacity and vibration resistance can be significantly increased,

Our LITEFORCE technology will be available with TE’s MQS, AMP MCP and MCON product families.

We offer vehicle manufacturers a worker-friendly way of increasing the connector pin-count without increasing the insertion force.
Michael Leidner,
Senior Principle Product Engineer, TE Connectivity

50%

Our LITEFORCE technology reduces the connector mating force by up to 50%. That means lower physical strain on workers, simpler cost effective connectors without mating assist features and a faster assembly process.

25%

Even with a reduced mating force, our LITEFORCE technology can increase current capacity by up to 25%.This increased performance provides greater flexibility. That means the same connector can be deployed in more applications with higher power requirements.

The LITEFORCE contact geometry optimizes the application of mechanical pressure on the points where highest current rating can be achieved.
  1. LITEFORCE Next Generation Contact Technology (English)

In this video you will learn about TE's LITEFORCE contact technology, a terminal receptacle contact technology that addresses the challenge of high mating forces associated with high pin count connectors.

2x

Up to 2 vibration class improvements for terminals featuring the LITEFORCE technology. That means that your customers benefit from even greater levels of robustness and reliability in daily usage.

LITEFORCE technology “wave-form” geometry incorporates a multiple contact point structure with additional redundant contact points that ensure that the optimum contact is achieved even during high vibration.