New Product: Potter & Brumfield relay T9G series

Potter & Brumfield relay T9G series

Potter & Brumfield relay T9G series

Potter & Brumfield relay T9G series from TE enables PCB space savings without compromising on performance

January 09, 2018

HARRISBURG, Pa., USA – TE Connectivity (TE), a world leader in connectivity and sensors, introduces Potter & Brumfield relay T9G series, a 30A power PCB relay for HVAC, appliances and industrial control applications. TE’s Potter & Brumfield relay T9G series is the smallest relay in its class, with a 30 percent smaller package size and 13 percent less PCB floor space all while keeping the standard footprint, allowing manufacturers to add more components on PCBs without having to compromise on relay performance.

TE’s T9G series is a globally versatile relay with UL and VDE certifications. Its PCB and quick-connect terminations also make the relay user-friendly and easy to install. TE’s T9G series meets IEC 61810-1 for reinforced insulation due to its breakthrough design where the distance between coil and contacts has been increased, while the overall package is smaller. The benefit is helping to prevent circuit flashover from control to load, resulting in a safer application.

Upgrade existing applications to TE’s T9G series, a relay designed for higher required performance.

  • Better dielectric strength: T9G series has a 4kV between coil and contact rating providing better galvanic isolation
  • Increased surge resistance withstand voltage: T9G series has 8kV rating providing a higher degree of protection for the application.
  • Power reduction: The T9G uses a 900mW coil that provides a 10% power reduction vs. conventional 1W 30A Power PCB relays.

     

About TE

TE Connectivity Ltd. is a $13 billion global technology and manufacturing leader creating a safer, sustainable, productive, and connected future. For more than 75 years, our connectivity and sensor solutions, proven in the harshest environments, have enabled advancements in transportation, industrial applications, medical technology, energy, data communications, and the home. With 78,000 employees, including more than 7,000 engineers, working alongside customers in nearly 150 countries, TE ensures that EVERY CONNECTION COUNTS.

Find out more