Skip to content
Japan
Update
Home > Lan Electronics > Switches

Lan Electronics - Switches

A wide range of high performance, cost-effective switches are available:
  • 5 Port Compact Switch
  • 8 Port Compact
  • 8 Port Smart Switch with fibre uplink
  • 8 Port SNMP Managed Switch with fibre uplink
  • 16 Port Compact Switch
  • 16 Port Smart Switch II with optional uplink
  • 24 Port Compact Switch
  • 24 Port Smart Switch II with optional uplink
  • 24 Port Stackable Managed Switch with optional uplink

These switches are ideal for local workgroups, small offices and SOHO applications. Some switches have either a fixed or optional fibre uplink port to enable high speed connections to backbones, servers and NIC cards. With an emphasis on high quality, competitive cost and ease of use, these Ethernet switches are very simple to install and use.

The 16 and 24 port Smart switch II have optional 100Base-FX fibre uplinks that support a range of fibre types including multimode and singlemode with ST or SC connectors. Dual uplinks can also be provided with support for Gigabit SX, LX, and Copper.

The 8 SNMP managed switch provides a  high level layer 2 switching functions such as QOS and  tagged VLANs. This switch can be fully managed by either local terminal port, web browser or SNMP.

The new 24 Port Stackable Managed switch has all the optional uplink benefits as the Smart Switch II,  with the added management and switch functions such as IP Stacking, SNMP, and tagged VLANs.

Selecting The Switch

  1. Identify the number of Ethernet ports needed and ensure that some spare ports are reserved for expansion.
  2. If a fibre link is needed, identify if the fibre type is to use single or multi-mode fibres.
  3. If using multimode fibres, then identify the type of optical connector required (SC, ST, MT-RJ).
  4. Identify the country or region needed and use the table to select the correct power supply cord or adapter.

Compact and Smart Switches

If higher switching functionality or management is required then choose from the SNMP switches below.

SNMP Switches
Description Part Number
 5 Port Compact Switch  0-1591090-x
 8 Port Compact Switch  0-1591036-x
 8 Port Smart Switch with Fibre SC Multimode Uplink 0-1591038-x
 8 Port Smart Switch with Fibre ST Multimode Uplink 0-1591040-x
 8 Port Smart Switch with Fibre MT-RJ Multimode Uplink 0-1591042-x
 8 Port Smart Switch with Fibre SC Singlemode Uplink 0-1591044-x
 8 Port SNMP Switch with Fibre SC Multimode Uplink 0-1591074x
 8 Port SNMP Switch with Fibre ST Multimode Uplink 0-1591076-x
 8 Port SNMP Switch with Fibre MT-RJ Multimode Uplink 0-1591078-x
 8 Port SNMP Switch with Fibre SC Singlemode Uplink 0-1591080-x
 16 Port Compact Switch with rackmount kit 0-1591070-x
 16 Port Smart Switch II with Optional Uplink Slot 0-1591047-x
 16 Port Smart Switch with Optional Fibre Uplink Port 0-1591046-x
 24 Port Compact Switch 0-1591072-x
 24 Port Smart Switch II with Optional Uplink Slot  0-1591093-x
 24 Port Stackable Managed Switch with Optional Uplink Slot  0-1591099-x
 24 Port Stackable Managed and Smartswitch II Uplink Modules
 100Fx SC Multimode Fibre Plug-in Module  0-1591094-0
 100Fx ST Multimode Fibre Plug-in Module  0-1591095-0
 100Fx SC Singlemode Fibre Plug-in Module  0-1591096-0
 Dual Gigabit Multimode SX  Plug-in Module 0-1591097-0
 Dual Gigabit Singlemode LX Plug-in Module  0-1591098-0
 Dual Gigabit Copper 1000BaseT Plug-in Module 2-1591019-0

Use the table to the left to identify the required switch and the optional plug-in uplink module.

Each Ethernet switch is supplied with:

  1. AC Mains cable/adapter
  2. User Manual
  3. Rackmount Kit (16 and 24 Port Smart Switch II and the 24 Port Stackable Managed Switch)
  4. Adhesive rubber feet. 

For more details, catalogues and product images, see the Datasheets page.

Selecting The Correct Power Cord
Country/Region Value of -x
 USA, Canada and parts of South-East Asia 1
 Europe excluding Italy, Denmark and Switzerland 2
 Switzerland 3
 Italy 4
 Denmark 5
 Australia and New Zealand 6
 UK, Singapore and Hong Kong 7
 India 8

Finally, using the table to the left, identify the required country/region and then substitute the value of X as the suffix of the order code.

For example, the part number of an 8 port  10/100Mbit/s Ethernet Smart switch with an MT-RJ fibre connector for use in Italy is:

0-1591042-4 

For more details of the power cords see the Power Cord page.

Additional Information:

All download documents are in Adobe Acrobat format. To obtain the file using Microsoft Explorer, right-click the link and select Save Target As... Follow the instructions to save the file into a directory on your computer. Then open the file using Acrobat.

Download the Product Summary

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.