Skip to content
Japan
Update
Home > Lan Electronics > Media Converters

Lan Electronics - Media Converters

Two ranges of Ethernet fibre media converters are available:
  • 10/100Mbit/s and Gigabit Ethernet Auto-ranging Unmanaged
  • Fully Managed 10/100 and Gigabit Auto-ranging Rack-mount
These converters support all current Ethernet standards and enable easy extension of 10Base-T and 100Base-TX RJ-45 LAN circuits from routers, switches, NICs and other Ethernet devices over optical fibres. In addition. the Gigabit converters are ideal for backbone network extension. Both Media converter ranges now also include WDM single fibre converters.

Both multimode and singlemode optical fibre links are supported using ST, SC and MT-RJ connectors. The high quality converters are very simple to install with auto-negotiation of speed and auto-MDI/MDI-X detection.

A rack-mount 19" chassis system is available for high density applications when using unmanaged converters, managed converters are rack mounted.
      

Un-Managed Media Converters
Type Part Number Type Part Number

SC Multimode 

0-1591024-xSC Singlemode Dual fibre 0-1591030-x
ST Multimode  0-1591026-xGigabit SX Multimode 0-1591020-x
MT-RJ Multimode  0-1591028-xGigabit LX Single mode  0-1591022-x
SC Singlemode WDM Single fibre 1550nm 0-1591029-x10 Slot Chassis Unit 0-1591032-x
SC Singlemode WDM Single fibre 1310nm 0-1591031-xSpare Power Unit for 10 Slot Chasssis Unit 0-1591034-x

The media converters can be either standalone or mounted in a 19" rack-mount chassis unit. The chassis can support up to 10 media converters and is supplied with 1 AC power unit but can be fitted with a second power unit for dual-redundant operation. These power units can be hot-swapped from the front panel without any impact on the converters

It is important to remember that WDM converters must be installed in pairs.

A 1550nm converter must be connected to a 1310nm converter over a single fibre core.

Fully Managed Media Converters
Type Part Number Type Part Number
SC Multimode 0-1591514-0Gigabit SX Multimode  0-1591510-0
ST Multimode  0-1591516-0Gigabit LX Single mode  0-1591512-0
MT-RJ Multimode  0-1591518-016 slot Managed Chassis Unit 0-1591500-x
SC Singlemode WDM Single fibre 1550nm 0-1591522-0Spare AC Power Unit for 16 slot Chassis unit 0-1591504-x
SC Singlemode WDM Single fibre 1310nm 0-1591524-0Spare DC Power Units for 16 slot Chassis 01591506-0
SC Singlemode Dual fibre 0-1591520-0   

The managed media converters are plug in cards that are located in a 16 slot chassis unit. The chassis supports 16 converters and is shipped with a management card and an 1 AC power unit but a second AC unit or alternatively a 48v DC unit can be fitted for dual redundant operation. These power units can be hot-swapped from the rear of the chassis without any impact on the converters

It is important to remember that WDM converters must be installed in pairs.

A 1550nm converter must be connected to a 1310nm converter over a single fibre core.

Selecting The Correct Power Unit
Country/Region Value of -x
  USA, Canada and parts of South-East Asia 1
  Europe excluding Italy, Denmark and Switzerland 2
  Switzerland 3
  Italy 4
  Denmark 5
  Australia and New Zealand 6
  UK, Singapore and Hong Kong 7
  India <8

Finally, using the table to the left, identify the required country/region and then substitute the value of X as the suffix of the order code.

For example, the part number of a 10/100Mbit/s Ethernet media converter with an MT-RJ optical connector for use in Italy is:

0-1591028-4

For more details of the power cords see the Power Cord page.

Additional Information: Download the Product Summary

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.