|
Solid State Lighting (SSL) IDC Connectors
|
|
- Connects strings of printed circuit board LED light modules
- Available in 1, 2, 3 and 4 positions
- Closed-end and feed-through connector styles
- 18-24 AWG stranded and solid wire
|
|
|
|
LVDC Grid Interconnect
|
|
- A safe, low-voltage DC distribution system
- Eliminates device-by-device electrical conversions from AC power to DC power
- Provide flexibility to readily arrange and rearrange lighting, actuators and other devices without the need for rewiring
|
|
|
|
G13 Style Lighting Products
|
|
- 2 Position G13 Style SMT Assembly
- Compatible with FR4 and aluminum clad boards
- Tape and reel packaged for high speed SMT processing
- Designed for use on PCB LED strip lighting modules in T8 and T12 fluorescent retrofit LED tubes
|
|
|
|
Board-to-Board Jumper Assembly
|
|
- 2 position connection assembly
- Connector assembly attachment to adjacent printed circuit board via screw to heat sink fully seats electrical contacts against printed circuit board pads
- Connector assembly fits onto 16.50 mm [.650] wide printed circuit board
- 7.0mm [.276] printed circuit board spacing
- Registration features in connector assembly align with printed circuit board cutouts
|
|
|
|
3mm Low Profile Micro MATE-N-LOK
|
|
- Less than 4.7mm in vertical height required
- 2, 3, and 4 positions available
- Right angle surface mount headers with surface mount hold-downs
- Positive latching to prevent unmating
|
|
|
|
NECTOR S Line Connectors
|
|
- 7.5mm outer diameter of plug to fit into furniture holes
- Several versions available: 250 VAC, polarised 250VAC, 125 VAC, 42 VAC and 42 VDC
- Ring clip for wire retention, to meet pull test according to IEC 60320
- Coupling designed according to IEC 60320
- 6 way distributor with additional switch feature
|
|
|
|
Ballast Interconnections
|
|
- Available in 1-4, and 6 position sizes
- Accepts 12, 18, 20, 22 AWG solid wire; 18, 20 AWG pre-bond stranded; 18 AWG stranded
- Terminates to flat ribbon cable and printed circuit board
|
|
|
|
Hermaphroditic Blade and Receptacle Connectors (Wire-to-Board and Board-to-Board)
|
|
- Available in 2, 4, and 6 positions
- Connector mates to itself
- Connector mates and unmates horizontally and vertically -3 axis mating
- Connector can be articulated from 90° to 180°
|
|
|
|
Inverted Thru-Board SMT Connectors
|
|
- Low Profile
- Rounded corners to minimize shadowing
- Connector is positioned through cutout or notch in p.c. board
- Surface mount hold downs provide stability during mating and un-mating
|
|
|
|
SlimSeal Solid State Lighting (SSL) Connectors
|
|
- Low profile, protected latch
- Polarized housings
- Positive latching to prevent unmating
|
|
|
|
NECTOR Connector System
|
|
- Pluggable electrical installation system
- Three possible contact styles: Spring clamp or screw for field installation, and crimped for mass production
- Frame and shells available to allow both free-hand and panel-mount styles
- Locking devices give improved latching between both interconnection sides according to VDE
- Tool removable contact tabs according to VDE
|
|
|
|
PolySwitch LVR Devices
|
|
- Broad range of radial-leaded resettable devices available
- Current ratings from 50mA to 2A
- Line voltage ratings of 120VAC and 240VAC
- Fast trip time
- Low resistance
|
|
|
|
LED Poke-In Products
|
|
- Connectors are available in 1 and 2 positions
- Standard and Low Insertion Force connectors available
- Gel-filled versions are available for indoor moisture and outdoor application
|
|
|