Skip to content
Home > Products > Relays, Contactors, Power Distribution Panels, Solenoids and Sensors

Relays, Contactors, Power Distribution Panels, Solenoids and Sensors

Relays, Contactors, Power Distribution Panels, Solenoids and Sensors

Designed for demanding, high-performance applications, TE relays and contactors meet stringent aerospace and defense specs in the most extreme environments. TE components can switch currents from dry circuits to more than 1000 amps, voltages up to 70kV and frequencies up to 6 GHz. Our custom-designed solenoids can produce a few ounces to 100 pounds of force. Other products such as power distribution panels, sensors and relays combine several functions in a single, convenient package.