Press-Fit Technology: NanoMultispring (English)

TE Connectivity has developed the NanoMultispring press-fit pin to meet the growing need for smaller pitch and packaging space in automotive applications. The NanoMultispring contact has been developed for PCB end hole diameter 0.6mm and satisfies the requirements in the IEC 60352-5.

Press-Fit Technology

The ACTION PIN and Multispring press-fit pins offer compliant elastic designs of the press-fit zone providing stress-free, solderless terminal-to-PCB connectivity suitable for the harshest of automotive environments.  

 

NanoMultispring and NanoMQS are trademarks.