Saftey Data Sheets Regulatory Framework

Product Information

Regulatory Framework for Safety Data Sheets

The vast majority of TE products are Articles; the regulatory framework is outlined below. By definition, this means they are not classified as dangerous products and that there is also no intended release of dangerous substances during normal conditions of use. The regulations do not require Safety Data Sheets for Articles. Although most of our products are Articles and do not require a Safety Data Sheet, you can find all relevant part specific product environmental compliance information in our Statements of Compliance (SoC) which are available for all TE products. Our REACH obligation, as defined by Article 33 of Regulation EC No 1907/2006, to communicate REACH Substances of Very High Concern (SVHC), is fulfilled by our REACH Substance Communication Documents (RSCDs). If a Substance of Very High Concern is identified in any of our products above the threshold of 0.1% weight by weight, this information is included in our order confirmations and packaging slips. Those documents also contain a link to the website where the RSCDs can be obtained.  

United States

Definition of an Article: OSHA Hazard Communication Standard (CFR, Title 29, Standard 1900.1200) : Article 1910.1200(c):

Article means a manufactured item other than a fluid or particle:

(i) which is formed to a specific shape or design during manufacture

(ii) which has end use function(s) dependent in whole or in part upon its shape or design during end use; and

(iii) which under normal conditions of use does not release more than very small quantities, e.g., minute or trace amounts of a hazardous chemical (as determined under paragraph (d) of this section), and does not pose a physical hazard or health risk to employees.

Exclusion from requirement to provide SDS for Articles: OSHA Hazard Communication Standard (CFR, Title 29, Standard 1900.1200): Article 1910.1200(b)(6)(v) :

1910.1200(b)

scope and application

1910.1200(b)(6)

this section does not apply to:

1910.1200(b)(6)(V)

Articles (as that term is defined in paragraph (c) of this section
 

Europe

Definition of an Article: REACH - Title 1 - Chapter 2 - Article 3, 3:

Article means an object which during production is given a special shape, surface or design which determines its function to a greater degree than does its chemical composition.

Requirements to provide SDS: REACH – Title 4 – Article 31.1:

The supplier of a substance or a preparation shall provide the recipient of the substance or preparation with a safety data sheet compiled in accordance with Annex II:

(a) where a substance or preparation meets the criteria for classification as dangerous in accordance with Directives 67/548/EEC or 1999/45/EC; or

(b) where a substance is persistent, bioaccumulative and toxic or very persistent and very bioaccumulative in accordance with the criteria set out in Annex XIII; or

(c) where a substance is included in the list established in accordance with Article 59(1) for reasons other than those referred to in points (a) and (b).

Those SDS requirements do apply to substances and preparations, and not to articles.