Battery and Power Cables

Power trip. TE's battery and power cables are designed for in-vehicle power distribution in high temperature applications. The cables carry several hundred Amps, resist abrasion and cut-through damage, vehicle fluids and extreme temperatures.

High-temperature routing solutions. Our battery and power cables have to be routed through high-temperature areas within a vehicle. The cables carry several hundred Amps, resist abrasion and cut-through damage, vehicle fluids and extreme temperature. The Raychem cables provide a cost-effective solution between 150° C and 200° C. for high strand count conductors or flexible insulation materials. The cables offer easy handling and provide a high level of flexibility in required fluoroelastomer insulated power cables.

Core Technologies

Technical Leadership in the Wire and Cable Industry

  • TE's Raychem is a pioneer of radiation cross-linking, and one of the leading supplier of such products worldwide.
  • All of TE's major product lines use insulation formulations developed in-house, and tailored to give optimum performance for each specific need.
  • When TE develops any new product, we test it well beyond the limits of international and OEM specifications, to ensure that it will not only exceed expectations in service, but will be as easy to process and install as possible.
  • TE employs state-of-the-art manufacturing techniques to ensure that consistent product quality is achieved. 
  • TE provides comprehensive handling guidelines with our products, and our expert technical support team is always on hand to respond to any technical queries that may arise.

Features

Battery and Power Cables
  • Continuous operating temperature from -40°C to +150°C (3000hrs) - ACW0 and MPCB
  • Continuous operating temperature from -40°C to +200°C (3000hrs) - HTPC
  • Compatible with all harness components
  • Mechanically robust
  • Resistance to automotive fluids

Benefits

Battery and Power Cables
  • Reduced need for over-protection – through increased abrasion resistance
  • Higher current rating at a given ambient temperature
  • Safe operation during short-term high current loading
  • Flexible for easy handling