Multi-Position Mounted FASTIN-FASTON Housings

MULTI-POSITION MOUNTED FASTIN-FASTON HOUSINGS

TE Connectivity (TE) introduces three position housings on a 7 mm centerline for use with crimp type 250 series FASTIN-FASTON tabs and FASTON receptacles. The new wire-to-wire housings meet the Glow Wire test 750°C, no flame, as well as UL94 V-0 flammability. The housings are used on room air conditioners and similar applications where a three-position wire-to-wire power connection is required, and an ergonomic solution to help speed assembly might be welcomed.

Product Features

  • Three position, nylon 6/6 housings for use with 250 series straight FASTIN-FASTON tabs and straight FASTON receptacles
  • Electrically insulate terminals
  • Meet IEC 60335-1 Glow Wire Test 750°C, no flame, and UL 94 V-0 flammability
  • Operating temperature ranges from -30 to 105°C
  • Allow as many as three connections to be made at once, potentially speeding this step of assembly
  • May help prevent mis-wiring in the application
  • Improve ergonomics for assembly workers
  • Locking latch incorporates snag-free features to help prevent wires from becoming entangled
  • Are UL recognized when used with designated receptacles

Applications

  • Room air conditioners
  • Other wire-to-wire applications where a three position power connector might be used
2297438-3 Crimp Terminal Housings  1
  • Connector System Wire-to-Wire
  • Terminates To Wire/Cable
  • Housing Type Cap Housing
  • Sealable No
  • Insulated No
  • Glow Wire Rating GWT 750°C (Without Flame)
  • Product Type Terminal Housing
  • Number of Positions 3
  • Housing Color Natural
  • Mating Retention With
  • Mating Alignment With
  • Terminal & Splice Style Tab & Receptacle
  • Terminal Orientation Straight
  • Mounting Style Free Hanging
  • Mating Retention Type Latch
  • Housing Material Nylon 66/6
  • Centerline 7
  • Length 28.5
  • Operating Temperature Range -30 – 105
  • For Use With 250 Series
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • Packaging Method Bag
  • Packaging Quantity 400
2297440-3 Crimp Terminal Housings  1
  • Connector System Wire-to-Wire
  • Terminates To Wire/Cable
  • Housing Type Receptacle Housing
  • Sealable No
  • Insulated No
  • Glow Wire Rating GWT 750°C (Without Flame)
  • Product Type Terminal Housing
  • Number of Positions 3
  • Housing Color Natural
  • Mating Retention With
  • Mating Alignment With
  • Terminal & Splice Style Receptacle
  • Terminal Orientation Straight
  • Mounting Style Free Hanging
  • Mating Retention Type Latch
  • Housing Material Nylon 66/6
  • Centerline 7
  • Length 25
  • Operating Temperature Range -30 – 105
  • For Use With 250 Series
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • Packaging Method Bag
  • Packaging Quantity 400