LIF E-Spring Contact receptacle

Low insertion force, robust connection.

E-Spring Contact receptacles require low insertion energy but provide a robust connection.

The E-Spring Contact receptacle provides the solution for a low insertion force receptacle in mass production applications. It is designed to meet the high quality requirements for household appliances applications. Enhanced customer benefits include easy insertion, contact robustness, and minimum worker’s effort. Its dual swinging spring design makes the insertion easier with less insertion force. Its geometry has been designed to endure overstress and non-aligned insertions. It is suitable for many application areas ranging from washing machines and refrigerators to freezers, air conditioners, and cooking equipment. 

Straight Receptables 6.3 mm

.250 Series

Wire Range mm2 Insulation Diameter
(mm)
Tab
Thickness
(mm)
Material
Thickness
Material
and
Finish
Part Number

0.3-0.8

2.3-3.3

0.8

0.4

Brass

336074-1

Brass-Tin Plated

336074-3

0.5-1.5

2.36-3.3

0.8

0.4

Brass

336075-1

Brass-Tin Plated

3369075-3

Steel-Nickel Plated

336075-5


1.0-2.5


3.0-4.3


0.8


0.4

Brass

336076-1

Brass Tin-Plated

336076-3

Steel-Nickel Platede

336076-5

  • Wire Range mm2
  • 0.3-0.8
  • Insulation Diameter (mm) 2.3-3.3
  • Tab Thickness (mm) 0.8
  • Material Thickness 0.4
  • Material and Finish Brass
  • Part Number 336074-1
  • 0.5-1.5
  • Insulation Diameter (mm) 2.36-3.3
  • Tab Thickness (mm) 0.8
  • Material Thickness 0.4
  • Material and Finish Brass
  • Part Number 336075-1
  • 1.0-2.5
  • Insulation Diameter (mm) 3.0-4.3
  • Tab Thickness (mm) 0.8
  • Material Thickness 0.4
  • Material and Finish Brass
  • Part Number 336076-1

Features

  • For 6.35 x 0.8mm tabs
  • Low insertion force
  • Tab stop at the end of the mating process
  • Tin and nickel plated products available

Advantages

  • Easy insertion
  • Its swinging spring makes the insertion easy and with practically no effort (work)
  • Design and geometry suitable for automation process
  • Contact robustness
  • Its geometry has been designed in order to endure overstress, pulling from the cable, and non-aligned insertions
  • Minimum effort for workers
  • The insertion forces appear only in a small part of the insertion trajectory

Applications

  • Washing machines, dishwashers
  • Refrigerators, freezers
  • Cookers, hot plates, ovens
  • Small appliances
  • Vending and gambling machines

E-SPRING CONTACT is a trademark.

LIF E-Spring Contact receptacle

Low insertion force, robust connection.

E-Spring Contact receptacles require low insertion energy but provide a robust connection.

The E-Spring Contact receptacle provides the solution for a low insertion force receptacle in mass production applications. It is designed to meet the high quality requirements for household appliances applications. Enhanced customer benefits include easy insertion, contact robustness, and minimum worker’s effort. Its dual swinging spring design makes the insertion easier with less insertion force. Its geometry has been designed to endure overstress and non-aligned insertions. It is suitable for many application areas ranging from washing machines and refrigerators to freezers, air conditioners, and cooking equipment. 

Straight Receptables 6.3 mm

.250 Series

Wire Range mm2 Insulation Diameter
(mm)
Tab
Thickness
(mm)
Material
Thickness
Material
and
Finish
Part Number

0.3-0.8

2.3-3.3

0.8

0.4

Brass

336074-1

Brass-Tin Plated

336074-3

0.5-1.5

2.36-3.3

0.8

0.4

Brass

336075-1

Brass-Tin Plated

3369075-3

Steel-Nickel Plated

336075-5


1.0-2.5


3.0-4.3


0.8


0.4

Brass

336076-1

Brass Tin-Plated

336076-3

Steel-Nickel Platede

336076-5

  • Wire Range mm2
  • 0.3-0.8
  • Insulation Diameter (mm) 2.3-3.3
  • Tab Thickness (mm) 0.8
  • Material Thickness 0.4
  • Material and Finish Brass
  • Part Number 336074-1
  • 0.5-1.5
  • Insulation Diameter (mm) 2.36-3.3
  • Tab Thickness (mm) 0.8
  • Material Thickness 0.4
  • Material and Finish Brass
  • Part Number 336075-1
  • 1.0-2.5
  • Insulation Diameter (mm) 3.0-4.3
  • Tab Thickness (mm) 0.8
  • Material Thickness 0.4
  • Material and Finish Brass
  • Part Number 336076-1

Features

  • For 6.35 x 0.8mm tabs
  • Low insertion force
  • Tab stop at the end of the mating process
  • Tin and nickel plated products available

Advantages

  • Easy insertion
  • Its swinging spring makes the insertion easy and with practically no effort (work)
  • Design and geometry suitable for automation process
  • Contact robustness
  • Its geometry has been designed in order to endure overstress, pulling from the cable, and non-aligned insertions
  • Minimum effort for workers
  • The insertion forces appear only in a small part of the insertion trajectory

Applications

  • Washing machines, dishwashers
  • Refrigerators, freezers
  • Cookers, hot plates, ovens
  • Small appliances
  • Vending and gambling machines

E-SPRING CONTACT is a trademark.