Mag-Mate

MAG-MATE Terminals

Full selection of MAG-MATE Insulation Displacement Crimp (IDC) terminals.

TE offers a full selection of Standard MAG-MATE Insulation Displacement Crimp (IDC) terminals for magnet wire terminations. MAG-MATE terminals are available in poke-in, poke-in tab, splice, crimp wire barrel, solder post, quick connect tab, pin and receptacle styles. Standard MAG-MATE terminates magnet wire ranging from 34-12 AWG [0.16 -2.05 mm]. Each IDC slot size terminates a range of up to four consecutive magnet wire sizes. Two magnet wires with the same diameter can be terminated in one terminal except as noted. According to TE specifications MAG-MATE cavities are either integrated into coil bodies or specially designed cavity housings. The magnet wires are precisely positioned in the plastic cavity slots. The MAG-MATE Inserter cuts the terminals from the strip and places the terminals over the magnet wire into the plastic cavities. During this operation, small stripping shoulders in the IDC slot remove the film insulation from the magnet wire. Residual spring energy in the terminal causes the side walls of each IDC slot to function as opposing cantilever beams. This constant pressure results in an intimate metal-to-metal interface, providing a reliable, long-term connection. Wiping action between the wire and terminal removes oxides or other contaminants present on both the conductor and the terminal slot side walls, producing a clean, stable, gas-tight electrical termination. The MAG-MATE Inserter may be used as a semi-automatic bench machine or integr otnideta production lines for fully-automatic applications.

Features

  • Terminates film-insulated copper and aluminum magnet wire 
  • Eliminates need for pre-stripping conductors
  • Eliminates need to post insulate termination 
  • Excess magnet wire is automatically trimmed during the termination process 
  • Simultaneously terminates two magnet wires of the same size in one terminal (for splicing or bi-filing)
  • Various lead wire attachment options available
  • Available in strip form for semi-automaticor fully automatic insertions
  • Available in loose piece form for hand tool insertions
  • Varnish resist tab terminals are available for special applications
  •  High speed, fully automated integrated systems provide uniform terminations reliably at the lowest possible applied cost 
  • Clean metal-to-metal interface produces stable, gas-tight electrical terminations free of oxides and other contaminants 
  • Recognized under the Component Recognition Program of Underwriters Laboratories Inc., F ile N o. E 13288,Vol. 1, S ec 29

Product Offering

  • Standard MAG-MATE Terminals
  • Slim Line MAG-MATE Termianls
  • Mini MAG-MATE Terminals