Model 3028

MEMS & Piezoelectric Accelerometers

Designed for application durability in harsh environments, TE Connectivity (TE) manufactures various board mounted silicon MEMS accelerometers and Piezoelectric accelerometers. These sensors are available in standard packages and custom designs to meet customer design requirements. We offer both DC-response (static) and AC-response (dynamic) types of accelerometers to meet your application needs.

Product Features:

Capabilities for TE's Board Mount Accelerometer Portfolio
  • AC and DC accelerometer design packages utilizing Piezoelectric and MEMS technologies
  • IEPE, PE charge, 3 wire voltage, and and MEMS DC accelerometer types
  • Single and triaxial designs
  • Acceleration ranges from ±4 to ±6000g
  • Adhesive, screw mount, and solderable packages
  • High over-range protection
  • Hermetically sealed packges for harsh environments
  • Long-term measurement stability

-55°C

Maximum operating temperature available on various standard packages

125°C

Maximum operating temperature available on various standard packages

orange bar
ac accelerometer
blank
DC Accelerometer
blank
orange bar