thermopile

Thermopile Infrared (IR) Sensors

TE Connectivity's (TE) thermopile infrared sensors provide reliable non-contact temperature measurement solutions.

Thermopile infrared (IR) Sensors. Thermopiles are designed to measure temperature from a distance by detecting an object's infrared (IR) energy. The higher the temperature, the more IR energy is emitted. The thermopile sensing element, composed of small thermocouples on a silicon chip, absorb the energy and produce an output signal.  A reference sensor is designed into the package as a reference for compensation.  

Temperature Sensor - TS105-10L5 5mm Thermopile
TS105-10L5
TS305-10C50 Thermopile
TS305-10C50
Temperature Sensor - TS305-11C55
TS305-11C55
Temperature Sensor - TS318-11C55
TS318-11C55

Standard and custom thermopile sensors are available. Thermopile infrared (IR) non-contact temperature measurement sensors are available with various lens, and filters allowing use in multiple applications, from industrial pyrometers, to climate controls and medical devices.  Depending on the sensor, the output signal can be the standard resistance output, or packaged with analog or digitla output signals.  Various sensor packages are available including hermetically sealed housings, stainless steel packaged housings, and integral circuit boards and connectors.  Custom thermocouple infrared sensors are available.