speed sensor

Speed Sensors

TE Connectivity (TE) manufactures standard and custom speed sensors for various industries including automotive, industrial, and power generation.

Jaquet Technology Group. JAQUET specializes in speed measurement by providing speed sensors and complete systems solutions for applications in demanding and ambient conditions. JAQUET manufactures speed sensors in quantities from 1 to millions per project and year. These mostly customer specific solutions add value through being matched to individual applications.

speed sensoir

Five Technology Platforms

  • Active eddy current
  • Passive eddy current
  • Variable reluctance
  • TurboTach for R&D
  • Virtual turbo sensing

Robust Integration

Advanced Technology
  • Active eddy current sensing elements
  • High temperature, configurable electronics are packaged in the sensor housing
  • Temperature and sensor diagnostics

Program Specific Design Solutions

  • Design margin for high temperatures – 200°C continuous, 250°C peak – cable up to 270°C
  • Connection with a cable or with an integrated high temperature connector
  • Configurable to meet specific program requirements such as; divider circuit, pulse width, etc.
  • Intelligent integration and configuration concept leads to competitive pricing

Dependable Design

Easy Assembly
  • Long standing field experience based design margin for ever changing engine conditions
  • Over 12 million turbocharger speed sensors in traffic
  • Also suitable for low conductive targets such as titanium compressor wheels
  • Robust electrical design to withstand EMC and EMI disturbances
  • No cable length limitations
  • Minimized tip size - no complex manufacturing requirements on mounting hole
  • Quick and easy to assemble - no mounting adjustments needed
  • Compatible with all major automotive ECU brands
speed sensor

Speed Sensors

TE Connectivity (TE) manufactures standard and custom speed sensors for various industries including automotive, industrial, and power generation.

Jaquet Technology Group. JAQUET specializes in speed measurement by providing speed sensors and complete systems solutions for applications in demanding and ambient conditions. JAQUET manufactures speed sensors in quantities from 1 to millions per project and year. These mostly customer specific solutions add value through being matched to individual applications.

speed sensoir

Five Technology Platforms

  • Active eddy current
  • Passive eddy current
  • Variable reluctance
  • TurboTach for R&D
  • Virtual turbo sensing

Robust Integration

Advanced Technology
  • Active eddy current sensing elements
  • High temperature, configurable electronics are packaged in the sensor housing
  • Temperature and sensor diagnostics

Program Specific Design Solutions

  • Design margin for high temperatures – 200°C continuous, 250°C peak – cable up to 270°C
  • Connection with a cable or with an integrated high temperature connector
  • Configurable to meet specific program requirements such as; divider circuit, pulse width, etc.
  • Intelligent integration and configuration concept leads to competitive pricing

Dependable Design

Easy Assembly
  • Long standing field experience based design margin for ever changing engine conditions
  • Over 12 million turbocharger speed sensors in traffic
  • Also suitable for low conductive targets such as titanium compressor wheels
  • Robust electrical design to withstand EMC and EMI disturbances
  • No cable length limitations
  • Minimized tip size - no complex manufacturing requirements on mounting hole
  • Quick and easy to assemble - no mounting adjustments needed
  • Compatible with all major automotive ECU brands