Rotary Encoder Sensors

Rotary Encoder Sensors

Our sensors provide rotary position measurements for a range of applications.

Angular and Linear Encoders. TE offers absolute and incremental, linear and angular encoders based on our AMR (Anisotropic Magneto Resistive) and Hall-effect technologies. These technologies are not affected by dirt, oil, dust or other contaminants, or by changes in ambient lighting conditions. Outputs are either analog or digital. Various off the shelf and custom packaging options provide rugged, low cost, non contacting position feedback for demanding applications. 

Magnetic Encoders

TE develops innovative custom packaged solutions for rotary sensing applications using magnetic sensing technology. An encoder is a sensing device that translates either linear or rotary motion into a predictable electrical output.

ED-19 Series
ED-19 Series
ED-20 Series
ED-20 Series
ED21 Series
ED21 Series
ED-22 Series
ED-22 Series

Optical Encoders

TE offers incremental optical encoders for automation applications. The model CH25 is a standard 2.5" square flange mount with a 3/8" and has resolution to 5,000 cycles per turn. The model CS15 is smaller and more economical for lighter-duty applications. Resolution is from 100 to 2,500 cycles per revolution.