Products (19) Overview
Need Image

Rotary Displacement Sensors - Potentiometer

TE's rotational transducers provide a position feedback signal of a rotating shaft or object.

Absolute Analog and Digital Encoders. TE’s RT8000 and RT9000 Series rotational sensors are intended for industrial process control and automation applications. These rotational sensors make absolute position measurements from 1/8th to 200 turns and provide industry standard 4-20 mA and 0-10V analog outputs; or CANJ1939 digital. All enclosures are IP67 min with IP68 option; hazardous area approved versions available.

RT8000 Series

Our RT8000 Series rotational transducers provide absolute rotary position up to a 200-turn full stroke range. The sensing element of this device is a precision plastic-hybrid potentiometer which provides superb linearity and resolution. Available with either analog or digital output signals, this series is provides the full range of industry standard output signals from 4-20mA to DeviceNET®. Each model offers ease of mounting, an optional mounting bracket and maintains position information even during power loss.  TE's rotational sensors are intended for industrial process control and automation applications.

RT8000 rotary potentiometer

RT9000 Series

Our RT9000 Series rotational transducers provide absolute rotary position up to a 50-turn full stroke range. The sensing element of this device is a precision plastic-hybrid potentiometer which provides superb linearity and resolution. Available with either analog or digital output signals, this series is provides the full range of industry standard output signals including 0-10Vdc, 4-20mA, DeviceNET® and CAN J1939. Each model offers ease of mounting, an optional mounting bracket and maintains position information even during power loss. Hazardous area rating option available for RT9420. TE's rotational sensors are intended for industrial process control and automation applications.

RT9000 rotary potentiometer
Related Materials
Need Image

Rotary Displacement Sensors - Potentiometer

TE's rotational transducers provide a position feedback signal of a rotating shaft or object.

Absolute Analog and Digital Encoders. TE’s RT8000 and RT9000 Series rotational sensors are intended for industrial process control and automation applications. These rotational sensors make absolute position measurements from 1/8th to 200 turns and provide industry standard 4-20 mA and 0-10V analog outputs; or CANJ1939 digital. All enclosures are IP67 min with IP68 option; hazardous area approved versions available.

RT8000 Series

Our RT8000 Series rotational transducers provide absolute rotary position up to a 200-turn full stroke range. The sensing element of this device is a precision plastic-hybrid potentiometer which provides superb linearity and resolution. Available with either analog or digital output signals, this series is provides the full range of industry standard output signals from 4-20mA to DeviceNET®. Each model offers ease of mounting, an optional mounting bracket and maintains position information even during power loss.  TE's rotational sensors are intended for industrial process control and automation applications.

RT8000 rotary potentiometer

RT9000 Series

Our RT9000 Series rotational transducers provide absolute rotary position up to a 50-turn full stroke range. The sensing element of this device is a precision plastic-hybrid potentiometer which provides superb linearity and resolution. Available with either analog or digital output signals, this series is provides the full range of industry standard output signals including 0-10Vdc, 4-20mA, DeviceNET® and CAN J1939. Each model offers ease of mounting, an optional mounting bracket and maintains position information even during power loss. Hazardous area rating option available for RT9420. TE's rotational sensors are intended for industrial process control and automation applications.

RT9000 rotary potentiometer