KMZ

Magnetic Sensors

TE's magnetic sensors are precise and contact-less devices that measure the changes in the angle of a magnetic field as seen by the sensor.

Anisotropic Magneto-Resistive (AMR) Sensor Components. TE Connectivity's magnetic sensor components offer robust non-contact position measurements in harsh environments. For example, the unique features of the AMR effect allow the detection of tiny disturbances in the earth magnetic field created by cars in traffic detection sensors, as well as the measurement of sub micrometer displacements in precision linear encoders.  The AMR technology is also successfully used for presence detection, such as the end point detection in pneumatic cylinders. TE's AMR sensor components are widely used in a variety of automotive, industrial, medical and consumer applications. In general, AMR sensors convert the magnetic field direction into an electrical signal. All AMR sensor components are packaged in attractive modern packages and are ROHS and REACH compliant. 

Scalable Linear Magnetoresistive Sensor Arrays Video (English)

Andreas Voss presents details on magnetoresistive sensor technology and where the sensor technology can be applied.

ED34 Linear Encoder Module
ED34 Linear Encoder Module
ED34 Linear Encoder
ED34 Linear Encoder
KMXP-PCBA
KMXP-PCBA
KMT32B
KMT32B
KMT32B TD
KMT32B TD
KMT36H PCB
KMT36H PCB
KMT37
KMT37
KMXP Series
KMXP Series
MLS HD Series
MLS HD Series
MLS HK
MLS HK
MLS HS
MLS HS
KMY2X
KMY2X
KMZ10CM
KMZ10CM
MS32
MS32