RVDT/RVIT Position Sensors
RVDT (Rotary Variable Differential Transformer) and RVIT (Rotary Variable Inductive Transducer) sensors feature precision ball bearings and non-contact inductive magnetic coupling for extremely long cycle life and virtually infinite resolution. Various off-the-shelf and custom packaging options are available for the most demanding application requirements. Our AC operated RVDTs are compatible with our full line of signal conditioners, panel displays and mini-controllers.
Product Features
- AC operated RVDTs measure rotary position up to ±60 degrees
- DC RVDTs and RVITs measure up to ±75 degrees with DC voltage output
- Custom measurement ranges are available