HTU2XF

Pinpointing humidity with accuracy

Based on a unique capacitive cell, our temperature and humidity sensors are designed for high volume applications where humidity measurement is needed.

Product Features:

Capabilities for TE's Humidity Sensor Portfolio
  • Strict linear response curve through humidity (0-100%) and temperature (-40 to 125°C) respectively
  • Specific polymer combined with calibration slope and offset skills
  • Industry leading response time (t63% in 2 sec)
  • Even after condensation, the response time is t63% in 5 sec, enabling best in class overall system performance
  • An optional filter membrane is specially designed to support harsh environments
  • Specific die structure and IP67 rated sealing with filter options
  • Even after high humidity exposure or condensation events
  1. HTU21 Humidity Temperature Sensor (English)

Learn how the HTU21 Humidity Temperature Sensors maintain constant conditions to increase efficiency and reduce waste in appliances like refrigerators.

±2%

Typical Accuracy

2 sec

response time; 5 seconds after condensation

IP67

Ingress Protection with filter

HTU0 Series Humidity and Temperature Sensor
HTU20 Series Humidity and Temperature Sensor
HTU humidity temperature sensor with filter
HTU21 Series Humidity and Temperature Sensor with filter
HTU humidity and temperature sensor comparison infographic
orange bar