Humidity Sensor Assemblies - HM1500LF

Humidity Sensor Assemblies

TE Connectivity (TE) offers packaged humidity and temperature sensors with voltage (analog) output signals. Designed for 2% accuracy in ranges from 10-95% relative humidity (RH), these sensors can be used for HVAC and air quality applications in which compensation for humidity is required. A specialized version for low RH settings is available.

Product Features

Capabilities for TE's Humidity Temperature Sensor Assembly Portfolio
  • Various standard and customizable configurations for relative humidity measurement applications including HVAC, Intelligent Buildings, and Automotive / Off-road vehicle applications
  • Additional measurement properties available in certain packages include the measurement of temperature and pressure
  • Plug and play configurations to make intregration simple
  • Analog and digital output signals available

100%

Maximum operating relative humidity available

110°C

Maximum operating temperature available within category of products