Timer Relays in multiple pole and mounting configurations

Our time delay relays provide enhanced control functionality with the addition of control input circuitry to high performance relays. Our timer relays offer options of hermetically sealed versions and can be qualified for nuclear with pneumatic technology operation. Time delay relays are commonly used in commercial, nuclear, aerospace, and military applications.

Features of the Time Delay Relays

  • Solid state and pneumatic timing circuitry
  • Multiple fixed and adjustable timing functions
  • A choice of mounting style and terminal options: Gold plated pins for socket mounting or tin dipped hook terminals for solder connection, with optional side mounting brackets

  • Available as nuclear qualified control time delay devices with pneumatic technology operation allowing for time delay without power
  • Available as delay-on-operate, delay-on-release in fixed, adjustable and interval timing functions with electromechanical and solid state outputs.

Featured Product

TE's CII Mid-Range Time Delay Relays

Available in two different switching modes, these delay timer relays are designed for delay-on operate and delay on release, each with fixed or adjustable timing functions. Available in military and commercial versions, these relays include solid state timing circuits controlling our FCA-210 series relays, providing 2 Form C (DPDT) output contacts rated 10 amps.  

Qualified for:

  • MIL-PRF- 83726/28
  • MIL-PRF- 83726/29
  • MIL-PRF- 83726/30
  • MIL-PRF- 83726/31
CII Mid Range Relay
CII Mid Range Relays are offered in both military and commercial versions.