Products (92) Overview
RZ Relay

RZ Relays

TE Connectivity's RZ Relays are suitable for a broad range of applications such as energy management systems, household appliances, boiler controls, timers, HVAC controls, lighting, door controls and home automation.

Designed for the 16A global standard platform, TE's RZ relay series include single-pole relays with normally open or changeover contacts as well as standard versions for 85°C ambient temperature and high temperature models for 105°C. The RZ relay comes with a unique weld breaker mechanism to overcome micro welding and help improve life time and is approved at UL, VDE and CQC.

Key Applications

  • Heating elements
  • Pump control relay
  • Boiler Control
  • Heating systems controllers
  • Air conditioning systems
  • Lighting
  • Staircase timer
  • Door control
  • Time switches
  • Interface modules
  • Motor protection device / controls
  • Machinery controls
  • Energy controls and distribution
  • Timer, temperature controls, phase protection

Key Features

  • Designed to 16 Amp global standard platform for HVAC systems
  • Unique weld breaker mechanism to overcome micro welding and help improve life time
  • Single-pole relays with normally open or changeover contacts
  • The rated coil power is 400mW
  • Approved at UL, VDE and CQC
  • Standard versions for 85°C ambient temperature and high temperature models for 105°C
  • Offers silver nickel (AgNi) and silver-tin oxide (AgSnO2) contacts
  • Complies with the glow wire tests according to IEC60335-1 and is RoHS compliant
RZ Relay

RZ Relays

TE Connectivity's RZ Relays are suitable for a broad range of applications such as energy management systems, household appliances, boiler controls, timers, HVAC controls, lighting, door controls and home automation.

Designed for the 16A global standard platform, TE's RZ relay series include single-pole relays with normally open or changeover contacts as well as standard versions for 85°C ambient temperature and high temperature models for 105°C. The RZ relay comes with a unique weld breaker mechanism to overcome micro welding and help improve life time and is approved at UL, VDE and CQC.

Key Applications

  • Heating elements
  • Pump control relay
  • Boiler Control
  • Heating systems controllers
  • Air conditioning systems
  • Lighting
  • Staircase timer
  • Door control
  • Time switches
  • Interface modules
  • Motor protection device / controls
  • Machinery controls
  • Energy controls and distribution
  • Timer, temperature controls, phase protection

Key Features

  • Designed to 16 Amp global standard platform for HVAC systems
  • Unique weld breaker mechanism to overcome micro welding and help improve life time
  • Single-pole relays with normally open or changeover contacts
  • The rated coil power is 400mW
  • Approved at UL, VDE and CQC
  • Standard versions for 85°C ambient temperature and high temperature models for 105°C
  • Offers silver nickel (AgNi) and silver-tin oxide (AgSnO2) contacts
  • Complies with the glow wire tests according to IEC60335-1 and is RoHS compliant