ZTSL - Low Fire Hazard Identification Sleeves

ZTSL - Low Fire Hazard Identification Sleeves

Heat shrink marker sleeves for the identification of wires and cables, specially designed for the Chinese rail market.

ZTSL LFH (Low Fire Hazard) heat shrink marker sleeves for the identification of wires and cables, specially designed for the Chinese rail market.  Presented as cut sleeves organised in a ladder format. Manufactured using a specially developed material, formulated to give Low Fire Hazard properties that allow this product to be used in locations where fire may pose a risk to human life and property. ZTSL marker sleeves are available as part of a complete printing system. The system comprises specific, thermal transfer ribbons and WINTOTAL software.

Application

  • Pre-termination Cable Identification
  • Particularly suitable for locations with a fire risk to human life or equipment
  • Designed for the Chinese Rail Market

Features

  • Zero Halogen
  • Low Toxic Fumes
  • Low Smoke
  • Self-extinguishing, non-flame propagating
  • Resistant to key rail fluids (defined by RW-2550)
  • Sleeve diameters from 2.4mm to 38.1mm
  • Shrink ratio 2:1