ZHD

ZHD - Low Fire Hazard, Fluid Resistant Heat Shrinkable Wire Identification Sleeves

The Next Generation of Cable Identification Solutions for the Rail Industry

Until now, heat shrink cable identification systems were either Low Fire Hazard or Diesel Resistant – but never both. ZHD changes all that. The development of ZHD was driven by the Rail industry. A revolutionary material, created in response to a clearly identified need. It’s the first and only Low Fire Hazard, Diesel Resistant heat shrink cable identification solution available in the market today – which meets the EN 45545-2 standard for fire safety in rail vehicles.
Using our extensive industry knowledge and research, we have developed a unique cable identification product which no other provider has been able to deliver to the industry. One that addresses two key challenges in a single solution.

Benefits

  • Meets industry standards, including EN 45545-2
  • Environmentally friendly to UNIFE standards
  • Single product enables inventory reduction
  • Decreases set-up and change-over frequency

Features

  • EN45545-2 Hazard Level 2 for fire safety in rail vehicles
  • Zero halogen material
  • Diesel Resistant and flame resistant
  • Low smoke and toxicity
  • Temperature range of -55 to 125˚C (-67°F to 257°F)
  • Sleeve diameters from 2.4mm (3/32”) to 38.1mm (1 1/2”)
  • Shrink ratio of 2:1
  1. ZHD-SCE Heatshrink Identification Sleeve, One Combined Solution for Two Industry Challenges

Discover how TE views the rail industry current and future needs and trends.

ZHD-SCE-1K-12.7-50-4 Printable Tubing  1
  • Tubing Type Ladder
  • Tubing Grade Fluid Resistant & Low Fire Hazard
  • Shrink Ratio 2:1
  • Color Yellow
  • Markers per Sleeve 1
  • Sleeve Length 50
  • Supplied Diameter 12.7
  • Recovered Inside Diameter 6.3
  • Compatible Cable Diameter 6.9 – 10.7
  • Operating Temperature Range -55 – 135
  • Recommended Ribbon See Printer Ribbon Matrix
  • Printer Technology Thermal Transfer
  • Recommended Printer See Printer Ribbon Matrix
  • Packaging Quantity 1000
ZHD-SCE-1K-12.7-50-9 Printable Tubing  1
  • Tubing Type Ladder
  • Tubing Grade Fluid Resistant & Low Fire Hazard
  • Shrink Ratio 2:1
  • Color White
  • Markers per Sleeve 1
  • Sleeve Length 50
  • Supplied Diameter 12.7
  • Recovered Inside Diameter 6.3
  • Compatible Cable Diameter 6.9 – 10.7
  • Operating Temperature Range -55 – 135
  • Recommended Ribbon See Printer Ribbon Matrix
  • Printer Technology Thermal Transfer
  • Recommended Printer See Printer Ribbon Matrix
  • Packaging Quantity 1000