snap-on

Snap-On Pre-Printed Wire Markers

Convenient and easy to use, designed to stand the test of time, preventing costly re-work before the life of the equipment ends.

STD and STB markers are individual snap on markers used to identify wires and small cables permanently. STD markers are white and yellow. STB markers are color coded.
These markers are side-entry installed using an applicator wand, so allowing identification after termination and/or installation. These markers have an expanding profile which enables markers to accommodate a wide rand of wire and small cable sizes. The markers are supplied chevron cut to ensure the legend remains aligned. Manufactured using a zero halogen polyoxymethylene (POM) compound, this marker lends itself to installations where a permanent solution is required. Ideally suited for use in Energy projects including power stations, oil refineries and offshore platforms.

Applications

  • Post termination cable identification
  • Identification of small wires and cables including optical fibres
  • Ideally suited for use in Energy projects, including power stations, oil refineries, and offshore platforms.

Features

  • Zero Halogen
  • Excellent resistance to burning - UL94 HB rated
  • UV stabilised material - On black marker with white legends 
  • Resistance to key fluids, including those used in Energy, Oil refineries, Aviation and Military (defined by RW-2538)
  • Ten sizes for cable diameters 1.0 to 19.0mm *0.04 to 0.75 inches) 
  • Secure grip for positive fixing to cable
  • Applicator wands available for easy marker installation
  • Applicator has a patented slit to prevent over-expansion of the marker during application
  • The high elasticity of the marker enables material to be installed without damaging the substrate.

STD01W-0 Pre-Printed Markers
PRODUCT

Identification & Labeling

-

Pre-Printed Markers

STD01W-0 - STD01W-0

  • TE Internal Number: 380468-000

  • Alias ID: 1-1198186-4

active
  • Marker Style Snap-On
  • Marker Color White
  • Marker Material Polyoxymethylene
  • Compatible Cable Diameter 1 – 1.4
  • Printed Marking 0
  • Packaging Quantity 300
  • Packaging Method Strip
  • Printed Marking Color Black
STD01W-1 Pre-Printed Markers
PRODUCT

Identification & Labeling

-

Pre-Printed Markers

STD01W-1 - STD01W-1

  • TE Internal Number: 036952-000

  • Alias ID: 6-1198215-3

active
  • Marker Style Snap-On
  • Marker Color White
  • Marker Material Polyoxymethylene
  • Compatible Cable Diameter 1 – 1.4
  • Printed Marking 1
  • Packaging Quantity 300
  • Packaging Method Strip
  • Printed Marking Color Black
STD01W-2 Pre-Printed Markers
PRODUCT

Identification & Labeling

-

Pre-Printed Markers

STD01W-2 - STD01W-2

  • TE Internal Number: 880874-000

  • Alias ID: 7-1198147-0

active
  • Marker Style Snap-On
  • Marker Color White
  • Marker Material Polyoxymethylene
  • Compatible Cable Diameter 1 – 1.4
  • Printed Marking 2
  • Packaging Quantity 300
  • Packaging Method Strip
  • Printed Marking Color Black
STD01W-3 Pre-Printed Markers
PRODUCT

Identification & Labeling

-

Pre-Printed Markers

STD01W-3 - STD01W-3

  • TE Internal Number: 261416-000

  • Alias ID: 1198198-3

active
  • Marker Style Snap-On
  • Marker Color White
  • Marker Material Polyoxymethylene
  • Compatible Cable Diameter 1 – 1.4
  • Printed Marking 3
  • Packaging Quantity 300
  • Packaging Method Strip
  • Printed Marking Color Black
STD01W-4 Pre-Printed Markers
PRODUCT

Identification & Labeling

-

Pre-Printed Markers

STD01W-4 - STD01W-4

  • TE Internal Number: 886014-000

  • Alias ID: 8-1198145-6

active
  • Marker Style Snap-On
  • Marker Color White
  • Marker Material Polyoxymethylene
  • Compatible Cable Diameter 1 – 1.4
  • Printed Marking 4
  • Packaging Quantity 300
  • Packaging Method Strip
  • Printed Marking Color Black
STD01W-5 Pre-Printed Markers
PRODUCT

Identification & Labeling

-

Pre-Printed Markers

STD01W-5 - STD01W-5

  • TE Internal Number: 472156-000

  • Alias ID: 5-1198179-5

active
  • Marker Style Snap-On
  • Marker Color White
  • Marker Material Polyoxymethylene
  • Compatible Cable Diameter 1 – 1.4
  • Printed Marking 5
  • Packaging Quantity 300
  • Packaging Method Strip
  • Printed Marking Color Black
STD01W-6 Pre-Printed Markers
PRODUCT

Identification & Labeling

-

Pre-Printed Markers

STD01W-6 - STD01W-6

  • TE Internal Number: 697328-000

  • Alias ID: 6-1198161-6

active
  • Marker Style Snap-On
  • Marker Color White
  • Marker Material Polyoxymethylene
  • Compatible Cable Diameter 1 – 1.4
  • Printed Marking 6
  • Packaging Quantity 300
  • Packaging Method Strip
  • Printed Marking Color Black
STD01W-7 Pre-Printed Markers
PRODUCT

Identification & Labeling

-

Pre-Printed Markers

STD01W-7 - STD01W-7

  • TE Internal Number: 115690-000

  • Alias ID: 4-1198207-5

active
  • Marker Style Snap-On
  • Marker Color White
  • Marker Material Polyoxymethylene
  • Compatible Cable Diameter 1 – 1.4
  • Printed Marking 7
  • Packaging Quantity 300
  • Packaging Method Strip
  • Printed Marking Color Black
STD01W-8 Pre-Printed Markers
PRODUCT

Identification & Labeling

-

Pre-Printed Markers

STD01W-8 - STD01W-8

  • TE Internal Number: 695082-000

  • Alias ID: 5-1198161-5

active
  • Marker Style Snap-On
  • Marker Color White
  • Marker Material Polyoxymethylene
  • Compatible Cable Diameter 1 – 1.4
  • Printed Marking 8
  • Packaging Quantity 300
  • Packaging Method Strip
  • Printed Marking Color Black
STD01W-9 Pre-Printed Markers
PRODUCT

Identification & Labeling

-

Pre-Printed Markers

STD01W-9 - STD01W-9

  • TE Internal Number: 524448-000

  • Alias ID: 7-1198175-2

active
  • Marker Style Snap-On
  • Marker Color White
  • Marker Material Polyoxymethylene
  • Compatible Cable Diameter 1 – 1.4
  • Printed Marking 9
  • Packaging Quantity 300
  • Packaging Method Strip
  • Printed Marking Color Black