z-type

Z-Type® Pre-Printed Push-On Cable Markers

A simple cost-effective identification solution for wires & small cables

Z-Type® markers are individual push-on markers used to identify wires and small cables permanently. The markers are manufactured using PVC and designed with an expanding profile, enabling each marker to accommodate a wide range of wire/cable sizes.
Z-Type® markers are a simple, cost-effective solution for many commercial wire identification applications. The markers are supplied either straight cut or chevron cut. The chevron cut option ensures the markers remain aligned. Standard Z-Type® markers are yellow or white with black legends and can be supplied as loose pieces packed in boxes or on reels. Colour coded markers are also available. Suitable for industrial applications

Applications

  • Pre-termination cable identification
  • Identification of small wires and cables
  • Applicator wands available for easy marker
    installation
  • Electrical and Electronic Equipment, Industrial

Features

  • Self-extinguishing
  • Resistant to key industrial fluids, including those used in Mass transit, Aviation and Military
    (defined by RW-2535)
  • Nine sizes covering wire diameters from 1.5mm to 12.7mm (0.06 inches to 0.5 inches)

Specifications

TE Connectivity Standard

  • RW-2513

Industrial

  • BS 6746C:1993 Colour chart for insulation and health of electric cables
  • IEC 60304 Standard colours for Insulation for Low Frequency Cables and Wires

PRODUCT

06161000 - EC0571-000

  • TE Internal Number: EC0571-000

  • Alias ID: 06161000

  • Alias ID: 9-1198216-6

active
PRODUCT

06161101 - EC0572-000

  • TE Internal Number: EC0572-000

  • Alias ID: 06161101

  • Alias ID: 1198187-4

active
PRODUCT

06161202 - EC0573-000

  • TE Internal Number: EC0573-000

  • Alias ID: 06161202

  • Alias ID: 1-1198155-4

active
PRODUCT

06161303 - EC0575-000

  • TE Internal Number: EC0575-000

  • Alias ID: 06161303

  • Alias ID: 4-1198184-0

active
PRODUCT

06161400 - EC0576-000

  • TE Internal Number: EC0576-000

  • Alias ID: 06161400

  • Alias ID: 9-1899190-6

active
PRODUCT

06161404 - EC0577-000

  • TE Internal Number: EC0577-000

  • Alias ID: 06161404

  • Alias ID: 7-1198216-0

active
PRODUCT

06161505 - EC0578-000

  • TE Internal Number: EC0578-000

  • Alias ID: 06161505

  • Alias ID: 1198214-5

active
PRODUCT

06161606 - EC0579-000

  • TE Internal Number: EC0579-000

  • Alias ID: 06161606

  • Alias ID: 4-1198182-9

active
PRODUCT

06161707 - EC0580-000

  • TE Internal Number: EC0580-000

  • Alias ID: 06161707

  • Alias ID: 1198189-2

active
PRODUCT

06161808 - EC0581-000

  • TE Internal Number: EC0581-000

  • Alias ID: 06161808

  • Alias ID: 5-1198188-7

active