TTMS & TMS

TMS - Military Grade Heat Shrinkable Wire Identification Sleeves

Thin wall flame retarded radiation cross-linked modified heat-shrinkable tubing.

Thin wall flame retarded radiation cross-linked modified polyolefin heat shrinkable tubing, assembled as organised cut sleeves in a '"ladder" configuration or in a continuos tubing. 3:1 and 2:1 shrink ratio product available. Identification of wires and cables by computer-based printing onto sleeves. Sleeves can also provide terminal insulation and strain relief. Suitable for a wide variety of applications, including aerospace, military and general rail applications.

Applications

  • Post termination cable identification
  • Identification of small wires and cables, including optical fibres
  • Ideally suited for use in Energy projects including power stations, oil refinery's and offshore platforms

Features

  • Computer-based printing
  • 2:1 shrink ratio
  • 3:1 shrink ratio
  • Possible terminal insulation and strain relief
  • Permanent identification sleeves
  • Lightweight for aerospace applications
  • Military specification material and print performance
  • CSA Certified
TMS-SCE-1-1/2-2.0-9 Heat Shrink Marker Sleeves
PRODUCT

Harnessing

-

Heat Shrink Marker Sleeves

TMS-SCE-1-1/2-2.0-9 - TMS-SCE-1-1/2-2.0-9

  • TE Internal Number: 5414710001

  • Alias ID: 3-1194246-8

active
  • Format Ladder
  • Grade Military
  • Product Type Marker Sleeve
  • Shrink Ratio 3:1
  • Sleeve Color White
  • Material Radiation Crosslinked Polyolefin
  • Sleeve Length (Nominal) 50.8
  • Recovered Inside Diameter (Max) 12.8
  • Expanded Inside Diameter (Min) 38.1
  • Compatible Cable Diameter 20.95 – 33.02
  • Wall Thickness (Nominal) (Full Recovery) .51
  • Operating Temperature Range -55 – 135
  • Recommended Printer See Printer Ribbon Matrix
  • Recommended Ribbon See Printer Ribbon Matrix
  • Packaging Quantity 250
  • Comment Other colors available, contact TE.
TMS-SCE-1/2-2.0-4 Heat Shrink Marker Sleeves
PRODUCT

Harnessing

-

Heat Shrink Marker Sleeves

TMS-SCE-1/2-2.0-4 - TMS-SCE-1/2-2.0-4

  • TE Internal Number: 6325250001

  • Alias ID: 4-1195004-1

active
  • Format Ladder
  • Grade Military
  • Product Type Marker Sleeve
  • Shrink Ratio 3:1
  • Sleeve Color Yellow
  • Material Radiation Crosslinked Polyolefin
  • Sleeve Length (Nominal) 50.8
  • Recovered Inside Diameter (Max) 4.22
  • Expanded Inside Diameter (Min) 12.7
  • Compatible Cable Diameter 4.64 – 10.79
  • Wall Thickness (Nominal) (Full Recovery) .61
  • Operating Temperature Range -55 – 135
  • Recommended Printer See Printer Ribbon Matrix
  • Recommended Ribbon See Printer Ribbon Matrix
  • Packaging Quantity 250
  • Comment Other colors available, contact TE.
TMS-SCE-1/2-2.0-9
PRODUCT

TMS-SCE-1/2-2.0-9 - TMS-SCE-1/2-2.0-9

  • TE Internal Number: 5061850001

  • Alias ID: 4-1193927-0

active
TMS-SCE-1/4-2.0-4
PRODUCT

TMS-SCE-1/4-2.0-4 - TMS-SCE-1/4-2.0-4

  • TE Internal Number: 3906690001

  • Alias ID: 1-1192933-4

active
TMS-SCE-1/4-2.0-9
PRODUCT

TMS-SCE-1/4-2.0-9 - TMS-SCE-1/4-2.0-9

  • TE Internal Number: 6641710001

  • Alias ID: 2-1195234-2

active
TMS-SCE-1/8-2.0-4 Heat Shrink Marker Sleeves
PRODUCT

Harnessing

-

Heat Shrink Marker Sleeves

TMS-SCE-1/8-2.0-4 - TMS-SCE-1/8-2.0-4

  • TE Internal Number: 6418370001

  • Alias ID: 6-1195072-6

active
  • Format Ladder
  • Grade Military
  • Product Type Marker Sleeve
  • Shrink Ratio 3:1
  • Sleeve Color Yellow
  • Material Radiation Crosslinked Polyolefin
  • Sleeve Length (Nominal) 50.8
  • Recovered Inside Diameter (Max) 1.07
  • Expanded Inside Diameter (Min) 3.18
  • Compatible Cable Diameter 1.11 – 2.66
  • Wall Thickness (Nominal) (Full Recovery) .58
  • Operating Temperature Range -55 – 135
  • Recommended Printer See Printer Ribbon Matrix
  • Recommended Ribbon See Printer Ribbon Matrix
  • Packaging Quantity 250
  • Comment Other colors available, contact TE.
TMS-SCE-1/8-2.0-9
PRODUCT

TMS-SCE-1/8-2.0-9 - TMS-SCE-1/8-2.0-9

  • TE Internal Number: 8350110001

  • Alias ID: 8-1196518-2

active
TMS-SCE-1K-1-2.0-4 Heat Shrink Marker Sleeves
PRODUCT

Harnessing

-

Heat Shrink Marker Sleeves

TMS-SCE-1K-1-2.0-4 - TMS-SCE-1K-1-2.0-4

  • TE Internal Number: 2290750001

  • Alias ID: 6-1191684-9

active
  • Format Ladder
  • Grade Military
  • Product Type Marker Sleeve
  • Shrink Ratio 3:1
  • Sleeve Color Yellow
  • Material Radiation Crosslinked Polyolefin
  • Sleeve Length (Nominal) 50.8
  • Recovered Inside Diameter (Max) 8.46
  • Expanded Inside Diameter (Min) 25.4
  • Compatible Cable Diameter 9.29 – 21.59
  • Wall Thickness (Nominal) (Full Recovery) .64
  • Fire Performance Self-Extinguishing
  • Operating Temperature Range -55 – 135
  • Recommended Printer See Printer Ribbon Matrix
  • Recommended Ribbon See Printer Ribbon Matrix
  • Packaging Quantity 1000
  • Comment Other colors available, contact TE.
TMS-SCE-1K-1-2.0-S1-9 Heat Shrink Marker Sleeves
PRODUCT

Harnessing

-

Heat Shrink Marker Sleeves

TMS-SCE-1K-1-2.0-S1-9 - TMS-SCE-1K-1-2.0-S1-9

  • TE Internal Number: 1340650001

  • Alias ID: 4-1190974-4

active
  • Format Ladder
  • Grade Military
  • Product Type Sleeve - Heat Shrink
  • Shrink Ratio 3:1
  • Markers per Sleeve 2
  • Sleeve Color White
  • Material Radiation Crosslinked Polyolefin
  • Sleeve Length (Nominal) 50
  • Recovered Inside Diameter (Max) 8.46
  • Expanded Inside Diameter (Min) 25.4
  • Compatible Cable Diameter 9.29 – 21.59
  • Wall Thickness (Nominal) (Full Recovery) .64
  • Fire Performance Self-Extinguishing
  • Operating Temperature Range -55 – 135
  • Fluid Resistance 24 hour fluid immersion at 23 °C (73 °F)
  • Recommended Printer See Printer Ribbon Matrix
  • Recommended Ribbon See Printer Ribbon Matrix
  • Number of Prescores 1
  • Packaging Quantity 1000
  • Comment Other colors available, contact TE.
TMS-SCE-1K-1/2-2.0-0
PRODUCT

TMS-SCE-1K-1/2-2.0-0 - TMS-SCE-1K-1/2-2.0-0

  • TE Internal Number: 931396-000

  • Alias ID: 1-1199152-8

active