Single Wall Heat-Shrinkable Tubing

Insulate and protect quickly

Gain superior insulation, strain relief, and protection against mechanical damage through the use of single wall tubing.

Single wall heat shrink tubing insulates, provide strain relief, and protects against mechanical damage and abrasion. Our heat shrink tubing offers a high-performance alternative to standard approaches for insulation, such as taping and molding in place. The tubing comes in a wide range of sizes, colors, and materials. When heated, it shrinks to conform to the size and shape of the underlying material - making installation fast and easy.

Single Wall Tubing

Heat Shrink Ratios and Testing
  • Shrink ratios ranging from 2:1 to 4:1
  • Numerous color options
  • Varying levels of resistance to flame, heat, chemicals, and mechanical damage.
  • Recognition by various testing agencies
  • Multiple products are offered in Flame-Retardant (FR) versions
  • Most products are UL recognized/CSA certified
  • Meet AMS-DTL-23053 and MIL-PRF-46846 standards

Single Wall Tubing

Heat Shrink Specifications

Flexibility Product Operating Temp (C) Min. Temp (C) Min. Full Recovery Temp (C) Shrink Ratio
Very Flexible

LSTT 

-40 to 125 [-40 to 257]

65

110

2:1

Very Flexible Versafit

-55 to 135 [-67 to 275]

70

90

2:1

Very Flexible

Versafit 3X

-55 to 135 [-67 to 275]

70

90

3:1

Very Flexible

Versafit V2 

-30 to 125 [-22 to 257]

70

90

2:1

Very Flexible

Versafit V4 

-30 to 125 [-22 to 257]

70

90

2:1

Flexible

BRST 

-40 to 120 [-40 to 248]

95

130

2:1

Flexible

CGPE 105

-70 to 105 [-94 to 221]

85

110

2:1

Flexible CGPT  

-40 to 135 [-40 to 275]

80

120

2:1

Flexible DCPT  

-55 to 135 [-67 to 275]

95

120

2:1

Flexible

RNF-100

-55 to 135 [-67 to 275]

95

121

2:1

Flexible

RNF-3000

-55 to 135 [-67 to 275]

80

120

3:1

Flexible

RP-4800

-55 to 135 [-67 to 275]

95

121

4:1

Flexible TUGA

-55 to 125 [-67 to 257]

85

110

2:1

Semirigid

CRN 

-55 to 135 [-67 to 275]

110

135

2:1

Semirigid

RT-3

-55 to 135 [-67 to 275]

110

135

2.5:1

  1. Single Wall Installation (English)

Single Wall Installation

  • Tubing Sealing (English)

  • Tubing Protection (English)

  • Tubing Color Coding (English)

Features: Single Wall Tubing

Sizes, Cutting, and Packaging
  • Spool lengths and nonstandard cut lengths.
  • Customization of specs and tolerances
  • Nonstandard expanded and/or recovered I.D's
  • Customization of tolerances and cut lengths

Applications: Single Wall Tubing

Protection and Noise Reduction
  • Shield splice protection
  • Electrical insulation
  • Mechanical protection for hoses
  • Noise reduction for pipes
  • Insulation and strain relief for fine gauge wire and fiber optic cables
  • Moisture, fungus, and weather resistant for outdoor applications
  • Thermal insulation of substrates, pipes, hoses and cables
Single Wall Heat-Shrinkable Tubing

Insulate and protect quickly

Gain superior insulation, strain relief, and protection against mechanical damage through the use of single wall tubing.

Single wall heat shrink tubing insulates, provide strain relief, and protects against mechanical damage and abrasion. Our heat shrink tubing offers a high-performance alternative to standard approaches for insulation, such as taping and molding in place. The tubing comes in a wide range of sizes, colors, and materials. When heated, it shrinks to conform to the size and shape of the underlying material - making installation fast and easy.

Single Wall Tubing

Heat Shrink Ratios and Testing
  • Shrink ratios ranging from 2:1 to 4:1
  • Numerous color options
  • Varying levels of resistance to flame, heat, chemicals, and mechanical damage.
  • Recognition by various testing agencies
  • Multiple products are offered in Flame-Retardant (FR) versions
  • Most products are UL recognized/CSA certified
  • Meet AMS-DTL-23053 and MIL-PRF-46846 standards

Single Wall Tubing

Heat Shrink Specifications

Flexibility Product Operating Temp (C) Min. Temp (C) Min. Full Recovery Temp (C) Shrink Ratio
Very Flexible

LSTT 

-40 to 125 [-40 to 257]

65

110

2:1

Very Flexible Versafit

-55 to 135 [-67 to 275]

70

90

2:1

Very Flexible

Versafit 3X

-55 to 135 [-67 to 275]

70

90

3:1

Very Flexible

Versafit V2 

-30 to 125 [-22 to 257]

70

90

2:1

Very Flexible

Versafit V4 

-30 to 125 [-22 to 257]

70

90

2:1

Flexible

BRST 

-40 to 120 [-40 to 248]

95

130

2:1

Flexible

CGPE 105

-70 to 105 [-94 to 221]

85

110

2:1

Flexible CGPT  

-40 to 135 [-40 to 275]

80

120

2:1

Flexible DCPT  

-55 to 135 [-67 to 275]

95

120

2:1

Flexible

RNF-100

-55 to 135 [-67 to 275]

95

121

2:1

Flexible

RNF-3000

-55 to 135 [-67 to 275]

80

120

3:1

Flexible

RP-4800

-55 to 135 [-67 to 275]

95

121

4:1

Flexible TUGA

-55 to 125 [-67 to 257]

85

110

2:1

Semirigid

CRN 

-55 to 135 [-67 to 275]

110

135

2:1

Semirigid

RT-3

-55 to 135 [-67 to 275]

110

135

2.5:1

  1. Single Wall Installation (English)

Single Wall Installation

  • Tubing Sealing (English)

  • Tubing Protection (English)

  • Tubing Color Coding (English)

Features: Single Wall Tubing

Sizes, Cutting, and Packaging
  • Spool lengths and nonstandard cut lengths.
  • Customization of specs and tolerances
  • Nonstandard expanded and/or recovered I.D's
  • Customization of tolerances and cut lengths

Applications: Single Wall Tubing

Protection and Noise Reduction
  • Shield splice protection
  • Electrical insulation
  • Mechanical protection for hoses
  • Noise reduction for pipes
  • Insulation and strain relief for fine gauge wire and fiber optic cables
  • Moisture, fungus, and weather resistant for outdoor applications
  • Thermal insulation of substrates, pipes, hoses and cables