Products (113) Overview
Medical Grade Heat Shrink Tubing

MEDICAL GRADE HEAT SHRINK TUBING

TE’s portfolio of medical grade heat shrink tubing provides a versatile solution for process aids, bonding of joints, chemical resistance and electro-mechanical protection for critical medical components.

TE Connectivity has more than 50 years of proven expertise in the material formulation, extrusion, irradiation, and expansion of high-performance heat shrink tubing.  As the leader in medical heat shrink tubing, we have many products to suit different material requirements and almost any design situation. Whether you need tubing only or a complete integrated solution for your medical device, we have the engineering expertise, manufacturing capability and products to simplify your supply chain. Your medical device needs can be fulfilled all in house, from one company, and we can customize our products to fit your requirements.

Raychem Medical Tubing Features

  • Unique formulations for broad range of medical applications
  • Robust and chemical resistant
  • Stable, maintains integrity in high temperature conditions
  • Compliant to RoHS and USP class VI biocompatibility
  • Select products registered with FDA through the master filesystem (MAF)
  • Manufactured to ISO 10993 standards

Our Raychem technology has emerged as an essential element in the design and manufacture of ISO 10993 and USP Class VI certified medical-grade heat shrink tubing. With innovative advances in process technology and material science by TE’s family of medical-grade tubing products, TE’s new Dual-Wall Polyether Block Amide heat shrink tubing allows improvements to the current industry standard method of consolidating tubing layers. The outer layer will shrink and the inner layer will flow and bond into the braid adhering to the PTFE liner without the need of a process aide such as FEP. Our capabilities include application-specific custom formulations (color concentrates, radiopaque additives, conductive polymeric materials, reactive compounding, and adhesives) and polymer crosslinking. 

Catheter Tubing

Advantages of TE Heat Shrink Tubing

Crosslinked Raychem medical heat shrink tubing is compatible for use with gamma and ETO sterilization.
  • Thin-wall polyolefins
  • High temperature, flexible and semi-rigid fluoropolymers
  • Single- and Dual-wall constructions
  • Controlled longitudinal shrinkage
  • Clear and color options available

A Wide Range of Medical Applications

Abrasion Protection for Medical Instruments
MT1000 and MT3000—Useful in areas where abrasion resistance is needed; improves reliability in high-contact applications.


Balloon and Stent Process Aid
MT-LWA—For use in laser-welding operations of stents and balloons, hot jaw bonding or other secondary value-add processes. This heat shrink tubing holds joints in place during operation and removes easily without residue or damage to the end product.


Laparoscopic-Electrosurgical Device Insulation
MT2000 and MT5000—Can achieve high performance insulation and chemical resistance for a wide range of applications, with high expansion ratio capability.

 

Protection and Insulation of Highly Flexible Joints
MT5510 and MT3000—Provides durability through repeated use and additional flexibility while maintaining integrity of insulation to help protect medical devices from high temperatures, fluids and chemicals.


Sterilization Versatility 
Tubing products support various types of sterilization to meet device end use requirements.

Abrasion Protection for Medical Instruments
MT1000 and MT3000—Useful in areas where abrasion resistance is needed; improves reliability in high-contact applications.


Balloon and Stent Process Aid
MT-LWA—For use in laser-welding operations of stents and balloons, hot jaw bonding or other secondary value-add processes. This heat shrink tubing holds joints in place during operation and removes easily without residue or damage to the end product.


Laparoscopic-Electrosurgical Device Insulation
MT2000 and MT5000—Can achieve high performance insulation and chemical resistance for a wide range of applications, with high expansion ratio capability.

 

Protection and Insulation of Highly Flexible Joints
MT5510 and MT3000—Provides durability through repeated use and additional flexibility while maintaining integrity of insulation to help protect medical devices from high temperatures, fluids and chemicals.


Sterilization Versatility 
Tubing products support various types of sterilization to meet device end use requirements.

Raychem Tubing Properties Comparison Charts

Medical Grade Heat Shrink Tubing Application Guide

Application Most Common Alternative Option
Process Aid for Catheter Shafts MT FEP MT LWA MT 5000
Surgical Instrument Shaft wih
Electrical Insulation
MT 5000 MT 1000 MT 3000
Flexible Catheters and
Vascular Instruments

MT-PBX

(Dual Wall)

MT 5000 MT 2000
Surgical Instrument Shaft
Inside Tube

MT-PBX

(Single Wall)

MT 2000 MT 3000
Needle and Guidewire Shafts MT 1000 MFT MT 2000 MFT

MT-PBX

(Single Wall)

Endoscope Shaft MT-PBX
(Dual Wall)
MT 3000 MT 2000
Process Aid for Balloon Catheters MT LWA MT FEP  
Dental Braces MT 5000 MT 2000 MT-PBX
(Single Wall)
General Cable Strain Relief MT-PBX
(Single Wall)
MT 1000 MT 2000

Application recommendations are based on actual historical usage volume by TE Medical customers between October 2009 and June 2011.

  • Application
  • Process Aid for Catheter Shafts
  • Most Common MT FEP
  • Alternative MT LWA
  • Option MT 5000
  • Surgical Instrument Shaft wih Electrical Insulation
  • Most Common MT 5000
  • Alternative MT 1000
  • Option MT 3000
  • Flexible Catheters and Vascular Instruments
  • Most Common MT-PBX (Dual Wall)
  • Alternative MT 5000
  • Option MT 2000
  • Surgical Instrument Shaft Inside Tube
  • Most Common MT-PBX (Single Wall)
  • Alternative MT 2000
  • Option MT 3000
  • Needle and Guidewire Shafts
  • Most Common MT 1000 MFT
  • Alternative MT 2000 MFT
  • Option MT-PBX (Single Wall)
  • Endoscope Shaft
  • Most Common MT-PBX (Dual Wall)
  • Alternative MT 3000
  • Option MT 2000
  • Process Aid for Balloon Catheters
  • Most Common MT LWA
  • Alternative MT FEP
  • Option  
  • Dental Braces
  • Most Common MT 5000
  • Alternative MT 2000
  • Option MT-PBX (Single Wall)
  • General Cable Strain Relief
  • Most Common MT-PBX (Single Wall)
  • Alternative MT 1000
  • Option MT 2000

Application recommendations are based on actual historical usage volume by TE Medical customers between October 2009 and June 2011.

Related Materials
Medical Grade Heat Shrink Tubing

MEDICAL GRADE HEAT SHRINK TUBING

TE’s portfolio of medical grade heat shrink tubing provides a versatile solution for process aids, bonding of joints, chemical resistance and electro-mechanical protection for critical medical components.

TE Connectivity has more than 50 years of proven expertise in the material formulation, extrusion, irradiation, and expansion of high-performance heat shrink tubing.  As the leader in medical heat shrink tubing, we have many products to suit different material requirements and almost any design situation. Whether you need tubing only or a complete integrated solution for your medical device, we have the engineering expertise, manufacturing capability and products to simplify your supply chain. Your medical device needs can be fulfilled all in house, from one company, and we can customize our products to fit your requirements.

Raychem Medical Tubing Features

  • Unique formulations for broad range of medical applications
  • Robust and chemical resistant
  • Stable, maintains integrity in high temperature conditions
  • Compliant to RoHS and USP class VI biocompatibility
  • Select products registered with FDA through the master filesystem (MAF)
  • Manufactured to ISO 10993 standards

Our Raychem technology has emerged as an essential element in the design and manufacture of ISO 10993 and USP Class VI certified medical-grade heat shrink tubing. With innovative advances in process technology and material science by TE’s family of medical-grade tubing products, TE’s new Dual-Wall Polyether Block Amide heat shrink tubing allows improvements to the current industry standard method of consolidating tubing layers. The outer layer will shrink and the inner layer will flow and bond into the braid adhering to the PTFE liner without the need of a process aide such as FEP. Our capabilities include application-specific custom formulations (color concentrates, radiopaque additives, conductive polymeric materials, reactive compounding, and adhesives) and polymer crosslinking. 

Catheter Tubing

Advantages of TE Heat Shrink Tubing

Crosslinked Raychem medical heat shrink tubing is compatible for use with gamma and ETO sterilization.
  • Thin-wall polyolefins
  • High temperature, flexible and semi-rigid fluoropolymers
  • Single- and Dual-wall constructions
  • Controlled longitudinal shrinkage
  • Clear and color options available

A Wide Range of Medical Applications

Abrasion Protection for Medical Instruments
MT1000 and MT3000—Useful in areas where abrasion resistance is needed; improves reliability in high-contact applications.


Balloon and Stent Process Aid
MT-LWA—For use in laser-welding operations of stents and balloons, hot jaw bonding or other secondary value-add processes. This heat shrink tubing holds joints in place during operation and removes easily without residue or damage to the end product.


Laparoscopic-Electrosurgical Device Insulation
MT2000 and MT5000—Can achieve high performance insulation and chemical resistance for a wide range of applications, with high expansion ratio capability.

 

Protection and Insulation of Highly Flexible Joints
MT5510 and MT3000—Provides durability through repeated use and additional flexibility while maintaining integrity of insulation to help protect medical devices from high temperatures, fluids and chemicals.


Sterilization Versatility 
Tubing products support various types of sterilization to meet device end use requirements.

Abrasion Protection for Medical Instruments
MT1000 and MT3000—Useful in areas where abrasion resistance is needed; improves reliability in high-contact applications.


Balloon and Stent Process Aid
MT-LWA—For use in laser-welding operations of stents and balloons, hot jaw bonding or other secondary value-add processes. This heat shrink tubing holds joints in place during operation and removes easily without residue or damage to the end product.


Laparoscopic-Electrosurgical Device Insulation
MT2000 and MT5000—Can achieve high performance insulation and chemical resistance for a wide range of applications, with high expansion ratio capability.

 

Protection and Insulation of Highly Flexible Joints
MT5510 and MT3000—Provides durability through repeated use and additional flexibility while maintaining integrity of insulation to help protect medical devices from high temperatures, fluids and chemicals.


Sterilization Versatility 
Tubing products support various types of sterilization to meet device end use requirements.

Raychem Tubing Properties Comparison Charts

Medical Grade Heat Shrink Tubing Application Guide

Application Most Common Alternative Option
Process Aid for Catheter Shafts MT FEP MT LWA MT 5000
Surgical Instrument Shaft wih
Electrical Insulation
MT 5000 MT 1000 MT 3000
Flexible Catheters and
Vascular Instruments

MT-PBX

(Dual Wall)

MT 5000 MT 2000
Surgical Instrument Shaft
Inside Tube

MT-PBX

(Single Wall)

MT 2000 MT 3000
Needle and Guidewire Shafts MT 1000 MFT MT 2000 MFT

MT-PBX

(Single Wall)

Endoscope Shaft MT-PBX
(Dual Wall)
MT 3000 MT 2000
Process Aid for Balloon Catheters MT LWA MT FEP  
Dental Braces MT 5000 MT 2000 MT-PBX
(Single Wall)
General Cable Strain Relief MT-PBX
(Single Wall)
MT 1000 MT 2000

Application recommendations are based on actual historical usage volume by TE Medical customers between October 2009 and June 2011.

  • Application
  • Process Aid for Catheter Shafts
  • Most Common MT FEP
  • Alternative MT LWA
  • Option MT 5000
  • Surgical Instrument Shaft wih Electrical Insulation
  • Most Common MT 5000
  • Alternative MT 1000
  • Option MT 3000
  • Flexible Catheters and Vascular Instruments
  • Most Common MT-PBX (Dual Wall)
  • Alternative MT 5000
  • Option MT 2000
  • Surgical Instrument Shaft Inside Tube
  • Most Common MT-PBX (Single Wall)
  • Alternative MT 2000
  • Option MT 3000
  • Needle and Guidewire Shafts
  • Most Common MT 1000 MFT
  • Alternative MT 2000 MFT
  • Option MT-PBX (Single Wall)
  • Endoscope Shaft
  • Most Common MT-PBX (Dual Wall)
  • Alternative MT 3000
  • Option MT 2000
  • Process Aid for Balloon Catheters
  • Most Common MT LWA
  • Alternative MT FEP
  • Option  
  • Dental Braces
  • Most Common MT 5000
  • Alternative MT 2000
  • Option MT-PBX (Single Wall)
  • General Cable Strain Relief
  • Most Common MT-PBX (Single Wall)
  • Alternative MT 1000
  • Option MT 2000

Application recommendations are based on actual historical usage volume by TE Medical customers between October 2009 and June 2011.