Basic requirements information

Q: What is the maximum operating temperature of your application?

A: Our RW-200, RW-200-E, SRFR, and RT555 series tubing products have a rated operating temperature to 200°C.  (TFE and TFE-R are rated to 250°C but is only available in EMEA)

Q: Do you need a flame retardant solution for your application?

A: Our Versafit, ES2000, ATUM and FL2500 series are excellent choices when looking for flame retardant properties.

Q: What shrink ratio are you looking for?

A: We offer a wide range of shrink ratios from 6:1 in our PTCM series, multiple 4:1, 3:1 and 2:1 options, to 1.5:1 in our SRFR series. 

Q: Are you looking for a sealed version of heat shrink tubing?

A: Our popular ATUM series is an excellent choice.  We also have a variety of other sealed versions available including the DWP-125, CGAT, DWTC, RPPM, TAT-125, DSPL, ES1000, ES2000, FL2500, SCL, SCT, and SST series’.

Q:  Do you offer AMS-DTL-25053 qualified tubing?

A:  TE Connectivity has tubing qualified to /1, /4, /5, /6, /8, /10, /13, /15, /16 and /18.

Q: What regulatory requirements does your application require?

A:  ATUM, CGAT, CGPT, CRN Type 1, DCPT, DWP-125, ES1000, ES2000,ES CAPS, HFT5000, PD Caps, RHW, RNF-100, RNF-150, RNF-3000, RP-4800, RT-3, RT-375, RT555, RW-175, SCL, SST, TAT-125 Type 1. Versafit, ZH2, ZH4 all have UL qualifications.

Q:  Do you offer a product resistant to fluids like aviation and diesel fuels, hydraulic fluids or lubrication oils?

A:  Our DR-25 is particularly suitable for these applications.  When used in conjunction with system 25 heat-shrinkable molded shapes and s1125 high performance adhesive, these products provide a complete cable harness system for applications exposed to fluids.