Products (14)
DWFR-40/13-0-STK Heat Shrink Tubing  1
  • Wall Type Dual
  • Product Family DWFR
  • Voltage (Max) .6
  • Color Black
  • Shrink Ratio 3:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Semi-Flexible
  • Expanded Inside Diameter (Min) 40
  • Recovered Inside Diameter (Max) 13
  • Recovered Wall Thickness (Nominal) 2.54
  • Cut Length 1220
  • Recovered Wall Thickness (Tolerance) .5
  • Shrink Temperature (Min) 60
  • Resistant To Fluids
  • Operating Temperature Range -40 – 110
  • Flammability Highly Flame-Retardant
  • Recovery Temperature 110
  • Fluid Resistance Moisture/Spray Protection
  • Applicable Region Global
  • Product Source US
  • Low Outgassing No
DWFR-3/1-0-STK Heat Shrink Tubing  1
  • Wall Type Dual
  • Product Family DWFR
  • Voltage (Max) .6
  • Color Black
  • Shrink Ratio 3:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Semi-Flexible
  • Expanded Inside Diameter (Min) 3
  • Recovered Inside Diameter (Max) 1
  • Recovered Wall Thickness (Nominal) 1.12
  • Cut Length 1220
  • Recovered Wall Thickness (Tolerance) .25
  • Shrink Temperature (Min) 60
  • Resistant To Fluids
  • Operating Temperature Range -40 – 110
  • Flammability Highly Flame-Retardant
  • Recovery Temperature 110
  • Fluid Resistance Moisture/Spray Protection
  • Applicable Region Global
  • Product Source US
  • Low Outgassing No
DWFR-6/2-0-STK Heat Shrink Tubing  1
  • Wall Type Dual
  • Product Family DWFR
  • Voltage (Max) .6
  • Color Black
  • Shrink Ratio 3:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Semi-Flexible
  • Expanded Inside Diameter (Min) 6
  • Recovered Inside Diameter (Max) 2
  • Recovered Wall Thickness (Nominal) 1.14
  • Cut Length 1220
  • Recovered Wall Thickness (Tolerance) .25
  • Shrink Temperature (Min) 60
  • Resistant To Fluids
  • Operating Temperature Range -40 – 110
  • Flammability Highly Flame-Retardant
  • Recovery Temperature 110
  • Fluid Resistance Moisture/Spray Protection
  • Applicable Region Global
  • Product Source US
  • Low Outgassing No
DWFR-12/3-0-STK Heat Shrink Tubing  1
  • Wall Type Dual
  • Product Family DWFR
  • Voltage (Max) .6
  • Color Black
  • Shrink Ratio 4:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Semi-Flexible
  • Expanded Inside Diameter (Min) 12
  • Recovered Inside Diameter (Max) 3
  • Recovered Wall Thickness (Nominal) 1.4
  • Cut Length 1220
  • Recovered Wall Thickness (Tolerance) .25
  • Shrink Temperature (Min) 60
  • Resistant To Fluids
  • Operating Temperature Range -40 – 110
  • Flammability Highly Flame-Retardant
  • Recovery Temperature 110
  • Fluid Resistance Moisture/Spray Protection
  • Applicable Region Global
  • Product Source US
  • Low Outgassing No
DWFR-12/4-0-STK Heat Shrink Tubing  1
  • Wall Type Dual
  • Product Family DWFR
  • Voltage (Max) .6
  • Color Black
  • Shrink Ratio 3:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Semi-Flexible
  • Expanded Inside Diameter (Min) 12
  • Recovered Inside Diameter (Max) 4
  • Recovered Wall Thickness (Nominal) 1.78
  • Cut Length 1220
  • Recovered Wall Thickness (Tolerance) .36
  • Shrink Temperature (Min) 60
  • Resistant To Fluids
  • Operating Temperature Range -40 – 110
  • Flammability Highly Flame-Retardant
  • Recovery Temperature 110
  • Fluid Resistance Moisture/Spray Protection
  • Applicable Region Global
  • Product Source US
  • Low Outgassing No
DWFR-16/4-0-STK Heat Shrink Tubing  1
  • Wall Type Dual
  • Product Family DWFR
  • Voltage (Max) .6
  • Color Black
  • Shrink Ratio 4:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Semi-Flexible
  • Expanded Inside Diameter (Min) 16
  • Recovered Inside Diameter (Max) 4
  • Recovered Wall Thickness (Nominal) 1.78
  • Cut Length 1220
  • Recovered Wall Thickness (Tolerance) .36
  • Shrink Temperature (Min) 60
  • Resistant To Fluids
  • Operating Temperature Range -40 – 110
  • Flammability Highly Flame-Retardant
  • Recovery Temperature 110
  • Fluid Resistance Moisture/Spray Protection
  • Applicable Region Global
  • Product Source US
  • Low Outgassing No
DWFR-19/6-0-STK Heat Shrink Tubing  1
  • Wall Type Dual
  • Product Family DWFR
  • Voltage (Max) .6
  • Color Black
  • Shrink Ratio 3:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Semi-Flexible
  • Expanded Inside Diameter (Min) 19
  • Recovered Inside Diameter (Max) 6
  • Recovered Wall Thickness (Nominal) 2.25
  • Cut Length 1220
  • Recovered Wall Thickness (Tolerance) .5
  • Shrink Temperature (Min) 60
  • Resistant To Fluids
  • Operating Temperature Range -40 – 110
  • Flammability Highly Flame-Retardant
  • Recovery Temperature 110
  • Fluid Resistance Moisture/Spray Protection
  • Applicable Region Global
  • Product Source US
  • Low Outgassing No
DWFR-24/6-0-STK Heat Shrink Tubing  1
  • Wall Type Dual
  • Product Family DWFR
  • Voltage (Max) .6
  • Color Black
  • Shrink Ratio 4:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Semi-Flexible
  • Expanded Inside Diameter (Min) 24
  • Recovered Inside Diameter (Max) 6
  • Recovered Wall Thickness (Nominal) 2.25
  • Cut Length 1220
  • Recovered Wall Thickness (Tolerance) .5
  • Shrink Temperature (Min) 60
  • Resistant To Fluids
  • Operating Temperature Range -40 – 110
  • Flammability Highly Flame-Retardant
  • Recovery Temperature 110
  • Fluid Resistance Moisture/Spray Protection
  • Applicable Region Global
  • Product Source US
  • Low Outgassing No
DWFR-24/8-0-STK Heat Shrink Tubing  1
  • Wall Type Dual
  • Product Family DWFR
  • Voltage (Max) .6
  • Color Black
  • Shrink Ratio 3:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Semi-Flexible
  • Expanded Inside Diameter (Min) 24
  • Recovered Inside Diameter (Max) 8
  • Recovered Wall Thickness (Nominal) 2.54
  • Cut Length 1220
  • Recovered Wall Thickness (Tolerance) .5
  • Shrink Temperature (Min) 60
  • Resistant To Fluids
  • Operating Temperature Range -40 – 110
  • Flammability Highly Flame-Retardant
  • Recovery Temperature 110
  • Fluid Resistance Moisture/Spray Protection
  • Applicable Region Global
  • Product Source US
  • Low Outgassing No
DWFR-32/8-0-STK Heat Shrink Tubing  1
  • Wall Type Dual
  • Product Family DWFR
  • Voltage (Max) .6
  • Color Black
  • Shrink Ratio 4:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Semi-Flexible
  • Expanded Inside Diameter (Min) 32
  • Recovered Inside Diameter (Max) 8
  • Recovered Wall Thickness (Nominal) 2.54
  • Cut Length 1220
  • Recovered Wall Thickness (Tolerance) .5
  • Shrink Temperature (Min) 60
  • Resistant To Fluids
  • Operating Temperature Range -40 – 110
  • Flammability Highly Flame-Retardant
  • Recovery Temperature 110
  • Fluid Resistance Moisture/Spray Protection
  • Applicable Region Global
  • Product Source US
  • Low Outgassing No
Overview
DWFR Heat Shrink Tubing

Reliable and Versatile

The introduction of DWFR tubing brings a UL VW-1 rated dual wall product to the market from one of the foremost leaders in heat shrink tubing. This product is intended for applications exposed to moisture in a variety of environments across a range of industries.

DWFR (dual wall flame retardant) tubing is a dual wall product that meets the stringent flammability requirements of UL VW-1. There are numerous single wall tubing products meeting VW-1, and now TE offers a dual wall product meeting this high level of resistance to flammability. DWFR tubing electrically insulates and mechanically protects while resisting moisture. This tubing is offered in both 3:1 and 4:1 heat shrink ratios, and its inner wall of adhesive bonds to a variety of substrates. This combination of properties allows DWFR tubing to meet a broad range of application requirements.

  1. Easy to Install (English)

DWFR tubing can be easily installed using many different types of heating tools, ranging from basic heat guns to conveyor-equipped ovens, for high-volume production environments.

Dual Wall Flame Retardant

DWFR Heat Shrink Tubing

DWFR dual wall heat shrink tubing consists of a polyolefin  jacket and a thermoplastic inner adhesive wall. With its VW-1 rating, it is unique within the wide variety of dual wall tubing products supplied by TE.

DWFR tubing is easily applied. For low volume requirements, a hot air heating tool, referred to as a heat gun, can be used in either a hand-held or bench-mounted mode. TE offers several different models of heat guns as well as accessories to direct the airflow and reflect the heat.

The tubing is slipped over the wiring or component to which it is to be applied, and the heat is then applied to the tubing.

When the DWFR tubing is heated, the adhesive lining melts and flows as the outer jacket shrinks. The tubing is properly installed when the adhesive is seen flowing out each end of the recovered tubing.

To support high-volume production requirements, TE offers a broad line of more elaborate heating equipment for applying.

Benefits

  • Being highly flame retardant with a UL VW-1 rating, it becomes an excellent candidate for applications in appliances, motor vehicles, commercial electronics, and consumer electronics, given the increased focus on consumer safety.
  • With 3:1 and 4:1 shrink ratios, DWFR tubing offers design versatility and allows customers to use a few sizes to cover a wide range of substrate diameters, reducing their inventory requirements and costs.
  • The irradiated polyolefin jacket with thermoplastic adhesive inner wall electrically insulates and environmentally seals and protects components and other electrical connections and terminations.
  • The thermoplastic adhesive inner wall bonds to a wide variety of plastics, rubbers and metals, sealing and protecting components and interconnections, and preventing moisture ingress.
  • With its broad range of sizes, from 3mm to 52mm inside diameter when unrecovered, DWFR tubing is suitable for a wire range of applications.
  • DWFR tubing adds to TE’s heat shrink tubing product line. TE is a global industry leader with a long history of supplying a broad range of heat shrink tubing solutions for many different applications and markets.

Applications

  • Appliances
  • Commercial electronics and communications
  • Automotive
  • Building equipment
  • Industrial machinery
DWFR Heat Shrink Tubing

Reliable and Versatile

The introduction of DWFR tubing brings a UL VW-1 rated dual wall product to the market from one of the foremost leaders in heat shrink tubing. This product is intended for applications exposed to moisture in a variety of environments across a range of industries.

DWFR (dual wall flame retardant) tubing is a dual wall product that meets the stringent flammability requirements of UL VW-1. There are numerous single wall tubing products meeting VW-1, and now TE offers a dual wall product meeting this high level of resistance to flammability. DWFR tubing electrically insulates and mechanically protects while resisting moisture. This tubing is offered in both 3:1 and 4:1 heat shrink ratios, and its inner wall of adhesive bonds to a variety of substrates. This combination of properties allows DWFR tubing to meet a broad range of application requirements.

  1. Easy to Install (English)

DWFR tubing can be easily installed using many different types of heating tools, ranging from basic heat guns to conveyor-equipped ovens, for high-volume production environments.

Dual Wall Flame Retardant

DWFR Heat Shrink Tubing

DWFR dual wall heat shrink tubing consists of a polyolefin  jacket and a thermoplastic inner adhesive wall. With its VW-1 rating, it is unique within the wide variety of dual wall tubing products supplied by TE.

DWFR tubing is easily applied. For low volume requirements, a hot air heating tool, referred to as a heat gun, can be used in either a hand-held or bench-mounted mode. TE offers several different models of heat guns as well as accessories to direct the airflow and reflect the heat.

The tubing is slipped over the wiring or component to which it is to be applied, and the heat is then applied to the tubing.

When the DWFR tubing is heated, the adhesive lining melts and flows as the outer jacket shrinks. The tubing is properly installed when the adhesive is seen flowing out each end of the recovered tubing.

To support high-volume production requirements, TE offers a broad line of more elaborate heating equipment for applying.

Benefits

  • Being highly flame retardant with a UL VW-1 rating, it becomes an excellent candidate for applications in appliances, motor vehicles, commercial electronics, and consumer electronics, given the increased focus on consumer safety.
  • With 3:1 and 4:1 shrink ratios, DWFR tubing offers design versatility and allows customers to use a few sizes to cover a wide range of substrate diameters, reducing their inventory requirements and costs.
  • The irradiated polyolefin jacket with thermoplastic adhesive inner wall electrically insulates and environmentally seals and protects components and other electrical connections and terminations.
  • The thermoplastic adhesive inner wall bonds to a wide variety of plastics, rubbers and metals, sealing and protecting components and interconnections, and preventing moisture ingress.
  • With its broad range of sizes, from 3mm to 52mm inside diameter when unrecovered, DWFR tubing is suitable for a wire range of applications.
  • DWFR tubing adds to TE’s heat shrink tubing product line. TE is a global industry leader with a long history of supplying a broad range of heat shrink tubing solutions for many different applications and markets.

Applications

  • Appliances
  • Commercial electronics and communications
  • Automotive
  • Building equipment
  • Industrial machinery
DWFR-40/13-0-STK Heat Shrink Tubing  1
  • Wall Type Dual
  • Product Family DWFR
  • Voltage (Max) .6
  • Color Black
  • Shrink Ratio 3:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Semi-Flexible
  • Expanded Inside Diameter (Min) 40
  • Recovered Inside Diameter (Max) 13
  • Recovered Wall Thickness (Nominal) 2.54
  • Cut Length 1220
  • Recovered Wall Thickness (Tolerance) .5
  • Shrink Temperature (Min) 60
  • Resistant To Fluids
  • Operating Temperature Range -40 – 110
  • Flammability Highly Flame-Retardant
  • Recovery Temperature 110
  • Fluid Resistance Moisture/Spray Protection
  • Applicable Region Global
  • Product Source US
  • Low Outgassing No
DWFR-3/1-0-STK Heat Shrink Tubing  1
  • Wall Type Dual
  • Product Family DWFR
  • Voltage (Max) .6
  • Color Black
  • Shrink Ratio 3:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Semi-Flexible
  • Expanded Inside Diameter (Min) 3
  • Recovered Inside Diameter (Max) 1
  • Recovered Wall Thickness (Nominal) 1.12
  • Cut Length 1220
  • Recovered Wall Thickness (Tolerance) .25
  • Shrink Temperature (Min) 60
  • Resistant To Fluids
  • Operating Temperature Range -40 – 110
  • Flammability Highly Flame-Retardant
  • Recovery Temperature 110
  • Fluid Resistance Moisture/Spray Protection
  • Applicable Region Global
  • Product Source US
  • Low Outgassing No
DWFR-6/2-0-STK Heat Shrink Tubing  1
  • Wall Type Dual
  • Product Family DWFR
  • Voltage (Max) .6
  • Color Black
  • Shrink Ratio 3:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Semi-Flexible
  • Expanded Inside Diameter (Min) 6
  • Recovered Inside Diameter (Max) 2
  • Recovered Wall Thickness (Nominal) 1.14
  • Cut Length 1220
  • Recovered Wall Thickness (Tolerance) .25
  • Shrink Temperature (Min) 60
  • Resistant To Fluids
  • Operating Temperature Range -40 – 110
  • Flammability Highly Flame-Retardant
  • Recovery Temperature 110
  • Fluid Resistance Moisture/Spray Protection
  • Applicable Region Global
  • Product Source US
  • Low Outgassing No
DWFR-12/3-0-STK Heat Shrink Tubing  1
  • Wall Type Dual
  • Product Family DWFR
  • Voltage (Max) .6
  • Color Black
  • Shrink Ratio 4:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Semi-Flexible
  • Expanded Inside Diameter (Min) 12
  • Recovered Inside Diameter (Max) 3
  • Recovered Wall Thickness (Nominal) 1.4
  • Cut Length 1220
  • Recovered Wall Thickness (Tolerance) .25
  • Shrink Temperature (Min) 60
  • Resistant To Fluids
  • Operating Temperature Range -40 – 110
  • Flammability Highly Flame-Retardant
  • Recovery Temperature 110
  • Fluid Resistance Moisture/Spray Protection
  • Applicable Region Global
  • Product Source US
  • Low Outgassing No
DWFR-12/4-0-STK Heat Shrink Tubing  1
  • Wall Type Dual
  • Product Family DWFR
  • Voltage (Max) .6
  • Color Black
  • Shrink Ratio 3:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Semi-Flexible
  • Expanded Inside Diameter (Min) 12
  • Recovered Inside Diameter (Max) 4
  • Recovered Wall Thickness (Nominal) 1.78
  • Cut Length 1220
  • Recovered Wall Thickness (Tolerance) .36
  • Shrink Temperature (Min) 60
  • Resistant To Fluids
  • Operating Temperature Range -40 – 110
  • Flammability Highly Flame-Retardant
  • Recovery Temperature 110
  • Fluid Resistance Moisture/Spray Protection
  • Applicable Region Global
  • Product Source US
  • Low Outgassing No
DWFR-16/4-0-STK Heat Shrink Tubing  1
  • Wall Type Dual
  • Product Family DWFR
  • Voltage (Max) .6
  • Color Black
  • Shrink Ratio 4:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Semi-Flexible
  • Expanded Inside Diameter (Min) 16
  • Recovered Inside Diameter (Max) 4
  • Recovered Wall Thickness (Nominal) 1.78
  • Cut Length 1220
  • Recovered Wall Thickness (Tolerance) .36
  • Shrink Temperature (Min) 60
  • Resistant To Fluids
  • Operating Temperature Range -40 – 110
  • Flammability Highly Flame-Retardant
  • Recovery Temperature 110
  • Fluid Resistance Moisture/Spray Protection
  • Applicable Region Global
  • Product Source US
  • Low Outgassing No
DWFR-19/6-0-STK Heat Shrink Tubing  1
  • Wall Type Dual
  • Product Family DWFR
  • Voltage (Max) .6
  • Color Black
  • Shrink Ratio 3:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Semi-Flexible
  • Expanded Inside Diameter (Min) 19
  • Recovered Inside Diameter (Max) 6
  • Recovered Wall Thickness (Nominal) 2.25
  • Cut Length 1220
  • Recovered Wall Thickness (Tolerance) .5
  • Shrink Temperature (Min) 60
  • Resistant To Fluids
  • Operating Temperature Range -40 – 110
  • Flammability Highly Flame-Retardant
  • Recovery Temperature 110
  • Fluid Resistance Moisture/Spray Protection
  • Applicable Region Global
  • Product Source US
  • Low Outgassing No
DWFR-24/6-0-STK Heat Shrink Tubing  1
  • Wall Type Dual
  • Product Family DWFR
  • Voltage (Max) .6
  • Color Black
  • Shrink Ratio 4:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Semi-Flexible
  • Expanded Inside Diameter (Min) 24
  • Recovered Inside Diameter (Max) 6
  • Recovered Wall Thickness (Nominal) 2.25
  • Cut Length 1220
  • Recovered Wall Thickness (Tolerance) .5
  • Shrink Temperature (Min) 60
  • Resistant To Fluids
  • Operating Temperature Range -40 – 110
  • Flammability Highly Flame-Retardant
  • Recovery Temperature 110
  • Fluid Resistance Moisture/Spray Protection
  • Applicable Region Global
  • Product Source US
  • Low Outgassing No
DWFR-24/8-0-STK Heat Shrink Tubing  1
  • Wall Type Dual
  • Product Family DWFR
  • Voltage (Max) .6
  • Color Black
  • Shrink Ratio 3:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Semi-Flexible
  • Expanded Inside Diameter (Min) 24
  • Recovered Inside Diameter (Max) 8
  • Recovered Wall Thickness (Nominal) 2.54
  • Cut Length 1220
  • Recovered Wall Thickness (Tolerance) .5
  • Shrink Temperature (Min) 60
  • Resistant To Fluids
  • Operating Temperature Range -40 – 110
  • Flammability Highly Flame-Retardant
  • Recovery Temperature 110
  • Fluid Resistance Moisture/Spray Protection
  • Applicable Region Global
  • Product Source US
  • Low Outgassing No
DWFR-32/8-0-STK Heat Shrink Tubing  1
  • Wall Type Dual
  • Product Family DWFR
  • Voltage (Max) .6
  • Color Black
  • Shrink Ratio 4:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Semi-Flexible
  • Expanded Inside Diameter (Min) 32
  • Recovered Inside Diameter (Max) 8
  • Recovered Wall Thickness (Nominal) 2.54
  • Cut Length 1220
  • Recovered Wall Thickness (Tolerance) .5
  • Shrink Temperature (Min) 60
  • Resistant To Fluids
  • Operating Temperature Range -40 – 110
  • Flammability Highly Flame-Retardant
  • Recovery Temperature 110
  • Fluid Resistance Moisture/Spray Protection
  • Applicable Region Global
  • Product Source US
  • Low Outgassing No