Products (1,264) Overview
Solder sleeve

SolderSleeve shield terminators

SolderSleeve shield grounding terminators provide an environmentally sealed, insulated, and encapsulated solder connection for a variety of applications. SolderSleeve terminators are available in many styles.

Repeatable, reliable terminations. TE SolderSleeve shield grounding terminators provide an environmentally sealed, insulated and encapsulated solder connection for a variety of applications with temperatures ranging from -65°C to 200°C.

83519

S01/S02 and SO63 Series meets performance requirements of SAE-AS83519

200C

S200 series max operating tempature

S03 series terminators contain a colored therrmochromic temperature indicator that exhibits a distinct color change when surfaces have reached wetting temperature. This color change gives both manufacturing and quality control an aid in the inspection of the completed termination.
Thermochromic temperature indicator,
S03 series

Shield Termination

Product Options

Product Series System operating tempature (Max) Used on cables rated (min.) Solder Alloy Flux Type Insulation Material
B-155 125oC (257oF) 85oC (185oF) Bi58 PA Polyolefin
CWT 125oC (257oF) 85oC (185oF) Cd18 RA Polyolefin
SO63 150oC (302oF) 125oC (257oF) Sn63 RMA Polyvinylidene fluoride
S01/S02, S03 150oC (302oF) 125oC (257oF) Sn63 RMA Polyvinylidene fluoride
SO96 175oC (347oF) 150oC (302oF) Sn96 RA Polyvinylidene fluoride
SO175 175oC (347oF) 150oC (302oF) Sn96 RA Polyvinylidene fluoride
S200 200oC (392oF) 150oC (302oF) Sn96 RA Fluoropolymer

See page above for more details 

Agency Approvals

Series Agency
SO63 NAS 1747
S01/S02, SO63 MIL-S-83519/1 & /2
SO96 NAS 1747

See page above for more details 

Benefits: Shield Termination

  • One piece design 
  • Optional preinstalled ground leads
  • M83519/1 & M83519/2 Mil Spec approved 
  • Small size, light weight

Features: Shield Termination

  • Encapsulation
  • Inspectability
  • Strain relief 
  • Insulation
  • Controlled soldering process

 

 

Applications: Shield Termination

Cable harnessing and repair for:

  • Maintance repair operations (MRO)
  • Commercial aviation
  • Military aerospace
  • Ground defense
  • Automotive after-market 
Solder sleeve

SolderSleeve shield terminators

SolderSleeve shield grounding terminators provide an environmentally sealed, insulated, and encapsulated solder connection for a variety of applications. SolderSleeve terminators are available in many styles.

Repeatable, reliable terminations. TE SolderSleeve shield grounding terminators provide an environmentally sealed, insulated and encapsulated solder connection for a variety of applications with temperatures ranging from -65°C to 200°C.

83519

S01/S02 and SO63 Series meets performance requirements of SAE-AS83519

200C

S200 series max operating tempature

S03 series terminators contain a colored therrmochromic temperature indicator that exhibits a distinct color change when surfaces have reached wetting temperature. This color change gives both manufacturing and quality control an aid in the inspection of the completed termination.
Thermochromic temperature indicator,
S03 series

Shield Termination

Product Options

Product Series System operating tempature (Max) Used on cables rated (min.) Solder Alloy Flux Type Insulation Material
B-155 125oC (257oF) 85oC (185oF) Bi58 PA Polyolefin
CWT 125oC (257oF) 85oC (185oF) Cd18 RA Polyolefin
SO63 150oC (302oF) 125oC (257oF) Sn63 RMA Polyvinylidene fluoride
S01/S02, S03 150oC (302oF) 125oC (257oF) Sn63 RMA Polyvinylidene fluoride
SO96 175oC (347oF) 150oC (302oF) Sn96 RA Polyvinylidene fluoride
SO175 175oC (347oF) 150oC (302oF) Sn96 RA Polyvinylidene fluoride
S200 200oC (392oF) 150oC (302oF) Sn96 RA Fluoropolymer

See page above for more details 

Agency Approvals

Series Agency
SO63 NAS 1747
S01/S02, SO63 MIL-S-83519/1 & /2
SO96 NAS 1747

See page above for more details 

Benefits: Shield Termination

  • One piece design 
  • Optional preinstalled ground leads
  • M83519/1 & M83519/2 Mil Spec approved 
  • Small size, light weight

Features: Shield Termination

  • Encapsulation
  • Inspectability
  • Strain relief 
  • Insulation
  • Controlled soldering process

 

 

Applications: Shield Termination

Cable harnessing and repair for:

  • Maintance repair operations (MRO)
  • Commercial aviation
  • Military aerospace
  • Ground defense
  • Automotive after-market