Raychem. SolderTacts one-piece design
TE's Raychem brand SolderTacts contacts one-piece design with integrated soldering delivers fast, reliable terminations for circular and rectangular connectors – reducing handling and installation costs.
Eliminate hard-to-handle crimped terminations. SolderTacts contacts provide the optimum amount and type of solder and flux in a prefluxed solder preform that controls soldering and reduces operator sensitivity. They provide simultaneous electrical connection and strain relief with a heat-shrinkable, transparent tubing. SolderTacts contacts versatile design makes them particularly well-suited to military, aerospace and defense equipment applications.
D-602
Product series for SolderTacts
39029
M39029 SolderTacts for MIL-C-38999 Series I, II, III and IV connectors
Reliable one-piece solder contacts: through-connector shielding, reduces cross-talk, and improves signal transmission.
- Shielded Contacts,
- SolderTacts Shielded One-Piece Solder Contacts
MIL-C-26482
SolderTact Series
Contact Military Specification | Wire (AWG) | TE SolderTacts Part Number | Size | Polarity | Cable Type |
---|---|---|---|---|---|
MIS-20067/5-001 | 24-32 | D-602-16 | 12 | S | Coaxial |
MIS-20067/6-001 | 24-32 | D-602-17 | 12 | P | Coaxial |
Other products available for this Mil spec connector. See page above.
MIL-C-28748
SolderTact Series
Conact Military Specification | Wire (AWG) | TE SolderTacts Part Number | Size | Polarity | Cable Type |
---|---|---|---|---|---|
MIS-20067/2-002 | 26-32 | D-602-44 | 16 | P | Coaxial |
MIS-20067/1-001 | 26-32 | D-602-45 | 16 | S | Coaxial |
MIS-20067/4-001 | 24-30 | D-602-54 | 16 | P | Twisted pair |
MIS-20067/3-001 | 24-30 | D-602-55 | 16 | S | Twisted pair |
M39029/79 | 26-32 | D-602-72 | 16 | P | Coaxial |
M39029/80 | 26-32 | D-602-73 | 16 | S | Coaxial |
M39029/40 | 26-32 | D-602-76 | 16 | P | Coaxial |
M39029/41 | 26-32 | D-602-77 | 16 | S | Coaxial |
MIS-20067/2-001, 003 | 28-32 | D-602-0173 | 16 | S | Coaxial |
MIS20067/8-001 | 16-20 | D-610-09 | 16 | P | Power |
MIS-20067/7-001 | 16-20 | D-610-10 | 16 | S | Power |
Other product available for ths Mil spec connector. See page above.
MIL-C-38999 Series I, II, III, IV
SolderTact Series
Contact Military Specification | US Air Force Drawing | Wire (AWG) | TE SolderTacts Part Number | Size | Polarity | Cable Type |
---|---|---|---|---|---|---|
M39029/60 | 22-24 | D-602-0122 | 8 | P | Coaxial | |
M39029/59 | 22-24 | D-602-0123 | 8 | S | Coaxial | |
M39029/76 | 915304-1 | 26-30 | D-602-0140 | 16 | P | Coaxial |
M39029/77 | 915305-1 | 26-30 | D-602-0141 | 16 | S | Coaxial |
M39029/76 | 915304-2 | 26-30 | D-602-0142 | 16 | P | Twisted Pair |
M39029/77 | 915305-2 | 26-30 | D-602-0143 | 16 | S | Twisted Pair |
M39029/28 | 915307-1 | 24-32 | D-602-0144 | 12 | P | Coaxial |
M39029/75 | 915308-1 | 24-32 | D-602-0145 | 12 | S | Coaxial |
M39029/28 | 915307-3 | 22-26 | D-602-0146 | 12 | P | Twisted Pair |
M39029/75 | 915308-3 | 22-26 | D-602-0147 | 12 | S | Twisted Pair |
M39029/28 | 915307-2 | 22, 28 | D-602-0150 | 12 | P | Coaxial |
M39029/75 | 915308-2 | 22,28 | D-602-0151 | 12 | S | Coaxial |
8340712-OS-01 | 24-26 | D-602-1108 | 8 | S | Twisted Pair | |
8340713-OS-01 | 24-26 | D-602-1109 | 8 | P | Twisted Pair | |
8340712-OL-01 | 24-26 | D-602-1112 | 8 | S | Twisted Pair | |
8340713-OL-01 | 24-26 | D-602-1113 | 8 | P | Twisted Pair | |
M39029/90 | 8912020-OS-01 | 24-26 | DK-602-0156-N-1 | 8 | P | Twinaxial |
M39029/90 | 8912020-DL-01 | 24-26 | DK-602-0156-N-2 | 8 | P | Twinaxial |
Other product availalbe for this Mil spec connector. See page above.
Benefits: Shielded Contacts
- Ease of installation
- Reduced crosstalk
- Improved signal transmission
- Controlled soldering
Features: Shielded Contacts
- Prefluxed solder
- Repairable with minimal wire preparation
Applications: Shielded Contacts
Cable harnessing and repair for:
- Maintenance repair operations (MRO)
- Commercial aviation
- Military aerospace
- Ground defense
- Automotive after-market

Raychem. SolderTacts one-piece design
TE's Raychem brand SolderTacts contacts one-piece design with integrated soldering delivers fast, reliable terminations for circular and rectangular connectors – reducing handling and installation costs.
Eliminate hard-to-handle crimped terminations. SolderTacts contacts provide the optimum amount and type of solder and flux in a prefluxed solder preform that controls soldering and reduces operator sensitivity. They provide simultaneous electrical connection and strain relief with a heat-shrinkable, transparent tubing. SolderTacts contacts versatile design makes them particularly well-suited to military, aerospace and defense equipment applications.
D-602
Product series for SolderTacts
39029
M39029 SolderTacts for MIL-C-38999 Series I, II, III and IV connectors
Reliable one-piece solder contacts: through-connector shielding, reduces cross-talk, and improves signal transmission.
- Shielded Contacts,
- SolderTacts Shielded One-Piece Solder Contacts
MIL-C-26482
SolderTact Series
Contact Military Specification | Wire (AWG) | TE SolderTacts Part Number | Size | Polarity | Cable Type |
---|---|---|---|---|---|
MIS-20067/5-001 | 24-32 | D-602-16 | 12 | S | Coaxial |
MIS-20067/6-001 | 24-32 | D-602-17 | 12 | P | Coaxial |
Other products available for this Mil spec connector. See page above.
MIL-C-28748
SolderTact Series
Conact Military Specification | Wire (AWG) | TE SolderTacts Part Number | Size | Polarity | Cable Type |
---|---|---|---|---|---|
MIS-20067/2-002 | 26-32 | D-602-44 | 16 | P | Coaxial |
MIS-20067/1-001 | 26-32 | D-602-45 | 16 | S | Coaxial |
MIS-20067/4-001 | 24-30 | D-602-54 | 16 | P | Twisted pair |
MIS-20067/3-001 | 24-30 | D-602-55 | 16 | S | Twisted pair |
M39029/79 | 26-32 | D-602-72 | 16 | P | Coaxial |
M39029/80 | 26-32 | D-602-73 | 16 | S | Coaxial |
M39029/40 | 26-32 | D-602-76 | 16 | P | Coaxial |
M39029/41 | 26-32 | D-602-77 | 16 | S | Coaxial |
MIS-20067/2-001, 003 | 28-32 | D-602-0173 | 16 | S | Coaxial |
MIS20067/8-001 | 16-20 | D-610-09 | 16 | P | Power |
MIS-20067/7-001 | 16-20 | D-610-10 | 16 | S | Power |
Other product available for ths Mil spec connector. See page above.
MIL-C-38999 Series I, II, III, IV
SolderTact Series
Contact Military Specification | US Air Force Drawing | Wire (AWG) | TE SolderTacts Part Number | Size | Polarity | Cable Type |
---|---|---|---|---|---|---|
M39029/60 | 22-24 | D-602-0122 | 8 | P | Coaxial | |
M39029/59 | 22-24 | D-602-0123 | 8 | S | Coaxial | |
M39029/76 | 915304-1 | 26-30 | D-602-0140 | 16 | P | Coaxial |
M39029/77 | 915305-1 | 26-30 | D-602-0141 | 16 | S | Coaxial |
M39029/76 | 915304-2 | 26-30 | D-602-0142 | 16 | P | Twisted Pair |
M39029/77 | 915305-2 | 26-30 | D-602-0143 | 16 | S | Twisted Pair |
M39029/28 | 915307-1 | 24-32 | D-602-0144 | 12 | P | Coaxial |
M39029/75 | 915308-1 | 24-32 | D-602-0145 | 12 | S | Coaxial |
M39029/28 | 915307-3 | 22-26 | D-602-0146 | 12 | P | Twisted Pair |
M39029/75 | 915308-3 | 22-26 | D-602-0147 | 12 | S | Twisted Pair |
M39029/28 | 915307-2 | 22, 28 | D-602-0150 | 12 | P | Coaxial |
M39029/75 | 915308-2 | 22,28 | D-602-0151 | 12 | S | Coaxial |
8340712-OS-01 | 24-26 | D-602-1108 | 8 | S | Twisted Pair | |
8340713-OS-01 | 24-26 | D-602-1109 | 8 | P | Twisted Pair | |
8340712-OL-01 | 24-26 | D-602-1112 | 8 | S | Twisted Pair | |
8340713-OL-01 | 24-26 | D-602-1113 | 8 | P | Twisted Pair | |
M39029/90 | 8912020-OS-01 | 24-26 | DK-602-0156-N-1 | 8 | P | Twinaxial |
M39029/90 | 8912020-DL-01 | 24-26 | DK-602-0156-N-2 | 8 | P | Twinaxial |
Other product availalbe for this Mil spec connector. See page above.
Benefits: Shielded Contacts
- Ease of installation
- Reduced crosstalk
- Improved signal transmission
- Controlled soldering
Features: Shielded Contacts
- Prefluxed solder
- Repairable with minimal wire preparation
Applications: Shielded Contacts
Cable harnessing and repair for:
- Maintenance repair operations (MRO)
- Commercial aviation
- Military aerospace
- Ground defense
- Automotive after-market