TBD

SolderSleeve. One-step wire termination

TE's SolderSleeve terminators offer easy, one-step solutions for wire connections to pins, posts, tabs, and for mass wire terminations.

Reliable and economical installation. Designed for applications up to 150°C (302°F), SolderSleeve discrete wire terminators are heat-shrinkable, thermoplastic sleeves that contain a precisely-engineered fluxed solder preform. SolderSleeve wire-to-pin, wire-to-post and wire-to-tab terminators can be supplied either in bulk or on a carrier tape to match connector terminal spacing, enabling termination of an entire row of wires at once. 

RoHS

B-155 is RoHS approved

UL

CWT, D-129 and D-141 are UL approved

TE's SolderSleeve terminators offer easy, one-step solutions for wire connections to pins, posts, and tabs and for mass wire terminations.
WIre Termination to Pin/Post/Tab,
Discrete Wire Terminators

Product Options

Product Series Max Operating Temperature Min. Wire Termperature Rating
B-155, CWT 125oC (257oF) 85oC (185oF)
D-129, D-141, D-71X  150oC (302oF) 125oC (257oF)

Agency Approval

Series Agency
B-155 RoHS
CWT UL and CUL E87681
D-129, D-141 UL and CUL E87681

Benefits: Discrete Wire Terminators

  • Controlled soldering process
  • Easy installation
  • Low installed cost 

Features: Discrete Wire Terminators

  • Optional tape carrier
  • Prefluxed solder preform
  • One-piece design
  • Transparent sleeve 

Applications: Discrete Wire Terminators

Cable harnessing and repair for:

  • Maintenance repair operations (MRO)
  • Commercial aviation
  • Military aerospace
  • Ground defense
  • Automotive after-market
TBD

SolderSleeve. One-step wire termination

TE's SolderSleeve terminators offer easy, one-step solutions for wire connections to pins, posts, tabs, and for mass wire terminations.

Reliable and economical installation. Designed for applications up to 150°C (302°F), SolderSleeve discrete wire terminators are heat-shrinkable, thermoplastic sleeves that contain a precisely-engineered fluxed solder preform. SolderSleeve wire-to-pin, wire-to-post and wire-to-tab terminators can be supplied either in bulk or on a carrier tape to match connector terminal spacing, enabling termination of an entire row of wires at once. 

RoHS

B-155 is RoHS approved

UL

CWT, D-129 and D-141 are UL approved

TE's SolderSleeve terminators offer easy, one-step solutions for wire connections to pins, posts, and tabs and for mass wire terminations.
WIre Termination to Pin/Post/Tab,
Discrete Wire Terminators

Product Options

Product Series Max Operating Temperature Min. Wire Termperature Rating
B-155, CWT 125oC (257oF) 85oC (185oF)
D-129, D-141, D-71X  150oC (302oF) 125oC (257oF)

Agency Approval

Series Agency
B-155 RoHS
CWT UL and CUL E87681
D-129, D-141 UL and CUL E87681

Benefits: Discrete Wire Terminators

  • Controlled soldering process
  • Easy installation
  • Low installed cost 

Features: Discrete Wire Terminators

  • Optional tape carrier
  • Prefluxed solder preform
  • One-piece design
  • Transparent sleeve 

Applications: Discrete Wire Terminators

Cable harnessing and repair for:

  • Maintenance repair operations (MRO)
  • Commercial aviation
  • Military aerospace
  • Ground defense
  • Automotive after-market