Products (68) Overview
coax cable termination

Coaxial cable terminators

SolderSleeve coaxial cable terminators provide transparent insulation, prefluxed solder and preinstalled termination leads in a one-piece design, offering easy installation and lower installed costs.

Hard-working terminations for coaxial cable applications. SolderSleeve terminators allow dependable and easy-to-install terminations in coaxial cable applications, including printed circuit boards. The transparent polyvinylidene fluoride or polyolefin insulation sleeves provide encapsulation, inspectability, insulation and the ideal solution to center conductor breakage problems. SolderSleeve terminators are designed for applications with temperatures up to 150°C. 

SolderSleeve Coaxial Cable Terminators

Product Options

Product Series Max. Operating Temp. Use on Cables Rated (Min) Cable Shield Plating
B-155, CWT 125oC (257oF) 85oC (185oF) Tin, Copper
B-02X/B-04X 150oC (302oF) 125oC (257oF) Tin, Silver
D-181 150oC (302oF) 125oC (257oF) Tin, Silver
D-184 125oC (257oF) 85oC (185oF) Tin

Also Available with a preinstalled lead.  See page above.

  • Product Series
  • B-155, CWT
  • Max. Operating Temp. 125oC (257oF)
  • Use on Cables Rated (Min) 85oC (185oF)
  • Cable Shield Plating Tin, Copper
  • B-02X/B-04X
  • Max. Operating Temp. 150oC (302oF)
  • Use on Cables Rated (Min) 125oC (257oF)
  • Cable Shield Plating Tin, Silver
  • D-181
  • Max. Operating Temp. 150oC (302oF)
  • Use on Cables Rated (Min) 125oC (257oF)
  • Cable Shield Plating Tin, Silver
  • D-184
  • Max. Operating Temp. 125oC (257oF)
  • Use on Cables Rated (Min) 85oC (185oF)
  • Cable Shield Plating Tin

Also Available with a preinstalled lead.  See page above.

SolderSleeve PCB/Coaxial Cable Terminators

Product Options

Product Series Typical Application Performance Shield Method Operating Temperature
D-607 Matched impedance up to 2.3 GHz Metal body -55oC to 150oC (-67oF to 302oF)
B-046 Effective transmission up to 100 MHz Pin to ground -55oC to 150oC (-67oF to 302oF)

See page above for product selection process.

  • Product Series
  • D-607
  • Typical Application Performance Matched impedance up to 2.3 GHz
  • Shield Method Metal body
  • Operating Temperature -55oC to 150oC (-67oF to 302oF)
  • B-046
  • Typical Application Performance Effective transmission up to 100 MHz
  • Shield Method Pin to ground
  • Operating Temperature -55oC to 150oC (-67oF to 302oF)

See page above for product selection process.

RF One-Step BNC/TNC Connectors

Product Options

Body/Pin Plating Ohms Connector Size Connector Style Connector Type Contacts
Nickel-plated brass body 50 ohmns Small -00  Straight plug See catalog above Male 
Gold-plated brass pin 75 ohmns Medium -01  Right-angle plug See catalog above Female 
    Large -02  Straight bulkhead jack See catalog above  
      -03  Straight jack See catalog above  
      -04  Straight panel jack  See catalog above  

See page above for more product details.  

  • Body/Pin Plating
  • Nickel-plated brass body
  • Ohms 50 ohmns
  • Connector Size Small
  • Connector Style -00  Straight plug
  • Connector Type See catalog above
  • Contacts Male 
  • Gold-plated brass pin
  • Ohms 75 ohmns
  • Connector Size Medium
  • Connector Style -01  Right-angle plug
  • Connector Type See catalog above
  • Contacts Female 
  •  
  • Ohms  
  • Connector Size Large
  • Connector Style -02  Straight bulkhead jack
  • Connector Type See catalog above
  • Contacts  
  •  
  • Ohms  
  • Connector Size  
  • Connector Style -03  Straight jack
  • Connector Type See catalog above
  • Contacts  
  •  
  • Ohms  
  • Connector Size  
  • Connector Style -04  Straight panel jack 
  • Connector Type See catalog above
  • Contacts  

See page above for more product details.  

Benefits: Coaxial Cable Termination

  • One-piece design
  • Easy installation
  • Lower installed cost 

Features: Coaxial Cable Termination

  • Transparent sleeve
  • Prefluxed solder
     

Applications: Coaxial Cable Termination

Cable harnessing and repair for:

  • Maintenance repair operations (MRO)
  • Commercial aviation
  • Military aerospace
  • Ground defense
  • Automotive after-market
coax cable termination

Coaxial cable terminators

SolderSleeve coaxial cable terminators provide transparent insulation, prefluxed solder and preinstalled termination leads in a one-piece design, offering easy installation and lower installed costs.

Hard-working terminations for coaxial cable applications. SolderSleeve terminators allow dependable and easy-to-install terminations in coaxial cable applications, including printed circuit boards. The transparent polyvinylidene fluoride or polyolefin insulation sleeves provide encapsulation, inspectability, insulation and the ideal solution to center conductor breakage problems. SolderSleeve terminators are designed for applications with temperatures up to 150°C. 

SolderSleeve Coaxial Cable Terminators

Product Options

Product Series Max. Operating Temp. Use on Cables Rated (Min) Cable Shield Plating
B-155, CWT 125oC (257oF) 85oC (185oF) Tin, Copper
B-02X/B-04X 150oC (302oF) 125oC (257oF) Tin, Silver
D-181 150oC (302oF) 125oC (257oF) Tin, Silver
D-184 125oC (257oF) 85oC (185oF) Tin

Also Available with a preinstalled lead.  See page above.

  • Product Series
  • B-155, CWT
  • Max. Operating Temp. 125oC (257oF)
  • Use on Cables Rated (Min) 85oC (185oF)
  • Cable Shield Plating Tin, Copper
  • B-02X/B-04X
  • Max. Operating Temp. 150oC (302oF)
  • Use on Cables Rated (Min) 125oC (257oF)
  • Cable Shield Plating Tin, Silver
  • D-181
  • Max. Operating Temp. 150oC (302oF)
  • Use on Cables Rated (Min) 125oC (257oF)
  • Cable Shield Plating Tin, Silver
  • D-184
  • Max. Operating Temp. 125oC (257oF)
  • Use on Cables Rated (Min) 85oC (185oF)
  • Cable Shield Plating Tin

Also Available with a preinstalled lead.  See page above.

SolderSleeve PCB/Coaxial Cable Terminators

Product Options

Product Series Typical Application Performance Shield Method Operating Temperature
D-607 Matched impedance up to 2.3 GHz Metal body -55oC to 150oC (-67oF to 302oF)
B-046 Effective transmission up to 100 MHz Pin to ground -55oC to 150oC (-67oF to 302oF)

See page above for product selection process.

  • Product Series
  • D-607
  • Typical Application Performance Matched impedance up to 2.3 GHz
  • Shield Method Metal body
  • Operating Temperature -55oC to 150oC (-67oF to 302oF)
  • B-046
  • Typical Application Performance Effective transmission up to 100 MHz
  • Shield Method Pin to ground
  • Operating Temperature -55oC to 150oC (-67oF to 302oF)

See page above for product selection process.

RF One-Step BNC/TNC Connectors

Product Options

Body/Pin Plating Ohms Connector Size Connector Style Connector Type Contacts
Nickel-plated brass body 50 ohmns Small -00  Straight plug See catalog above Male 
Gold-plated brass pin 75 ohmns Medium -01  Right-angle plug See catalog above Female 
    Large -02  Straight bulkhead jack See catalog above  
      -03  Straight jack See catalog above  
      -04  Straight panel jack  See catalog above  

See page above for more product details.  

  • Body/Pin Plating
  • Nickel-plated brass body
  • Ohms 50 ohmns
  • Connector Size Small
  • Connector Style -00  Straight plug
  • Connector Type See catalog above
  • Contacts Male 
  • Gold-plated brass pin
  • Ohms 75 ohmns
  • Connector Size Medium
  • Connector Style -01  Right-angle plug
  • Connector Type See catalog above
  • Contacts Female 
  •  
  • Ohms  
  • Connector Size Large
  • Connector Style -02  Straight bulkhead jack
  • Connector Type See catalog above
  • Contacts  
  •  
  • Ohms  
  • Connector Size  
  • Connector Style -03  Straight jack
  • Connector Type See catalog above
  • Contacts  
  •  
  • Ohms  
  • Connector Size  
  • Connector Style -04  Straight panel jack 
  • Connector Type See catalog above
  • Contacts  

See page above for more product details.  

Benefits: Coaxial Cable Termination

  • One-piece design
  • Easy installation
  • Lower installed cost 

Features: Coaxial Cable Termination

  • Transparent sleeve
  • Prefluxed solder
     

Applications: Coaxial Cable Termination

Cable harnessing and repair for:

  • Maintenance repair operations (MRO)
  • Commercial aviation
  • Military aerospace
  • Ground defense
  • Automotive after-market