End caps

Weather-Proofing for Exposed Connections.

TE's Raychem end caps provide optimum water-proofing and environmental protection for underwater, underground and outdoor applications. The end caps are highly resistant to moisture, fungus and weathering. End caps are also available with a pre-coat sealant. A large range-taking ability allows for a few sizes of heat-shrinkable caps to accommodate a variety of cable diameters.

Product Features

  • Ease of installation
  • Mechanical protection
  • Abrasion resistance 
  • Environmental protection
  • Self-sealing for waterproofing (sealant coated parts only)
  • SSC caps: electrical insulation to 1000 v
  • Temperature and solvent resistant
  • Available in flame retardant material

SSC

Heat-Shrinkable End Caps

SSC heat-shrinkable end caps are made from a thermally stabilized, modified polyolefin, which makes them highly resistant to moisture, fungus and weathering.  The end caps also have excellent electrical properties.  End caps coated with sealant are available for underwater or underground applications with a pressure differential up to 20 psi between the inside of the cable and the outside environment.  These caps may be used over lead, steel, aluminum, copper, polyethylene, polyolefin, EPR and PVC jacketing materials.  

 

Operating Temperature -40oC to 85o

 

Part Description   
SSC-XTV Sealing end cap with adhesive, w/pressure value
SSC-X Sealing end cap with adhesive
SSC-XU End cap, uncoated

See attached page for part description details 

End Caps

101A011 to 094

End Caps provide optimum waterproofing and environmental protection for underwater, underground or outdoor applications.  The end caps are highly resistant to moisture, fungus and weathering.  These end caps are used for protecting cables and pipes or capping unused outlets in transitions.  Provides an environmental seal when used with adhesive.  

 

Material Material Description Precoat Adhesive Part Number
-3 Semirigid polyolefin /42 or /86 S1017 or S1048
-4 Flexible polyolefin /42 or /86 S1017 or S1048
-12 Fluroelastomer N/A S1255-04
-25 Fluid-resistant elastomer /42 or /86 S1017 or S1048 or S1125
-100 Polyolefin,  Zerohal /180 S1030

Typical Applications

  • Cable storage
  • Spare wire protection