HARTMAN Products: Light weight, hermetically sealed

Our HARTMAN relays and contactors are engineered to switch electrical power in aerospace and space applications, including airplanes, space shuttles, and deep space probes. Light weight and environmentally (gasket) sealed, our HARTMAN AC and DC contactors are designed to meet the applicable requirements of MIL-PRF-6106 and/or specific customer specifications. Light weight and environmentally sealed, they excel in severe conditions or altitudes above 50,000 feet, offering multiple contact configurations.

HARTMAN AC Contactor
HARTMAN AC Contactor
HARTMAN DC Contactor
HARTMAN DC Contactor

HARTMAN Products for Space

Our HARTMAN line of products are designed for use in the Space Industry. Since 1902, our HARTMAN relays, contactors, and switching devices have been associated with quality electrical performance. The N-Series relays offer highly reliable switching for 115 Volt AC and 28 Vdc circuits. These units are available with multiple contact configurations, latching or non-latching operating modes, and with current ratings up to 100 amperes and are designed to meet the requirements of MIL-PRF6106. Theses parts are ITAR restricted.

Relays for Space
Relays for Space

Power Distribution Units

TE's Hartman AC and DC power distribution units (PDUs) are designed, built and qualified to meet your specific requirements.  We have over a half-century of experience providing PDUs for the aerospace industry, serving both commerical and military customers.  Whether you require innovation modular units or backplane-type panels for fixed wing aircraft or rotorcraft, we can help.

Power Distribution Unit
Power Distribution Unit
Power Distribution Panel
Power Distribution Panel