DC Power Filters to Control EMI-RFI Issues

TE has a wide range of DC power line filters that combine several power management functions specifically designed for the unique requirements of DC applications.

Enhanced Performance

Available for Unique Application Requirements
  • Medium and multiple-stage high-performance DC power line filters
  • High frequency DC power line filters (up to 3GHz)
  • High current DC power line filters (up to 60A)
  • Data-transmission signal line filters

Applications

DC EMI Filters
  • Network routing equipment
  • Servers
  • Modems
  • Switching equipment
  • Wireless cabinets
  • Ethernet hubs
  • Base stations
  • Repeater stations
  • Power supplies for all types of communications equipment

As data transmission speeds increase and EMI-RFI issues multiply, TE has developed products to better solve the newer challenges communications companies encounter. Whether it's meeting FCC and international EMC standards on EMI-RFI emissions or developing a newly designed piece of equipment from being disturbed by EMI-RFI in the environment, a power line filter will help your equipment with compliance.  

EVX Series DC Power Filters

EVX Series DC Power Filters