Corcom Facility Signal Line Filters

Corcom Facility Signal Line Filters

Power, data, signal, and line facility filter and cabinets for shielded installations. Available installed and configured in NEMA cabinets or as individual line filters.

Shielded installations and applications involving sensitive measurements or equipment require an environment free from EMI/RFI emissions. Facility filters for data, telephone and all other signals are used for every electrical penetration in EMI/RFI enclosures to reduce conducted emissions. When the shielded area is sealed, all emissions are reduced or contained.
Enclosure style filters consist of removable inserts mounted in a radio frequency secure cabinet. This type offers a number of important advantages including a simplified, single penetration, field installation for greater RF integrity and simpler filter maintenance. Stand-alone filters offer the identical levels of filter performance as the enclosure models, but are available with self-enclosed terminals for individual and dual line applications.

Comprehensive Factory Testing Program

Data Available on Request
  • Insertion loss
  • Voltage drop
  • Harmonic distortion
  • Terminal strength
  • Temperature rating
  • Dielectric withstanding voltage
  • D.C. insulation resistance
  • Currrent and overload ratings