Thermocouple K-type

Reduce wire termination time

The thermocouple K-type connector's spring clamp contact design reduces wire termination time drastically compared to market standard screw type contact systems and provides a stable contact force over time.

TE Connectivity’s new K-type Thermocouple connector provides easy connection with thermocouple wire. The spring terminal concept provides outstanding connectivity compared with the traditional screw type termination. The “push-on lock concept” allows easy mating while the unique shape of the metal-locking mechanism prevents unintentional unmating.

IP20

Protection

Ktype

Thermocouple Connector

  1. Thermocouple Connector Video

Watch the video to see how the spring clamp concept ensures easy assembly and outstanding connectivity.

Features

  • 2 Position for K-type Thermocouple (+ :Chromel / - :Alumel)
  • Touch Proof design supports IP20 degree of protection
  • The unique shape metal-locking mechanism prevents unintentional unmating
  • Supports Free-hanging and Panel Mount solution

Benefits

  • Spring Clamp concept provides outstanding connectivity/manufacturability
  • The "Push-on lock concept" allows easy mating and secure locking which provides a highly reliable connection
  • Better Mating Reliability because of the metal lock concept which prevents unintentional un-mating and is supported by an audible click
  • Better assembly productivity: The spring clamp solution reduces the wire termination time considerably compared to current market standard screw termination solutions

Applications

  • Semiconductor Machinery
  • Injection Molding Machine
  • Machine Tool Equipment