Products (300)
179843-1 Rectangular Power Connectors  1
  • Header Type Shrouded
  • Product Type Header
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Tab
  • Number of Positions 12
  • PCB Mounting Orientation Vertical
  • Number of Power Positions 12
  • Number of Rows 3
  • Row-to-Row Spacing .181
  • Contact Layout Matrix
  • Operating Voltage 50
  • Contact Current Rating (Max) 7
  • Contact Retention Without
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 31.49
  • Contact Termination Area Plating Thickness 1
  • Termination Method to PC Board Through Hole - Solder
  • Termination Post/Tail Length 3.8
  • PCB Mount Alignment With
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Type Mounting Posts
  • Mating Retention Type Latch
  • PCB Mount Retention With
  • Mating Retention With
  • Centerline (Pitch) 3.96
  • UL Flammability Rating UL 94V-0
  • Housing Material Nylon 6/6 GF
  • Length 19.7
  • Insulation Diameter (Max) 3.1
  • Height 14.6
  • PCB Thickness (Recommended) .063
  • Width 19.4
  • Operating Temperature Range -30 – 105
  • Sealed Condition Not Sealed
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Box
  • Packaging Quantity 182
  • For Use With Plug: 177905
177904-1 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 10
  • Number of Rows 2
  • Row-to-Row Spacing .181
  • Contact Layout Matrix
  • Operating Voltage 300
  • Contact Retention Without
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • Centerline (Pitch) 3.96
  • UL Flammability Rating UL 94V-0
  • Housing Material Nylon 6/6
  • Length 20.6
  • Height 9.2
  • Accepts Wire Insulation Diameter Range 3.1
  • Width 10.6
  • Operating Temperature Range -30 – 105
  • Sealed Condition Not Sealed
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • Agency/Standard CSA
  • Packaging Method Bag
  • Packaging Quantity 150
  • For Use With Cap: 179467
917354-1 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 12
  • Number of Rows 2
  • Row-to-Row Spacing .256
  • Contact Layout Matrix
  • Operating Voltage 300
  • Contact Retention Without
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • Centerline (Pitch) 6.5
  • UL Flammability Rating UL 94V-0
  • Housing Material Nylon 6/6
  • Operating Temperature Range -30 – 105
  • Sealed Condition Not Sealed
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Bag
  • Packaging Quantity 120
  • For Use With Contacts: 177914 or 177915
2005249-6 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Wire-to-Panel
  • Contact Type Tab
  • Number of Positions 2
  • Number of Rows 1
  • Contact Layout Inline
  • Operating Voltage 50
  • Contact Retention Without
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • Panel Mount Feature Type Latches
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 3.96
  • UL Flammability Rating UL 94V-0
  • Housing Color Blue
  • Housing Material PA 66
  • Length 26.1
  • Height 9.94
  • Panel Thickness .8 – 2
  • Operating Temperature Range -30 – 65
  • Sealed Condition Not Sealed
  • Glow Wire Rating GWT 750°C (Without Flame)
  • Agency/Standard CNR
  • Agency/Standard Number C22.2 No. 182.3
  • Packaging Method Bag
  • For Use With Contacts: 177916 or 177917
177908-6 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Wire-to-Panel
  • Contact Type Tab
  • Number of Positions 4
  • Number of Rows 2
  • Row-to-Row Spacing .181
  • Contact Layout Matrix
  • Operating Voltage 300
  • Contact Retention Without
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • Panel Mount Feature Type Latches
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 3.96
  • UL Flammability Rating UL 94V-0
  • Housing Color Blue
  • Housing Material Nylon 6/6
  • Panel Thickness .8 – 2
  • Operating Temperature Range -30 – 105
  • Sealed Condition Not Sealed
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Agency/Standard UL
  • Packaging Method Bag
  • Packaging Quantity 150
  • For Use With Contacts: 177916 or 177917
179463-4 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Tab
  • Number of Positions 2
  • Number of Rows 1
  • Contact Layout Inline
  • Operating Voltage 300
  • Contact Retention Without
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • Centerline (Pitch) 3.96
  • UL Flammability Rating UL 94V-0
  • Housing Color Yellow
  • Housing Material Nylon 6/6
  • Operating Temperature Range -30 – 105
  • Sealed Condition Not Sealed
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Agency/Standard UL
  • Agency/Standard Number UL 1977
  • Packaging Method Bag
  • Packaging Quantity 300
  • For Use With Contacts: 177916 or 177917
917845-6 Rectangular Power Connectors  1
  • Header Type Shrouded
  • Product Type Header
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Tab
  • Number of Positions 8
  • PCB Mounting Orientation Vertical
  • Number of Power Positions 8
  • Number of Rows 2
  • Row-to-Row Spacing .181
  • Contact Layout Matrix
  • Operating Voltage 50
  • Contact Current Rating (Max) 8
  • Contact Retention Without
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 31.49
  • Termination Method to PC Board Through Hole - Press-Fit
  • PCB Mount Alignment With
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Type Mounting Posts
  • Mating Retention Type Latch
  • PCB Mount Retention With
  • Mating Retention With
  • Centerline (Pitch) 3.96
  • UL Flammability Rating UL 94V-0
  • Housing Color Blue
  • Housing Material Nylon 6/6
  • Operating Temperature Range -30 – 105
  • Sealed Condition Not Sealed
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Box
  • Packaging Quantity 208
  • For Use With Plug: 177902
2-179861-1 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 4
  • Number of Rows 2
  • Row-to-Row Spacing .256
  • Contact Layout Matrix
  • Operating Voltage 300
  • Contact Retention Without
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • Centerline (Pitch) 6.5
  • UL Flammability Rating UL 94V-0
  • Housing Material Nylon 6/6
  • Length 20.6
  • Height 20.6
  • Width 12.5
  • Operating Temperature Range -30 – 105
  • Sealed Condition Not Sealed
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Bag
  • Packaging Quantity 200
  • For Use With Contacts: 177914 or 177915
353891-1 Rectangular Connector Locking  1
  • Accessory Type Double Lock Plate
  • Sealable No
  • Product Type Accessory
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Number of Positions 6
  • Color Natural
  • Centerline (Pitch) 6.5
  • Housing Material Glass-Filled Nylon 66
  • Length 40.7
  • Height 4.9
  • For Use With Plug: 917354
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 100
  • Packaging Method Bag/Box
  • Comment Quantity required based on connector being used.
177909-1 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Wire-to-Panel
  • Contact Type Tab
  • Number of Positions 6
  • Number of Rows 2
  • Row-to-Row Spacing .181
  • Contact Layout Matrix
  • Operating Voltage 300
  • Contact Retention Without
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • Panel Mount Feature Type Latches
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 3.96
  • UL Flammability Rating UL 94V-0
  • Housing Material Nylon 6/6
  • Panel Thickness .8 – 2
  • Operating Temperature Range -30 – 105
  • Sealed Condition Not Sealed
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Agency/Standard UL
  • Packaging Method Bag
  • Packaging Quantity 100
  • For Use With Contacts: 177916 or 177917
Overview
Power double lock connectors consists of plug and cap housings for wire termination.

Secondary locking and ratings to 14A

Compact connectors designed for use in power circuit applications. Power double lock (PDL) connectors find application in refrigerators, air conditioners, washing machines, gas equipment, copying machines, and automatic vending machines.

Power double lock connectors are available in wire-to-wire (WTW), free-hanging, panel mount, and wire-to-board (WTB) configurations. These connectors can be used alone by inserting wire-terminated crimp snap-in contacts into the housing. However, in order to achieve more positive contact mounting, this connector system consists of plug and cap housings for wire termination, optional double lock plates, crimp contacts, and PC board pin headers. Contacts accept two wire size ranges: 28-22 [.089-.382 mm²] AWG (with insulation outer diameter of 1.3 to 2.0 mm) and 20-18 AWG [.601-.963 mm²] (with insulation outer diameter of 2.0 to 3.1 mm). With a voltage rating 300VAC (for 3.96 mm wire-to-wire, 6.5 mm wire-to-board, and 7.92 mm wire-to-board applications), or 50VAC (for 3.96 mm wire-to-board application), power double lock is rated up to 14 A per line. 

Product Insight

Power Double Lock Connectors

Power double lock contacts are phosphor bronze with pre-tin plating and designed without lances to prevent entanglement of contacts with one another. The receptacle contact gets loaded into the plug housings and the tab contact gets loaded into cap housings. The semi-inner locking system of the PDL design helps eliminate unmating by external force and the audible click helps indicate the connector system is fully latched.

The smooth compact design prevents snagging when mated. A double lock plate is available for both plug and cap housings to ensure positive loading and to help prevent contact back-out. The PDL headers offer a kink in the solder tail along with the kink in the mounting boss which secures the header on the board firmly while soldering. Board mounted headers are compatible with resin or conformal coatings (no drain holes).

Features: Power Double Lock Connectors

  • 1-12 position WTW or WTB
  • Various centerline pitches
  • Audible click when contact is fully inserted into the housing
  • Polarizing ribs on plug housing allows for proper mating
  • Solder tail kink along with the polarization peg feature
  • Board-mounted headers are compatible with resin or conformal coatings 
  • UL recognized, CSA certified, and VDE approved

Applications: Power Double Lock Connectors

Commercial/Residential
  • Household appliances
  • Gaming
  • Vending
  • Garage door openers
  • Security systems
  • Industrial controls
  • HVAC system controls
  • Fan modules
  • Business equipment
  • Gas equipment
Power double lock connectors consists of plug and cap housings for wire termination.

Secondary locking and ratings to 14A

Compact connectors designed for use in power circuit applications. Power double lock (PDL) connectors find application in refrigerators, air conditioners, washing machines, gas equipment, copying machines, and automatic vending machines.

Power double lock connectors are available in wire-to-wire (WTW), free-hanging, panel mount, and wire-to-board (WTB) configurations. These connectors can be used alone by inserting wire-terminated crimp snap-in contacts into the housing. However, in order to achieve more positive contact mounting, this connector system consists of plug and cap housings for wire termination, optional double lock plates, crimp contacts, and PC board pin headers. Contacts accept two wire size ranges: 28-22 [.089-.382 mm²] AWG (with insulation outer diameter of 1.3 to 2.0 mm) and 20-18 AWG [.601-.963 mm²] (with insulation outer diameter of 2.0 to 3.1 mm). With a voltage rating 300VAC (for 3.96 mm wire-to-wire, 6.5 mm wire-to-board, and 7.92 mm wire-to-board applications), or 50VAC (for 3.96 mm wire-to-board application), power double lock is rated up to 14 A per line. 

Product Insight

Power Double Lock Connectors

Power double lock contacts are phosphor bronze with pre-tin plating and designed without lances to prevent entanglement of contacts with one another. The receptacle contact gets loaded into the plug housings and the tab contact gets loaded into cap housings. The semi-inner locking system of the PDL design helps eliminate unmating by external force and the audible click helps indicate the connector system is fully latched.

The smooth compact design prevents snagging when mated. A double lock plate is available for both plug and cap housings to ensure positive loading and to help prevent contact back-out. The PDL headers offer a kink in the solder tail along with the kink in the mounting boss which secures the header on the board firmly while soldering. Board mounted headers are compatible with resin or conformal coatings (no drain holes).

Features: Power Double Lock Connectors

  • 1-12 position WTW or WTB
  • Various centerline pitches
  • Audible click when contact is fully inserted into the housing
  • Polarizing ribs on plug housing allows for proper mating
  • Solder tail kink along with the polarization peg feature
  • Board-mounted headers are compatible with resin or conformal coatings 
  • UL recognized, CSA certified, and VDE approved

Applications: Power Double Lock Connectors

Commercial/Residential
  • Household appliances
  • Gaming
  • Vending
  • Garage door openers
  • Security systems
  • Industrial controls
  • HVAC system controls
  • Fan modules
  • Business equipment
  • Gas equipment
179843-1 Rectangular Power Connectors  1
  • Header Type Shrouded
  • Product Type Header
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Tab
  • Number of Positions 12
  • PCB Mounting Orientation Vertical
  • Number of Power Positions 12
  • Number of Rows 3
  • Row-to-Row Spacing .181
  • Contact Layout Matrix
  • Operating Voltage 50
  • Contact Current Rating (Max) 7
  • Contact Retention Without
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 31.49
  • Contact Termination Area Plating Thickness 1
  • Termination Method to PC Board Through Hole - Solder
  • Termination Post/Tail Length 3.8
  • PCB Mount Alignment With
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Type Mounting Posts
  • Mating Retention Type Latch
  • PCB Mount Retention With
  • Mating Retention With
  • Centerline (Pitch) 3.96
  • UL Flammability Rating UL 94V-0
  • Housing Material Nylon 6/6 GF
  • Length 19.7
  • Insulation Diameter (Max) 3.1
  • Height 14.6
  • PCB Thickness (Recommended) .063
  • Width 19.4
  • Operating Temperature Range -30 – 105
  • Sealed Condition Not Sealed
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Box
  • Packaging Quantity 182
  • For Use With Plug: 177905
177904-1 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 10
  • Number of Rows 2
  • Row-to-Row Spacing .181
  • Contact Layout Matrix
  • Operating Voltage 300
  • Contact Retention Without
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • Centerline (Pitch) 3.96
  • UL Flammability Rating UL 94V-0
  • Housing Material Nylon 6/6
  • Length 20.6
  • Height 9.2
  • Accepts Wire Insulation Diameter Range 3.1
  • Width 10.6
  • Operating Temperature Range -30 – 105
  • Sealed Condition Not Sealed
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • Agency/Standard CSA
  • Packaging Method Bag
  • Packaging Quantity 150
  • For Use With Cap: 179467
917354-1 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 12
  • Number of Rows 2
  • Row-to-Row Spacing .256
  • Contact Layout Matrix
  • Operating Voltage 300
  • Contact Retention Without
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • Centerline (Pitch) 6.5
  • UL Flammability Rating UL 94V-0
  • Housing Material Nylon 6/6
  • Operating Temperature Range -30 – 105
  • Sealed Condition Not Sealed
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Bag
  • Packaging Quantity 120
  • For Use With Contacts: 177914 or 177915
2005249-6 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Wire-to-Panel
  • Contact Type Tab
  • Number of Positions 2
  • Number of Rows 1
  • Contact Layout Inline
  • Operating Voltage 50
  • Contact Retention Without
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • Panel Mount Feature Type Latches
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 3.96
  • UL Flammability Rating UL 94V-0
  • Housing Color Blue
  • Housing Material PA 66
  • Length 26.1
  • Height 9.94
  • Panel Thickness .8 – 2
  • Operating Temperature Range -30 – 65
  • Sealed Condition Not Sealed
  • Glow Wire Rating GWT 750°C (Without Flame)
  • Agency/Standard CNR
  • Agency/Standard Number C22.2 No. 182.3
  • Packaging Method Bag
  • For Use With Contacts: 177916 or 177917
177908-6 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Wire-to-Panel
  • Contact Type Tab
  • Number of Positions 4
  • Number of Rows 2
  • Row-to-Row Spacing .181
  • Contact Layout Matrix
  • Operating Voltage 300
  • Contact Retention Without
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • Panel Mount Feature Type Latches
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 3.96
  • UL Flammability Rating UL 94V-0
  • Housing Color Blue
  • Housing Material Nylon 6/6
  • Panel Thickness .8 – 2
  • Operating Temperature Range -30 – 105
  • Sealed Condition Not Sealed
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Agency/Standard UL
  • Packaging Method Bag
  • Packaging Quantity 150
  • For Use With Contacts: 177916 or 177917
179463-4 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Tab
  • Number of Positions 2
  • Number of Rows 1
  • Contact Layout Inline
  • Operating Voltage 300
  • Contact Retention Without
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • Centerline (Pitch) 3.96
  • UL Flammability Rating UL 94V-0
  • Housing Color Yellow
  • Housing Material Nylon 6/6
  • Operating Temperature Range -30 – 105
  • Sealed Condition Not Sealed
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Agency/Standard UL
  • Agency/Standard Number UL 1977
  • Packaging Method Bag
  • Packaging Quantity 300
  • For Use With Contacts: 177916 or 177917
917845-6 Rectangular Power Connectors  1
  • Header Type Shrouded
  • Product Type Header
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Tab
  • Number of Positions 8
  • PCB Mounting Orientation Vertical
  • Number of Power Positions 8
  • Number of Rows 2
  • Row-to-Row Spacing .181
  • Contact Layout Matrix
  • Operating Voltage 50
  • Contact Current Rating (Max) 8
  • Contact Retention Without
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 31.49
  • Termination Method to PC Board Through Hole - Press-Fit
  • PCB Mount Alignment With
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Type Mounting Posts
  • Mating Retention Type Latch
  • PCB Mount Retention With
  • Mating Retention With
  • Centerline (Pitch) 3.96
  • UL Flammability Rating UL 94V-0
  • Housing Color Blue
  • Housing Material Nylon 6/6
  • Operating Temperature Range -30 – 105
  • Sealed Condition Not Sealed
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Box
  • Packaging Quantity 208
  • For Use With Plug: 177902
2-179861-1 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 4
  • Number of Rows 2
  • Row-to-Row Spacing .256
  • Contact Layout Matrix
  • Operating Voltage 300
  • Contact Retention Without
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • Centerline (Pitch) 6.5
  • UL Flammability Rating UL 94V-0
  • Housing Material Nylon 6/6
  • Length 20.6
  • Height 20.6
  • Width 12.5
  • Operating Temperature Range -30 – 105
  • Sealed Condition Not Sealed
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Bag
  • Packaging Quantity 200
  • For Use With Contacts: 177914 or 177915
353891-1 Rectangular Connector Locking  1
  • Accessory Type Double Lock Plate
  • Sealable No
  • Product Type Accessory
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Number of Positions 6
  • Color Natural
  • Centerline (Pitch) 6.5
  • Housing Material Glass-Filled Nylon 66
  • Length 40.7
  • Height 4.9
  • For Use With Plug: 917354
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 100
  • Packaging Method Bag/Box
  • Comment Quantity required based on connector being used.
177909-1 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Wire-to-Panel
  • Contact Type Tab
  • Number of Positions 6
  • Number of Rows 2
  • Row-to-Row Spacing .181
  • Contact Layout Matrix
  • Operating Voltage 300
  • Contact Retention Without
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • Panel Mount Feature Type Latches
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 3.96
  • UL Flammability Rating UL 94V-0
  • Housing Material Nylon 6/6
  • Panel Thickness .8 – 2
  • Operating Temperature Range -30 – 105
  • Sealed Condition Not Sealed
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Agency/Standard UL
  • Packaging Method Bag
  • Packaging Quantity 100
  • For Use With Contacts: 177916 or 177917