Products (46)
1394918-3 Standard Edge Connectors  1
RAST
  • Connector System Wire-to-Board
  • Product Type Connector
  • Connector Style Receptacle
  • PCB Mounting Orientation Right Angle
  • Connector & Contact Terminates To Printed Circuit Board
  • Type of Connector Card Edge
  • Connector Type Connector Assembly
  • Profile Standard
  • Wire/Cable Type Stranded
  • Number of Positions 3
  • Number of Rows 1
  • Selectively Loaded No
  • Number of Power Positions 3
  • Preloaded Yes
  • Number of Insulation Displacement Slots 3
  • Card Entry Style Side
  • Standoffs Without
  • Pre-Assembled Yes
  • Hot Pluggable No
  • UL Voltage Rating 250
  • Operating Voltage 250 V
  • Color Gray
  • Cable Exit Angle 90°
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 3 – 6
  • Contact Transmits (Typical) Power
  • Contact Termination Area Plating Material Tin
  • Contact Type Socket
  • Contact Base Material CuNiSi
  • Termination Method to Wire/Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Contact Retention Type Locking Lance
  • Locking Clip Location None
  • Connector Mounting Type Cable Mount
  • Contact Retention With
  • PCB Mount Retention Without
  • Mating Retention With
  • Mating Alignment Without
  • Centerline (Pitch) 5
  • Housing Color Gray
  • Housing Material PA 6.6
  • End Caps Without
  • Housing Style Closed End
  • PCB Thickness (Recommended) 1.5
  • Wire/Cable Size 22 – 20
  • Height 7.3
  • Accepts Wire Insulation Diameter Range 1.2 – 2.4
  • Wire Insulation Diameter 2.2
  • Operating Temperature Range -40 – 110
  • Circuit Application Signal
  • For Use With PCB Frame
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 2618
  • Packaging Method Tray
2-1740533-4 Standard Edge Connectors  1
RAST
  • Connector System Wire-to-Board
  • Product Type Connector
  • Connector Style Receptacle
  • PCB Mounting Orientation Right Angle
  • Connector & Contact Terminates To Printed Circuit Board
  • Type of Connector Card Edge
  • Connector Type Connector Assembly
  • Wire/Cable Type Stranded
  • Number of Positions 4
  • Number of Rows 1
  • Selectively Loaded No
  • Number of Power Positions 4
  • Keying Rib Location Between Cavity 2/3
  • Preloaded Yes
  • Number of Insulation Displacement Slots 4
  • Card Entry Style Side
  • Standoffs Without
  • Pre-Assembled Yes
  • Hot Pluggable No
  • Operating Voltage 250 V
  • Keying Between Cavity Numbers 41673
  • Cable Exit Angle 90°
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 3 – 6
  • Contact Transmits (Typical) Power
  • Contact Termination Area Plating Material Tin
  • Contact Type Socket
  • Contact Base Material CuNiSi
  • Termination Method to Wire/Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Contact Retention Type Locking Lance
  • Locking Clip Location None
  • Connector Mounting Type Cable Mount
  • Contact Retention With
  • PCB Mount Retention Without
  • Mating Retention Without
  • Mating Alignment Type Keyed
  • Mating Alignment With
  • Centerline (Pitch) 5
  • Housing Color Natural
  • Housing Material PA 6 GF
  • End Caps Without
  • Housing Style Closed End
  • PCB Thickness (Recommended) 1.5
  • Wire/Cable Size 22 – 18
  • Height 7.3
  • Accepts Wire Insulation Diameter Range 1.2 – 2.4
  • Wire Insulation Diameter 2.2
  • Operating Temperature Range -40 – 110
  • Circuit Application Signal
  • For Use With PCB Frame
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 7392
  • Packaging Method Box
1718044-2 Standard Edge Connectors  1
RAST
  • Connector System Wire-to-Board
  • Product Type Connector
  • Connector Style Plug
  • PCB Mounting Orientation Vertical
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Header
  • Profile Standard
  • Number of Positions 2
  • Number of Rows 1
  • Selectively Loaded No
  • Number of Insulation Displacement Slots 2
  • Standoffs Without
  • Pre-Assembled No
  • Hot Pluggable No
  • Keying Between Cavity Numbers "A, B"
  • Contact Type Tab
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Locking Clip Location None
  • Connector Mounting Type Board Mount
  • Mating Retention With
  • Mating Alignment Type Keyed
  • Mating Alignment With
  • Centerline (Pitch) 5
  • Housing Color Natural
  • Housing Material PA 6
  • End Caps Without
  • Housing Style Closed End
  • Height 16.5
  • Circuit Application Signal
  • For Use With Plug Connector
  • UL Flammability Rating UL 94V-2
  • Packaging Quantity 2500
  • Packaging Method Box
1-1740533-4 Standard Edge Connectors  1
RAST
  • Connector System Wire-to-Board
  • Product Type Connector
  • Connector Style Receptacle
  • PCB Mounting Orientation Right Angle
  • Connector & Contact Terminates To Printed Circuit Board
  • Type of Connector Card Edge
  • Connector Type Connector Assembly
  • Wire/Cable Type Stranded
  • Number of Positions 4
  • Number of Rows 1
  • Selectively Loaded No
  • Number of Power Positions 4
  • Keying Rib Location Between Cavity 2/3
  • Preloaded Yes
  • Number of Insulation Displacement Slots 4
  • Card Entry Style Side
  • Standoffs Without
  • Pre-Assembled Yes
  • Hot Pluggable No
  • Operating Voltage 250 V
  • Keying Between Cavity Numbers 41673
  • Cable Exit Angle 90°
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 3 – 6
  • Contact Transmits (Typical) Power
  • Contact Termination Area Plating Material Tin
  • Contact Type Socket
  • Contact Base Material CuNiSi
  • Termination Method to Wire/Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Contact Retention Type Locking Lance
  • Locking Clip Location None
  • Connector Mounting Type Cable Mount
  • Contact Retention With
  • PCB Mount Retention Without
  • Mating Retention Without
  • Mating Alignment Type Keyed
  • Mating Alignment With
  • Centerline (Pitch) 5
  • Housing Color Natural
  • Housing Material PA 6 GF
  • End Caps Without
  • Housing Style Closed End
  • PCB Thickness (Recommended) 1.5
  • Wire/Cable Size 22 – 18
  • Height 7.3
  • Accepts Wire Insulation Diameter Range 1.2 – 2.4
  • Wire Insulation Diameter 2.2
  • Operating Temperature Range -40 – 110
  • Circuit Application Signal
  • For Use With PCB Frame
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 1848
  • Packaging Method Tray
1-1740533-2 Standard Edge Connectors  1
RAST
  • Connector System Wire-to-Board
  • Product Type Connector
  • Connector Style Receptacle
  • PCB Mounting Orientation Right Angle
  • Connector & Contact Terminates To Printed Circuit Board
  • Type of Connector Card Edge
  • Connector Type Connector Assembly
  • Wire/Cable Type Stranded
  • Number of Positions 2
  • Number of Rows 1
  • Selectively Loaded No
  • Number of Power Positions 2
  • Preloaded Yes
  • Number of Insulation Displacement Slots 2
  • Card Entry Style Side
  • Standoffs Without
  • Pre-Assembled Yes
  • Hot Pluggable No
  • Operating Voltage 250 V
  • Color Red
  • Cable Exit Angle 90°
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 3 – 6
  • Contact Transmits (Typical) Power
  • Contact Termination Area Plating Material Tin
  • Contact Type Socket
  • Contact Base Material CuNiSi
  • Termination Method to Wire/Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Contact Retention Type Locking Lance
  • Locking Clip Location None
  • Connector Mounting Type Cable Mount
  • Contact Retention With
  • PCB Mount Retention Without
  • Mating Retention Without
  • Mating Alignment Type Keyed
  • Mating Alignment With
  • Centerline (Pitch) 5
  • Housing Color Natural
  • Housing Material PA 6 GF
  • End Caps Without
  • Housing Style Closed End
  • PCB Thickness (Recommended) 1.5
  • Wire/Cable Size 22 – 18
  • Height 7.3
  • Accepts Wire Insulation Diameter Range 1.2 – 2.4
  • Wire Insulation Diameter 2.2
  • Operating Temperature Range -40 – 110
  • Circuit Application Signal
  • For Use With PCB Frame
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 3850
  • Packaging Method Tray
1718044-1 Standard Edge Connectors  1
RAST
  • Connector System Wire-to-Board
  • Product Type Connector
  • Connector Style Plug
  • PCB Mounting Orientation Vertical
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Header
  • Profile Standard
  • Number of Positions 2
  • Number of Rows 1
  • Selectively Loaded No
  • Number of Insulation Displacement Slots 2
  • Standoffs Without
  • Pre-Assembled No
  • Hot Pluggable No
  • Keying Between Cavity Numbers "A, B"
  • Contact Type Tab
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Locking Clip Location None
  • Connector Mounting Type Board Mount
  • Mating Retention With
  • Mating Alignment Type Keyed
  • Mating Alignment With
  • Centerline (Pitch) 5
  • Housing Color Natural
  • Housing Material PA 6
  • End Caps Without
  • Housing Style Closed End
  • Height 16.5
  • Circuit Application Signal
  • For Use With Plug Connector
  • UL Flammability Rating UL 94V-2
  • Packaging Quantity 2500
  • Packaging Method Box
2-1740533-2 Standard Edge Connectors  1
RAST
  • Connector System Wire-to-Board
  • Product Type Connector
  • Connector Style Receptacle
  • PCB Mounting Orientation Right Angle
  • Connector & Contact Terminates To Printed Circuit Board
  • Type of Connector Card Edge
  • Connector Type Connector Assembly
  • Wire/Cable Type Stranded
  • Number of Positions 2
  • Number of Rows 1
  • Selectively Loaded No
  • Number of Power Positions 2
  • Preloaded Yes
  • Number of Insulation Displacement Slots 2
  • Card Entry Style Side
  • Standoffs Without
  • Pre-Assembled Yes
  • Hot Pluggable No
  • Operating Voltage 250 V
  • Cable Exit Angle 90°
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 3 – 6
  • Contact Transmits (Typical) Power
  • Contact Termination Area Plating Material Tin
  • Contact Type Socket
  • Contact Base Material CuNiSi
  • Termination Method to Wire/Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Contact Retention Type Locking Lance
  • Locking Clip Location None
  • Connector Mounting Type Cable Mount
  • Contact Retention With
  • PCB Mount Retention Without
  • Mating Retention Without
  • Mating Alignment Type Keyed
  • Mating Alignment With
  • Centerline (Pitch) 5
  • Housing Color Natural
  • Housing Material PA 6 GF
  • End Caps Without
  • Housing Style Closed End
  • PCB Thickness (Recommended) 1.5
  • Wire/Cable Size 22 – 18
  • Height 7.3
  • Accepts Wire Insulation Diameter Range 1.2 – 2.4
  • Wire Insulation Diameter 2.2
  • Operating Temperature Range -40 – 110
  • Circuit Application Signal
  • For Use With PCB Frame
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 15400
  • Packaging Method Box
1534415-4 Standard Edge Connectors  1
RAST
  • Connector System Wire-to-Board
  • Product Type Connector
  • Connector Style Receptacle
  • PCB Mounting Orientation Right Angle
  • Connector & Contact Terminates To Printed Circuit Board
  • Type of Connector Card Edge
  • Connector Type Connector Assembly
  • Profile Standard
  • Wire/Cable Type Stranded
  • Number of Positions 4
  • Number of Rows 1
  • Selectively Loaded No
  • Number of Power Positions 4
  • Preloaded Yes
  • Number of Insulation Displacement Slots 4
  • Card Entry Style Side
  • Standoffs Without
  • Pre-Assembled Yes
  • Hot Pluggable No
  • UL Voltage Rating 250
  • Operating Voltage 250 V
  • Cable Exit Angle 90°
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 3 – 6
  • Contact Transmits (Typical) Power
  • Contact Termination Area Plating Material Tin
  • Contact Type Socket
  • Contact Base Material CuNiSi
  • Termination Method to Wire/Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Contact Retention Type Locking Lance
  • Locking Clip Location None
  • Connector Mounting Type Cable Mount
  • Contact Retention With
  • PCB Mount Retention Without
  • Mating Retention With
  • Mating Alignment Type Keyed
  • Mating Alignment With
  • Centerline (Pitch) 5
  • Housing Color Natural
  • Housing Material PA 6
  • End Caps Without
  • Housing Style Closed End
  • PCB Thickness (Recommended) 1.5
  • Wire/Cable Size 22 – 20
  • Height 7.3
  • Accepts Wire Insulation Diameter Range 1.2 – 2.4
  • Wire Insulation Diameter 2.2
  • Operating Temperature Range -40 – 110
  • Circuit Application Signal
  • For Use With PCB Frame
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-2
  • Packaging Quantity 1848
  • Packaging Method Tray
1534415-5 Standard Edge Connectors  1
RAST
  • Connector System Wire-to-Board
  • Product Type Connector
  • Connector Style Receptacle
  • PCB Mounting Orientation Right Angle
  • Connector & Contact Terminates To Printed Circuit Board
  • Type of Connector Card Edge
  • Connector Type Connector Assembly
  • Profile Standard
  • Wire/Cable Type Stranded
  • Number of Positions 5
  • Number of Rows 1
  • Selectively Loaded No
  • Preloaded Yes
  • Card Entry Style Side
  • Standoffs Without
  • Pre-Assembled Yes
  • Hot Pluggable No
  • UL Voltage Rating 250
  • Operating Voltage 250 V
  • Cable Exit Angle 90°
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 3 – 6
  • Contact Transmits (Typical) Power
  • Contact Termination Area Plating Material Tin
  • Contact Type Socket
  • Contact Base Material CuNiSi
  • Termination Method to Wire/Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Contact Retention Type Locking Lance
  • Locking Clip Location None
  • Connector Mounting Type Cable Mount
  • Contact Retention With
  • PCB Mount Retention Without
  • Mating Retention With
  • Mating Alignment Type Keyed
  • Mating Alignment With
  • Centerline (Pitch) 5
  • Housing Color Natural
  • Housing Material PA 6
  • End Caps Without
  • Housing Style Closed End
  • PCB Thickness (Recommended) 1.5
  • Wire/Cable Size 22 – 20
  • Height 7.3
  • Accepts Wire Insulation Diameter Range 1.2 – 2.4
  • Wire Insulation Diameter 2.2
  • Operating Temperature Range -40 – 110
  • Circuit Application Signal
  • For Use With PCB Frame
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-2
  • Packaging Quantity 1540
  • Packaging Method Tray
1534415-7 Standard Edge Connectors  1
RAST
  • Connector System Wire-to-Board
  • Product Type Connector
  • Connector Style Receptacle
  • PCB Mounting Orientation Right Angle
  • Connector & Contact Terminates To Printed Circuit Board
  • Type of Connector Card Edge
  • Connector Type Connector Assembly
  • Profile Standard
  • Wire/Cable Type Stranded
  • Number of Positions 7
  • Number of Rows 1
  • Selectively Loaded No
  • Preloaded Yes
  • Card Entry Style Side
  • Standoffs Without
  • Pre-Assembled Yes
  • Hot Pluggable No
  • UL Voltage Rating 250
  • Operating Voltage 250 V
  • Cable Exit Angle 90°
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 3 – 6
  • Contact Transmits (Typical) Power
  • Contact Termination Area Plating Material Tin
  • Contact Type Socket
  • Contact Base Material CuNiSi
  • Termination Method to Wire/Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Contact Retention Type Locking Lance
  • Locking Clip Location None
  • Connector Mounting Type Cable Mount
  • Contact Retention With
  • PCB Mount Retention Without
  • Mating Retention With
  • Mating Alignment Type Keyed
  • Mating Alignment With
  • Centerline (Pitch) 5
  • Housing Color Natural
  • Housing Material PA 6
  • End Caps Without
  • Housing Style Closed End
  • PCB Thickness (Recommended) 1.5
  • Wire/Cable Size 22 – 20
  • Height 7.3
  • Accepts Wire Insulation Diameter Range 1.2 – 2.4
  • Wire Insulation Diameter 2.2
  • Operating Temperature Range -40 – 110
  • Circuit Application Signal
  • For Use With PCB Frame
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-2
  • Packaging Quantity 1078
  • Packaging Method Tray
Overview
AMP DUOPLUG

AMP DUOPLUG Power Connectors

The AMP DUOPLUG power connector is a economical IDC connector system for safe and fast production of electrical connections.

The AMP DUOPLUG power connector is an economical IDC connector system for safe and fast production of electrical connections. The design is based on the RAST 2.5 standard as a direct and indirect connecting system for PC board and component applications. The female connectors fit in existing RAST 2.5 headers and frames. The twisted contact, the design of the contact zone and the two IDC slots ensure safe functioning and a current rating up to 6 A. The 7-stranded and multistranded conductors are suitable for a wire range of 0.35 mm2 up to 0.75 mm2 (AWG 22 up to AWG 18, AWM Style 1569/1007). The cover provides very good contact protection and has openings for easy electrical inspection. We offer a complete range of termination equipment from the hand tool to the modular fully-automatic IHM Mark III machine. The connector keying and colour marking is done with units on the workstation. AMP DUOPLUG power connector and AMP DUOPLUG 2.5 Mark II IDC connector systems are able to be processed with minimal set up time on the same workstation. 

Product Features

  • IDC connector system for harness production
  • For PC board and electrical component application
  • Designed according to RAST 2.5 Standard
  • Low housing height
  • 5.0 mm centerline
  • Excellent contact protection
  • Keyable female part
  • Chainable products for optimal handling in logistics and manufacturing 
  • Special version optional internal locking for secure retention to PC board without use of frame 
  • VDE Approval-No. 40003581 Reg.-No. 1702000-1431-0045/ 11473 
  • UL recognised under File No. E 28476

2.5&5

mm centerline options

6A

Maximum current rating for 5mm centerline

Applications

  • Household appliances
  • Small appliances 
  • Components
  • Gambling machines
  • Heating
AMP DUOPLUG

AMP DUOPLUG Power Connectors

The AMP DUOPLUG power connector is a economical IDC connector system for safe and fast production of electrical connections.

The AMP DUOPLUG power connector is an economical IDC connector system for safe and fast production of electrical connections. The design is based on the RAST 2.5 standard as a direct and indirect connecting system for PC board and component applications. The female connectors fit in existing RAST 2.5 headers and frames. The twisted contact, the design of the contact zone and the two IDC slots ensure safe functioning and a current rating up to 6 A. The 7-stranded and multistranded conductors are suitable for a wire range of 0.35 mm2 up to 0.75 mm2 (AWG 22 up to AWG 18, AWM Style 1569/1007). The cover provides very good contact protection and has openings for easy electrical inspection. We offer a complete range of termination equipment from the hand tool to the modular fully-automatic IHM Mark III machine. The connector keying and colour marking is done with units on the workstation. AMP DUOPLUG power connector and AMP DUOPLUG 2.5 Mark II IDC connector systems are able to be processed with minimal set up time on the same workstation. 

Product Features

  • IDC connector system for harness production
  • For PC board and electrical component application
  • Designed according to RAST 2.5 Standard
  • Low housing height
  • 5.0 mm centerline
  • Excellent contact protection
  • Keyable female part
  • Chainable products for optimal handling in logistics and manufacturing 
  • Special version optional internal locking for secure retention to PC board without use of frame 
  • VDE Approval-No. 40003581 Reg.-No. 1702000-1431-0045/ 11473 
  • UL recognised under File No. E 28476

2.5&5

mm centerline options

6A

Maximum current rating for 5mm centerline

Applications

  • Household appliances
  • Small appliances 
  • Components
  • Gambling machines
  • Heating
1394918-3 Standard Edge Connectors  1
RAST
  • Connector System Wire-to-Board
  • Product Type Connector
  • Connector Style Receptacle
  • PCB Mounting Orientation Right Angle
  • Connector & Contact Terminates To Printed Circuit Board
  • Type of Connector Card Edge
  • Connector Type Connector Assembly
  • Profile Standard
  • Wire/Cable Type Stranded
  • Number of Positions 3
  • Number of Rows 1
  • Selectively Loaded No
  • Number of Power Positions 3
  • Preloaded Yes
  • Number of Insulation Displacement Slots 3
  • Card Entry Style Side
  • Standoffs Without
  • Pre-Assembled Yes
  • Hot Pluggable No
  • UL Voltage Rating 250
  • Operating Voltage 250 V
  • Color Gray
  • Cable Exit Angle 90°
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 3 – 6
  • Contact Transmits (Typical) Power
  • Contact Termination Area Plating Material Tin
  • Contact Type Socket
  • Contact Base Material CuNiSi
  • Termination Method to Wire/Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Contact Retention Type Locking Lance
  • Locking Clip Location None
  • Connector Mounting Type Cable Mount
  • Contact Retention With
  • PCB Mount Retention Without
  • Mating Retention With
  • Mating Alignment Without
  • Centerline (Pitch) 5
  • Housing Color Gray
  • Housing Material PA 6.6
  • End Caps Without
  • Housing Style Closed End
  • PCB Thickness (Recommended) 1.5
  • Wire/Cable Size 22 – 20
  • Height 7.3
  • Accepts Wire Insulation Diameter Range 1.2 – 2.4
  • Wire Insulation Diameter 2.2
  • Operating Temperature Range -40 – 110
  • Circuit Application Signal
  • For Use With PCB Frame
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 2618
  • Packaging Method Tray
2-1740533-4 Standard Edge Connectors  1
RAST
  • Connector System Wire-to-Board
  • Product Type Connector
  • Connector Style Receptacle
  • PCB Mounting Orientation Right Angle
  • Connector & Contact Terminates To Printed Circuit Board
  • Type of Connector Card Edge
  • Connector Type Connector Assembly
  • Wire/Cable Type Stranded
  • Number of Positions 4
  • Number of Rows 1
  • Selectively Loaded No
  • Number of Power Positions 4
  • Keying Rib Location Between Cavity 2/3
  • Preloaded Yes
  • Number of Insulation Displacement Slots 4
  • Card Entry Style Side
  • Standoffs Without
  • Pre-Assembled Yes
  • Hot Pluggable No
  • Operating Voltage 250 V
  • Keying Between Cavity Numbers 41673
  • Cable Exit Angle 90°
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 3 – 6
  • Contact Transmits (Typical) Power
  • Contact Termination Area Plating Material Tin
  • Contact Type Socket
  • Contact Base Material CuNiSi
  • Termination Method to Wire/Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Contact Retention Type Locking Lance
  • Locking Clip Location None
  • Connector Mounting Type Cable Mount
  • Contact Retention With
  • PCB Mount Retention Without
  • Mating Retention Without
  • Mating Alignment Type Keyed
  • Mating Alignment With
  • Centerline (Pitch) 5
  • Housing Color Natural
  • Housing Material PA 6 GF
  • End Caps Without
  • Housing Style Closed End
  • PCB Thickness (Recommended) 1.5
  • Wire/Cable Size 22 – 18
  • Height 7.3
  • Accepts Wire Insulation Diameter Range 1.2 – 2.4
  • Wire Insulation Diameter 2.2
  • Operating Temperature Range -40 – 110
  • Circuit Application Signal
  • For Use With PCB Frame
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 7392
  • Packaging Method Box
1718044-2 Standard Edge Connectors  1
RAST
  • Connector System Wire-to-Board
  • Product Type Connector
  • Connector Style Plug
  • PCB Mounting Orientation Vertical
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Header
  • Profile Standard
  • Number of Positions 2
  • Number of Rows 1
  • Selectively Loaded No
  • Number of Insulation Displacement Slots 2
  • Standoffs Without
  • Pre-Assembled No
  • Hot Pluggable No
  • Keying Between Cavity Numbers "A, B"
  • Contact Type Tab
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Locking Clip Location None
  • Connector Mounting Type Board Mount
  • Mating Retention With
  • Mating Alignment Type Keyed
  • Mating Alignment With
  • Centerline (Pitch) 5
  • Housing Color Natural
  • Housing Material PA 6
  • End Caps Without
  • Housing Style Closed End
  • Height 16.5
  • Circuit Application Signal
  • For Use With Plug Connector
  • UL Flammability Rating UL 94V-2
  • Packaging Quantity 2500
  • Packaging Method Box
1-1740533-4 Standard Edge Connectors  1
RAST
  • Connector System Wire-to-Board
  • Product Type Connector
  • Connector Style Receptacle
  • PCB Mounting Orientation Right Angle
  • Connector & Contact Terminates To Printed Circuit Board
  • Type of Connector Card Edge
  • Connector Type Connector Assembly
  • Wire/Cable Type Stranded
  • Number of Positions 4
  • Number of Rows 1
  • Selectively Loaded No
  • Number of Power Positions 4
  • Keying Rib Location Between Cavity 2/3
  • Preloaded Yes
  • Number of Insulation Displacement Slots 4
  • Card Entry Style Side
  • Standoffs Without
  • Pre-Assembled Yes
  • Hot Pluggable No
  • Operating Voltage 250 V
  • Keying Between Cavity Numbers 41673
  • Cable Exit Angle 90°
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 3 – 6
  • Contact Transmits (Typical) Power
  • Contact Termination Area Plating Material Tin
  • Contact Type Socket
  • Contact Base Material CuNiSi
  • Termination Method to Wire/Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Contact Retention Type Locking Lance
  • Locking Clip Location None
  • Connector Mounting Type Cable Mount
  • Contact Retention With
  • PCB Mount Retention Without
  • Mating Retention Without
  • Mating Alignment Type Keyed
  • Mating Alignment With
  • Centerline (Pitch) 5
  • Housing Color Natural
  • Housing Material PA 6 GF
  • End Caps Without
  • Housing Style Closed End
  • PCB Thickness (Recommended) 1.5
  • Wire/Cable Size 22 – 18
  • Height 7.3
  • Accepts Wire Insulation Diameter Range 1.2 – 2.4
  • Wire Insulation Diameter 2.2
  • Operating Temperature Range -40 – 110
  • Circuit Application Signal
  • For Use With PCB Frame
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 1848
  • Packaging Method Tray
1-1740533-2 Standard Edge Connectors  1
RAST
  • Connector System Wire-to-Board
  • Product Type Connector
  • Connector Style Receptacle
  • PCB Mounting Orientation Right Angle
  • Connector & Contact Terminates To Printed Circuit Board
  • Type of Connector Card Edge
  • Connector Type Connector Assembly
  • Wire/Cable Type Stranded
  • Number of Positions 2
  • Number of Rows 1
  • Selectively Loaded No
  • Number of Power Positions 2
  • Preloaded Yes
  • Number of Insulation Displacement Slots 2
  • Card Entry Style Side
  • Standoffs Without
  • Pre-Assembled Yes
  • Hot Pluggable No
  • Operating Voltage 250 V
  • Color Red
  • Cable Exit Angle 90°
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 3 – 6
  • Contact Transmits (Typical) Power
  • Contact Termination Area Plating Material Tin
  • Contact Type Socket
  • Contact Base Material CuNiSi
  • Termination Method to Wire/Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Contact Retention Type Locking Lance
  • Locking Clip Location None
  • Connector Mounting Type Cable Mount
  • Contact Retention With
  • PCB Mount Retention Without
  • Mating Retention Without
  • Mating Alignment Type Keyed
  • Mating Alignment With
  • Centerline (Pitch) 5
  • Housing Color Natural
  • Housing Material PA 6 GF
  • End Caps Without
  • Housing Style Closed End
  • PCB Thickness (Recommended) 1.5
  • Wire/Cable Size 22 – 18
  • Height 7.3
  • Accepts Wire Insulation Diameter Range 1.2 – 2.4
  • Wire Insulation Diameter 2.2
  • Operating Temperature Range -40 – 110
  • Circuit Application Signal
  • For Use With PCB Frame
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 3850
  • Packaging Method Tray
1718044-1 Standard Edge Connectors  1
RAST
  • Connector System Wire-to-Board
  • Product Type Connector
  • Connector Style Plug
  • PCB Mounting Orientation Vertical
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Header
  • Profile Standard
  • Number of Positions 2
  • Number of Rows 1
  • Selectively Loaded No
  • Number of Insulation Displacement Slots 2
  • Standoffs Without
  • Pre-Assembled No
  • Hot Pluggable No
  • Keying Between Cavity Numbers "A, B"
  • Contact Type Tab
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Locking Clip Location None
  • Connector Mounting Type Board Mount
  • Mating Retention With
  • Mating Alignment Type Keyed
  • Mating Alignment With
  • Centerline (Pitch) 5
  • Housing Color Natural
  • Housing Material PA 6
  • End Caps Without
  • Housing Style Closed End
  • Height 16.5
  • Circuit Application Signal
  • For Use With Plug Connector
  • UL Flammability Rating UL 94V-2
  • Packaging Quantity 2500
  • Packaging Method Box
2-1740533-2 Standard Edge Connectors  1
RAST
  • Connector System Wire-to-Board
  • Product Type Connector
  • Connector Style Receptacle
  • PCB Mounting Orientation Right Angle
  • Connector & Contact Terminates To Printed Circuit Board
  • Type of Connector Card Edge
  • Connector Type Connector Assembly
  • Wire/Cable Type Stranded
  • Number of Positions 2
  • Number of Rows 1
  • Selectively Loaded No
  • Number of Power Positions 2
  • Preloaded Yes
  • Number of Insulation Displacement Slots 2
  • Card Entry Style Side
  • Standoffs Without
  • Pre-Assembled Yes
  • Hot Pluggable No
  • Operating Voltage 250 V
  • Cable Exit Angle 90°
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 3 – 6
  • Contact Transmits (Typical) Power
  • Contact Termination Area Plating Material Tin
  • Contact Type Socket
  • Contact Base Material CuNiSi
  • Termination Method to Wire/Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Contact Retention Type Locking Lance
  • Locking Clip Location None
  • Connector Mounting Type Cable Mount
  • Contact Retention With
  • PCB Mount Retention Without
  • Mating Retention Without
  • Mating Alignment Type Keyed
  • Mating Alignment With
  • Centerline (Pitch) 5
  • Housing Color Natural
  • Housing Material PA 6 GF
  • End Caps Without
  • Housing Style Closed End
  • PCB Thickness (Recommended) 1.5
  • Wire/Cable Size 22 – 18
  • Height 7.3
  • Accepts Wire Insulation Diameter Range 1.2 – 2.4
  • Wire Insulation Diameter 2.2
  • Operating Temperature Range -40 – 110
  • Circuit Application Signal
  • For Use With PCB Frame
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 15400
  • Packaging Method Box
1534415-4 Standard Edge Connectors  1
RAST
  • Connector System Wire-to-Board
  • Product Type Connector
  • Connector Style Receptacle
  • PCB Mounting Orientation Right Angle
  • Connector & Contact Terminates To Printed Circuit Board
  • Type of Connector Card Edge
  • Connector Type Connector Assembly
  • Profile Standard
  • Wire/Cable Type Stranded
  • Number of Positions 4
  • Number of Rows 1
  • Selectively Loaded No
  • Number of Power Positions 4
  • Preloaded Yes
  • Number of Insulation Displacement Slots 4
  • Card Entry Style Side
  • Standoffs Without
  • Pre-Assembled Yes
  • Hot Pluggable No
  • UL Voltage Rating 250
  • Operating Voltage 250 V
  • Cable Exit Angle 90°
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 3 – 6
  • Contact Transmits (Typical) Power
  • Contact Termination Area Plating Material Tin
  • Contact Type Socket
  • Contact Base Material CuNiSi
  • Termination Method to Wire/Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Contact Retention Type Locking Lance
  • Locking Clip Location None
  • Connector Mounting Type Cable Mount
  • Contact Retention With
  • PCB Mount Retention Without
  • Mating Retention With
  • Mating Alignment Type Keyed
  • Mating Alignment With
  • Centerline (Pitch) 5
  • Housing Color Natural
  • Housing Material PA 6
  • End Caps Without
  • Housing Style Closed End
  • PCB Thickness (Recommended) 1.5
  • Wire/Cable Size 22 – 20
  • Height 7.3
  • Accepts Wire Insulation Diameter Range 1.2 – 2.4
  • Wire Insulation Diameter 2.2
  • Operating Temperature Range -40 – 110
  • Circuit Application Signal
  • For Use With PCB Frame
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-2
  • Packaging Quantity 1848
  • Packaging Method Tray
1534415-5 Standard Edge Connectors  1
RAST
  • Connector System Wire-to-Board
  • Product Type Connector
  • Connector Style Receptacle
  • PCB Mounting Orientation Right Angle
  • Connector & Contact Terminates To Printed Circuit Board
  • Type of Connector Card Edge
  • Connector Type Connector Assembly
  • Profile Standard
  • Wire/Cable Type Stranded
  • Number of Positions 5
  • Number of Rows 1
  • Selectively Loaded No
  • Preloaded Yes
  • Card Entry Style Side
  • Standoffs Without
  • Pre-Assembled Yes
  • Hot Pluggable No
  • UL Voltage Rating 250
  • Operating Voltage 250 V
  • Cable Exit Angle 90°
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 3 – 6
  • Contact Transmits (Typical) Power
  • Contact Termination Area Plating Material Tin
  • Contact Type Socket
  • Contact Base Material CuNiSi
  • Termination Method to Wire/Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Contact Retention Type Locking Lance
  • Locking Clip Location None
  • Connector Mounting Type Cable Mount
  • Contact Retention With
  • PCB Mount Retention Without
  • Mating Retention With
  • Mating Alignment Type Keyed
  • Mating Alignment With
  • Centerline (Pitch) 5
  • Housing Color Natural
  • Housing Material PA 6
  • End Caps Without
  • Housing Style Closed End
  • PCB Thickness (Recommended) 1.5
  • Wire/Cable Size 22 – 20
  • Height 7.3
  • Accepts Wire Insulation Diameter Range 1.2 – 2.4
  • Wire Insulation Diameter 2.2
  • Operating Temperature Range -40 – 110
  • Circuit Application Signal
  • For Use With PCB Frame
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-2
  • Packaging Quantity 1540
  • Packaging Method Tray
1534415-7 Standard Edge Connectors  1
RAST
  • Connector System Wire-to-Board
  • Product Type Connector
  • Connector Style Receptacle
  • PCB Mounting Orientation Right Angle
  • Connector & Contact Terminates To Printed Circuit Board
  • Type of Connector Card Edge
  • Connector Type Connector Assembly
  • Profile Standard
  • Wire/Cable Type Stranded
  • Number of Positions 7
  • Number of Rows 1
  • Selectively Loaded No
  • Preloaded Yes
  • Card Entry Style Side
  • Standoffs Without
  • Pre-Assembled Yes
  • Hot Pluggable No
  • UL Voltage Rating 250
  • Operating Voltage 250 V
  • Cable Exit Angle 90°
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 3 – 6
  • Contact Transmits (Typical) Power
  • Contact Termination Area Plating Material Tin
  • Contact Type Socket
  • Contact Base Material CuNiSi
  • Termination Method to Wire/Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Contact Retention Type Locking Lance
  • Locking Clip Location None
  • Connector Mounting Type Cable Mount
  • Contact Retention With
  • PCB Mount Retention Without
  • Mating Retention With
  • Mating Alignment Type Keyed
  • Mating Alignment With
  • Centerline (Pitch) 5
  • Housing Color Natural
  • Housing Material PA 6
  • End Caps Without
  • Housing Style Closed End
  • PCB Thickness (Recommended) 1.5
  • Wire/Cable Size 22 – 20
  • Height 7.3
  • Accepts Wire Insulation Diameter Range 1.2 – 2.4
  • Wire Insulation Diameter 2.2
  • Operating Temperature Range -40 – 110
  • Circuit Application Signal
  • For Use With PCB Frame
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-2
  • Packaging Quantity 1078
  • Packaging Method Tray