Products (33) Overview
RAST

AMP multifiting Mark II

Advanced in-line mating technology for the components and contacts of PC boards are incorporated in the direct and indirect versions of these connector systems.

TE's designed AMP multifitting mark II connector system  was developed according to the latest connector design standards. The requirements of advanced in-line mating technology for the components and contacts of pc boards are incorporated in the direct and indirect versions of these connector systems. Supplied in chain and provided with all keying and polarisation ribs, the connectors can be operated economically with modern application tooling equipment. This system is suitable for a wide wire size range. Current carrying capacity is 16 A maximum. The connectors are available in 1- to 9-positions (indirect) resp. 2- to 8- positions (direct) with an exterior locking device. Interior locking options are available on request.

5.0mm

Centerline

250 V

Current Voltage

Features

Direct mating connectors for PC boards:

  • 2-8 positions
  • Up to 6A current carrying capactity
  • Variable keying options

 

Indirect mating connectors:

  • 1-4 positions up to 16A 
  • 1-9 positions up to 10A

 

 

RAST

AMP multifiting Mark II

Advanced in-line mating technology for the components and contacts of PC boards are incorporated in the direct and indirect versions of these connector systems.

TE's designed AMP multifitting mark II connector system  was developed according to the latest connector design standards. The requirements of advanced in-line mating technology for the components and contacts of pc boards are incorporated in the direct and indirect versions of these connector systems. Supplied in chain and provided with all keying and polarisation ribs, the connectors can be operated economically with modern application tooling equipment. This system is suitable for a wide wire size range. Current carrying capacity is 16 A maximum. The connectors are available in 1- to 9-positions (indirect) resp. 2- to 8- positions (direct) with an exterior locking device. Interior locking options are available on request.

5.0mm

Centerline

250 V

Current Voltage

Features

Direct mating connectors for PC boards:

  • 2-8 positions
  • Up to 6A current carrying capactity
  • Variable keying options

 

Indirect mating connectors:

  • 1-4 positions up to 16A 
  • 1-9 positions up to 10A

 

 

1-1241170-3 Wire-to-Board Headers & Receptacles  1
RAST
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Connector
  • Connector Type Connector Assembly
  • Connector Style Receptacle
  • Wire/Cable Type Stranded
  • Number of Positions 3
  • Number of Rows 1
  • Keying Rib Cavity Number (between or at) 1c,1d,2c,3d
  • Operating Voltage 250
  • Color Natural
  • Contact Mating Area Plating Material Tin
  • Contact Current Rating (Max) 10
  • Contact Base Material Brass
  • Contact Layout Inline
  • Contact Transmits (Typical) Power
  • Termination Method to Wire/Cable Insulation Displacement Crimp (IDC)
  • Mating Retention With
  • Lock Type Latch
  • Mating Alignment With
  • Polarizing Rib Location 1a,1b,2a,2b,3a,3b
  • Mating Retention Type Locking
  • Locking Latch Between Cavity Number 2&3
  • Lock Style Exterior
  • Mating Alignment Type Keyed
  • Centerline (Pitch) 5
  • Housing Material PA 66
  • Housing Color Natural
  • Height 12
  • Length 14.95
  • Wire/Cable Size .35
  • Operating Temperature Range -40 – 130
  • For Use With Tab Header
  • UL Flammability Rating UL 94V-2
  • RAST Version None
  • Packaging Method Tray
  • Packaging Quantity 3136
1-1241170-8 Wire-to-Board Headers & Receptacles  1
RAST
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Connector
  • Connector Type Connector Assembly
  • Connector Style Receptacle
  • Wire/Cable Type Stranded
  • Number of Positions 8
  • Number of Rows 1
  • Keying Rib Cavity Number (between or at) 1c,2d,3c,3d,4c,4d,5c,5d,6c,6d,7c,8d
  • Operating Voltage 250
  • Color Natural
  • Contact Mating Area Plating Material Tin
  • Contact Current Rating (Max) 10
  • Contact Base Material Brass
  • Contact Layout Inline
  • Contact Transmits (Typical) Power
  • Termination Method to Wire/Cable Insulation Displacement Crimp (IDC)
  • Mating Retention With
  • Lock Type Latch
  • Mating Alignment With
  • Polarizing Rib Location 1a,1b,2a,2b,3a,3b,4a,4b,5a,5b,6a,6b,7a,7b,8a,8b
  • Mating Retention Type Locking
  • Locking Latch Between Cavity Number 1&2, 7&8
  • Lock Style Exterior
  • Mating Alignment Type Keyed
  • Centerline (Pitch) 5
  • Housing Material PA 66
  • Housing Color Natural
  • Height 12
  • Length 39.95
  • Wire/Cable Size .35
  • Operating Temperature Range -40 – 130
  • For Use With Tab Header
  • UL Flammability Rating UL 94V-2
  • RAST Version None
  • Packaging Method Tray
  • Packaging Quantity 1176
1-1394355-4 Wire-to-Board Headers & Receptacles  1
RAST
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Connector
  • Connector Type Connector Assembly
  • Connector Style Receptacle
  • Wire/Cable Type Stranded
  • Number of Positions 4
  • Number of Rows 1
  • Keying Rib Cavity Number (between or at) 1c,1d,2c,3d,4c,4d
  • Color Natural
  • Contact Mating Area Plating Material Tin
  • Contact Current Rating (Max) 10
  • Contact Base Material Brass
  • Contact Layout Inline
  • Contact Transmits (Typical) Power
  • Termination Method to Wire/Cable Insulation Displacement Crimp (IDC)
  • Mating Retention With
  • Lock Type Latch
  • Mating Alignment With
  • Polarizing Rib Location 1a,1b,2a,2b,3a,3b,4a,4b
  • Mating Retention Type Locking
  • Locking Latch Between Cavity Number 2&3
  • Lock Style Interior
  • Mating Alignment Type Keyed
  • Centerline (Pitch) 5
  • Housing Material PA 66
  • Housing Color Natural
  • Height 12
  • Length 19.95
  • Wire/Cable Size .35
  • Operating Temperature Range -40 – 130
  • For Use With Tab Header
  • UL Flammability Rating UL 94V-2
  • RAST Version None
  • Packaging Method Carton
  • Packaging Quantity 2352
1-1418578-2 Wire-to-Board Connector Contacts  1
RAST
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Contact
  • Contact Type Socket
  • Contact Mating Area Plating Material Silver
  • Contact Current Rating (Max) 35
  • Contact Transmits (Typical) Power
  • Packaging Method Box & Tray
  • Packaging Quantity 1680
1-1534072-3 Wire-to-Board Headers & Receptacles  1
RAST
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Connector Type Connector Assembly
  • Connector Style Receptacle
  • Number of Positions 3
  • Number of Rows 1
  • Color Natural
  • Termination Method to Wire/Cable Insulation Displacement Crimp (IDC)
  • Mating Retention With
  • Lock Type Latch
  • Mating Alignment With
  • Mating Retention Type Locking
  • Lock Style Exterior
  • Mating Alignment Type Keyed
  • Centerline (Pitch) 5
  • RAST Version None
1-1534072-7 Wire-to-Board Headers & Receptacles  1
RAST
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Connector Type Connector Assembly
  • Connector Style Receptacle
  • Number of Positions 7
  • Number of Rows 1
  • Color Natural
  • Termination Method to Wire/Cable Insulation Displacement Crimp (IDC)
  • Mating Retention With
  • Lock Type Latch
  • Mating Alignment With
  • Mating Retention Type Locking
  • Lock Style Exterior
  • Mating Alignment Type Keyed
  • Centerline (Pitch) 5
  • RAST Version None
1-1534072-8 Wire-to-Board Headers & Receptacles  1
RAST
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Connector Type Connector Assembly
  • Connector Style Receptacle
  • Number of Positions 8
  • Number of Rows 1
  • Color Natural
  • Termination Method to Wire/Cable Insulation Displacement Crimp (IDC)
  • Mating Retention With
  • Lock Type Latch
  • Mating Alignment With
  • Mating Retention Type Locking
  • Lock Style Exterior
  • Mating Alignment Type Keyed
  • Centerline (Pitch) 5
  • RAST Version None
1-1534077-3 Wire-to-Board Headers & Receptacles  1
RAST
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Connector
  • Connector Type Connector Assembly
  • Connector Style Receptacle
  • Strain Relief Without
  • Number of Positions 3
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Keying Rib Cavity Number (between or at) 1c,1d,2c,3d
  • Operating Voltage 250
  • Color Natural
  • Contact Current Rating (Max) 10
  • Contact Style Straight
  • Contact Base Material Brass
  • Contact Layout Inline
  • Contact Type Pin
  • Termination Method to Wire/Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Retention Without
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention With
  • PCB Mount Retention Type Polarization
  • Lock Type Latch
  • Mating Alignment With
  • Polarizing Rib Location 1a,1b,2a,2c,3a,3c
  • Mating Retention Type Locking
  • Locking Latch Between Cavity Number 2&3
  • Lock Style Interior
  • Mating Alignment Type Keyed
  • Centerline (Pitch) 5
  • Housing Material PA 6
  • Housing Color Natural
  • Length 14.95
  • Wire/Cable Size 22 – 16
  • Wire/Cable Size .35
  • Operating Temperature Range -40 – 110
  • Pick and Place Cover Without
  • For Use With Receptacle Assembly
  • UL Flammability Rating UL 94V-2
  • RAST Version None
  • Packaging Method Box
  • Packaging Quantity 3136
1241170-1 Wire-to-Board Headers & Receptacles  1
RAST
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Connector
  • Connector Type Connector Assembly
  • Connector Style Receptacle
  • Wire/Cable Type Stranded
  • Number of Positions 1
  • Number of Rows 1
  • Keying Rib Cavity Number (between or at) 1c,1d
  • Operating Voltage 250
  • Color Natural
  • Contact Mating Area Plating Material Tin
  • Contact Current Rating (Max) 10
  • Contact Base Material Brass
  • Contact Layout Inline
  • Contact Transmits (Typical) Power
  • Termination Method to Wire/Cable Insulation Displacement Crimp (IDC)
  • Mating Retention With
  • Lock Type None
  • Mating Alignment With
  • Polarizing Rib Location 1a,1b
  • Mating Retention Type Locking
  • Locking Latch Between Cavity Number None
  • Lock Style Exterior
  • Mating Alignment Type Keyed
  • Centerline (Pitch) 5
  • Housing Material PA 66
  • Housing Color Natural
  • Height 12
  • Length 4.95
  • Wire/Cable Size .35
  • Operating Temperature Range -40 – 130
  • For Use With Tab Header
  • UL Flammability Rating UL 94V-2
  • RAST Version None
  • Packaging Method Tray
  • Packaging Quantity 9604
1241170-2 Wire-to-Board Headers & Receptacles  1
RAST
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Connector
  • Connector Type Connector Assembly
  • Connector Style Receptacle
  • Wire/Cable Type Stranded
  • Number of Positions 2
  • Number of Rows 1
  • Keying Rib Cavity Number (between or at) 1c,2d
  • Operating Voltage 250
  • Color Natural
  • Contact Mating Area Plating Material Tin
  • Contact Current Rating (Max) 10
  • Contact Base Material Brass
  • Contact Layout Inline
  • Contact Transmits (Typical) Power
  • Termination Method to Wire/Cable Insulation Displacement Crimp (IDC)
  • Mating Retention With
  • Lock Type Latch
  • Mating Alignment With
  • Polarizing Rib Location 1a,1b,2a,2b
  • Mating Retention Type Locking
  • Locking Latch Between Cavity Number 1&2
  • Lock Style Exterior
  • Mating Alignment Type Keyed
  • Centerline (Pitch) 5
  • Housing Material PA 66
  • Housing Color Natural
  • Height 12
  • Length 9.95
  • Wire/Cable Size .35
  • Operating Temperature Range -40 – 130
  • For Use With Tab Header
  • UL Flammability Rating UL 94V-2
  • RAST Version None
  • Packaging Method Tray
  • Packaging Quantity 4900