Products (58)
1-284686-1 Wire-to-Board Headers & Receptacles
RAST
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Configuration LIF
  • PCB Mount Orientation Vertical
  • Number of Positions 10
  • Number of Rows 1
  • Short Circuit Position None
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Tin
  • Contact Mating Area Plating Thickness 2
  • Contact Current Rating (Max) 16
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Connector Mounting Type Cable Mount
  • Locking Latch Between Cavity Number 4&5
  • Polarizing Rib Location 6D
  • Centerline (Pitch) 5
  • Housing Color Natural
  • Housing Material PA 6.6 GF
  • Length 24.9
  • Operating Temperature Range -25 – 105
  • Circuit Application Power
  • For Use With RAST 5 Header
  • RAST Version None
  • Packaging Method Tray/Box
284208-1 Wire-to-Board Headers & Receptacles  1
RAST
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Connector & Contact Terminates To Wire & Cable
  • Connector Configuration Standard
  • Number of Positions 12
  • Number of Rows 1
  • Short Circuit Position None
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Tin
  • Contact Mating Area Plating Thickness 2
  • Contact Current Rating (Max) 6
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Connector Mounting Type Cable Mount
  • Locking Latch Between Cavity Number None
  • Centerline (Pitch) 5
  • Housing Color Natural
  • Housing Material PA 6.6 GF
  • Inside Polarization Key Location 2-3
  • Length 9.9
  • Operating Temperature Range -25 – 105
  • Circuit Application Power
  • For Use With PCB Card
  • Packaging Method Tray/Box
293143-1 Wire-to-Board Headers & Receptacles  1
RAST
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Style Receptacle
  • Connector Configuration LIF
  • Number of Positions 7
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Short Circuit Position None
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Tin
  • Contact Mating Area Plating Thickness 2
  • Contact Type Tab
  • Contact Current Rating (Max) 7
  • PCB Contact Termination Area Plating Material Tin
  • Contact Layout Inline
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Connector Mounting Type Cable Mount
  • Locking Latch Between Cavity Number None
  • Polarizing Rib Location 4D
  • Centerline (Pitch) 5
  • Housing Color Gray
  • Housing Material PA 6.6 GF
  • Inside Polarization Key Location None
  • Length 34.9
  • Height 9.2
  • Operating Temperature Range -25 – 105
  • Circuit Application Power
  • For Use With RAST 5 Header
  • RAST Version None
  • Packaging Method Tray
  • Packaging Quantity 455
1-282002-6 Wire-to-Board Headers & Receptacles  1
RAST
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Style Receptacle
  • Connector Configuration Standard
  • Number of Positions 2
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Short Circuit Position None
  • Operating Voltage 380
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Tin
  • Contact Mating Area Plating Thickness 2
  • Contact Type Tab
  • Contact Current Rating (Max) 16
  • PCB Contact Termination Area Plating Material Tin
  • PCB Contact Termination Area Plating Thickness 2
  • Contact Layout Inline
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • PCB Mount Alignment With
  • Mating Retention With
  • PCB Mount Retention Without
  • Connector Mounting Type Cable Mount
  • PCB Mount Alignment Type Polarization
  • Locking Latch Between Cavity Number 1&2
  • Polarizing Rib Location None
  • Centerline (Pitch) 5
  • Housing Color Black
  • Housing Material PA 6.6 GF
  • Length 9.2
  • Height 9.9
  • Wire/Cable Size .5
  • Operating Temperature Range -25 – 105
  • Circuit Application Power
  • For Use With RAST 5 Header
  • UL Flammability Rating UL 94V-0
  • RAST Version None
  • Packaging Method Tray
1-282003-1 Wire-to-Board Headers & Receptacles  1
RAST
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Style Receptacle
  • Connector Configuration Standard
  • Number of Positions 3
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Short Circuit Position None
  • Operating Voltage 380
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Tin
  • Contact Mating Area Plating Thickness 2
  • Contact Type Tab
  • Contact Current Rating (Max) 16
  • PCB Contact Termination Area Plating Material Tin
  • PCB Contact Termination Area Plating Thickness 2
  • Contact Layout Inline
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Connector Mounting Type Cable Mount
  • Locking Latch Between Cavity Number 1&2
  • Polarizing Rib Location 1D
  • Centerline (Pitch) 5
  • Housing Color Orange
  • Housing Material PA 6.6 GF
  • Length 14.9
  • Height 9.9
  • Wire/Cable Size .5
  • Operating Temperature Range -25 – 105
  • Circuit Application Power
  • For Use With RAST 5 Header
  • UL Flammability Rating UL 94V-2
  • RAST Version 03-A
  • Packaging Method Box
1-282047-1 Wire-to-Board Headers & Receptacles  1
RAST
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Style Receptacle
  • Connector Configuration Standard
  • PCB Mount Orientation Vertical
  • Number of Positions 7
  • Number of Rows 1
  • Short Circuit Position None
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Tin
  • Contact Mating Area Plating Thickness 2
  • Contact Current Rating (Max) 6
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • PCB Mount Alignment Without
  • Mating Retention With
  • Connector Mounting Type Cable Mount
  • Locking Latch Between Cavity Number None
  • Centerline (Pitch) 5
  • Housing Color Natural
  • Housing Material PA 6.6 GF
  • Inside Polarization Key Location None
  • Operating Temperature Range -25 – 105
  • Circuit Application Signal
  • For Use With PCB Card
  • Packaging Method Tray/Box
1-282004-1 Wire-to-Board Headers & Receptacles  1
RAST
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Style Receptacle
  • Connector Configuration Standard
  • Number of Positions 4
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Short Circuit Position None
  • Operating Voltage 380
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Tin
  • Contact Mating Area Plating Thickness 2
  • Contact Type Tab
  • Contact Current Rating (Max) 16
  • PCB Contact Termination Area Plating Material Tin
  • PCB Contact Termination Area Plating Thickness 2
  • Contact Layout Inline
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Connector Mounting Type Cable Mount
  • Locking Latch Between Cavity Number 1&2
  • Polarizing Rib Location 1D
  • Centerline (Pitch) 5
  • Housing Color Gray
  • Housing Material PA 6.6 GF
  • Inside Polarization Key Location None
  • Length 19.9
  • Height 9.9
  • Wire/Cable Size .5
  • Operating Temperature Range -25 – 105
  • Circuit Application Power
  • For Use With RAST 5 Header
  • UL Flammability Rating UL 94V-0
  • RAST Version 04-A
  • Packaging Method Box
1-282002-2 Wire-to-Board Headers & Receptacles  1
RAST
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Style Receptacle
  • Connector Configuration Standard
  • Number of Positions 2
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Short Circuit Position None
  • Operating Voltage 380
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Tin
  • Contact Mating Area Plating Thickness 2
  • Contact Type Tab
  • Contact Current Rating (Max) 16
  • PCB Contact Termination Area Plating Material Tin
  • PCB Contact Termination Area Plating Thickness 2
  • Contact Layout Inline
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • PCB Mount Alignment With
  • Mating Retention With
  • PCB Mount Retention Without
  • Connector Mounting Type Cable Mount
  • PCB Mount Alignment Type Polarization
  • Locking Latch Between Cavity Number 1&2
  • Polarizing Rib Location 1S
  • Centerline (Pitch) 5
  • Housing Color Gray
  • Housing Material PA 6.6 GF
  • Length 9.2
  • Height 9.9
  • Wire/Cable Size .5
  • Operating Temperature Range -25 – 105
  • Circuit Application Power
  • For Use With RAST 5 Header
  • UL Flammability Rating UL 94V-0
  • RAST Version 02-B
  • Packaging Method Tray
1-282002-1 Wire-to-Board Headers & Receptacles  1
RAST
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Style Receptacle
  • Connector Configuration Standard
  • Number of Positions 2
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Short Circuit Position None
  • Operating Voltage 380
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Tin
  • Contact Mating Area Plating Thickness 2
  • Contact Type Tab
  • Contact Current Rating (Max) 16
  • PCB Contact Termination Area Plating Material Tin
  • PCB Contact Termination Area Plating Thickness 2
  • Contact Layout Inline
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • PCB Mount Alignment With
  • Mating Retention With
  • PCB Mount Retention Without
  • Connector Mounting Type Cable Mount
  • PCB Mount Alignment Type Polarization
  • Locking Latch Between Cavity Number 1&2
  • Polarizing Rib Location 2S
  • Centerline (Pitch) 5
  • Housing Color Black
  • Housing Material PA 6.6 GF
  • Length 9.2
  • Height 9.9
  • Wire/Cable Size .5
  • Operating Temperature Range -25 – 105
  • Circuit Application Power
  • For Use With RAST 5 Header
  • UL Flammability Rating UL 94V-2
  • RAST Version 02-C
  • Packaging Method Tray
1-282002-3 Wire-to-Board Headers & Receptacles  1
RAST
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Style Receptacle
  • Connector Configuration Standard
  • Number of Positions 2
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Short Circuit Position None
  • Operating Voltage 380
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Tin
  • Contact Mating Area Plating Thickness 2
  • Contact Type Tab
  • Contact Current Rating (Max) 16
  • PCB Contact Termination Area Plating Material Tin
  • PCB Contact Termination Area Plating Thickness 2
  • Contact Layout Inline
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • PCB Mount Alignment With
  • Mating Retention With
  • PCB Mount Retention Without
  • Connector Mounting Type Cable Mount
  • PCB Mount Alignment Type Polarization
  • Locking Latch Between Cavity Number 1&2
  • Polarizing Rib Location 2D
  • Centerline (Pitch) 5
  • Housing Color Red
  • Housing Material PA 6.6 GF
  • Length 9.2
  • Height 9.9
  • Wire/Cable Size .5
  • Operating Temperature Range -25 – 105
  • Circuit Application Power
  • For Use With RAST 5 Header
  • UL Flammability Rating UL 94V-0
  • RAST Version 02-L
  • Packaging Method Tray
Overview
RAST

AMP Mono-Shape

The AMP MONO-SHAPE product range, combined with the performances and properties offered by the termination system, allow to manufacture extremely complicated harness structures while still maintaining high production levels.

AMP MONO-SHAPE connectors represent a valid solution to the ever-increasing requirements for production and application flexibility. They are high productivity, great flexibility, quality, minimum applied cost. AMP MONO-SHAPE product line includes a full range of 5.0 mm pitch modular connectors contents with similar outer shape, several variation in the mating area such as PC Board and 6.3 x 0.8 mm tabs (RAST 5), plus a version for harness shunts. AMP MONO-SHAPE connection system adopts the IDC termination technology, which improves application results and quality level.

Same Shape- Different Applications

Four connector versions are able to utilize the same tooling application.
  • Tab Connectors
  • Single Way Connectors
  • PCB Connectors
  • Satellite Connectors

Features

  • High current system, up to 16 AMPs
  • IDC contact is designed to accept standard discrete wires ranging from 0.5 up to 1.5 mm
  • 5mm centerline spacing
  • VDE and UL approvals
RAST

AMP Mono-Shape

The AMP MONO-SHAPE product range, combined with the performances and properties offered by the termination system, allow to manufacture extremely complicated harness structures while still maintaining high production levels.

AMP MONO-SHAPE connectors represent a valid solution to the ever-increasing requirements for production and application flexibility. They are high productivity, great flexibility, quality, minimum applied cost. AMP MONO-SHAPE product line includes a full range of 5.0 mm pitch modular connectors contents with similar outer shape, several variation in the mating area such as PC Board and 6.3 x 0.8 mm tabs (RAST 5), plus a version for harness shunts. AMP MONO-SHAPE connection system adopts the IDC termination technology, which improves application results and quality level.

Same Shape- Different Applications

Four connector versions are able to utilize the same tooling application.
  • Tab Connectors
  • Single Way Connectors
  • PCB Connectors
  • Satellite Connectors

Features

  • High current system, up to 16 AMPs
  • IDC contact is designed to accept standard discrete wires ranging from 0.5 up to 1.5 mm
  • 5mm centerline spacing
  • VDE and UL approvals
1-284686-1 Wire-to-Board Headers & Receptacles
RAST
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Configuration LIF
  • PCB Mount Orientation Vertical
  • Number of Positions 10
  • Number of Rows 1
  • Short Circuit Position None
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Tin
  • Contact Mating Area Plating Thickness 2
  • Contact Current Rating (Max) 16
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Connector Mounting Type Cable Mount
  • Locking Latch Between Cavity Number 4&5
  • Polarizing Rib Location 6D
  • Centerline (Pitch) 5
  • Housing Color Natural
  • Housing Material PA 6.6 GF
  • Length 24.9
  • Operating Temperature Range -25 – 105
  • Circuit Application Power
  • For Use With RAST 5 Header
  • RAST Version None
  • Packaging Method Tray/Box
284208-1 Wire-to-Board Headers & Receptacles  1
RAST
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Connector & Contact Terminates To Wire & Cable
  • Connector Configuration Standard
  • Number of Positions 12
  • Number of Rows 1
  • Short Circuit Position None
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Tin
  • Contact Mating Area Plating Thickness 2
  • Contact Current Rating (Max) 6
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Connector Mounting Type Cable Mount
  • Locking Latch Between Cavity Number None
  • Centerline (Pitch) 5
  • Housing Color Natural
  • Housing Material PA 6.6 GF
  • Inside Polarization Key Location 2-3
  • Length 9.9
  • Operating Temperature Range -25 – 105
  • Circuit Application Power
  • For Use With PCB Card
  • Packaging Method Tray/Box
293143-1 Wire-to-Board Headers & Receptacles  1
RAST
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Style Receptacle
  • Connector Configuration LIF
  • Number of Positions 7
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Short Circuit Position None
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Tin
  • Contact Mating Area Plating Thickness 2
  • Contact Type Tab
  • Contact Current Rating (Max) 7
  • PCB Contact Termination Area Plating Material Tin
  • Contact Layout Inline
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Connector Mounting Type Cable Mount
  • Locking Latch Between Cavity Number None
  • Polarizing Rib Location 4D
  • Centerline (Pitch) 5
  • Housing Color Gray
  • Housing Material PA 6.6 GF
  • Inside Polarization Key Location None
  • Length 34.9
  • Height 9.2
  • Operating Temperature Range -25 – 105
  • Circuit Application Power
  • For Use With RAST 5 Header
  • RAST Version None
  • Packaging Method Tray
  • Packaging Quantity 455
1-282002-6 Wire-to-Board Headers & Receptacles  1
RAST
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Style Receptacle
  • Connector Configuration Standard
  • Number of Positions 2
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Short Circuit Position None
  • Operating Voltage 380
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Tin
  • Contact Mating Area Plating Thickness 2
  • Contact Type Tab
  • Contact Current Rating (Max) 16
  • PCB Contact Termination Area Plating Material Tin
  • PCB Contact Termination Area Plating Thickness 2
  • Contact Layout Inline
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • PCB Mount Alignment With
  • Mating Retention With
  • PCB Mount Retention Without
  • Connector Mounting Type Cable Mount
  • PCB Mount Alignment Type Polarization
  • Locking Latch Between Cavity Number 1&2
  • Polarizing Rib Location None
  • Centerline (Pitch) 5
  • Housing Color Black
  • Housing Material PA 6.6 GF
  • Length 9.2
  • Height 9.9
  • Wire/Cable Size .5
  • Operating Temperature Range -25 – 105
  • Circuit Application Power
  • For Use With RAST 5 Header
  • UL Flammability Rating UL 94V-0
  • RAST Version None
  • Packaging Method Tray
1-282003-1 Wire-to-Board Headers & Receptacles  1
RAST
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Style Receptacle
  • Connector Configuration Standard
  • Number of Positions 3
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Short Circuit Position None
  • Operating Voltage 380
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Tin
  • Contact Mating Area Plating Thickness 2
  • Contact Type Tab
  • Contact Current Rating (Max) 16
  • PCB Contact Termination Area Plating Material Tin
  • PCB Contact Termination Area Plating Thickness 2
  • Contact Layout Inline
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Connector Mounting Type Cable Mount
  • Locking Latch Between Cavity Number 1&2
  • Polarizing Rib Location 1D
  • Centerline (Pitch) 5
  • Housing Color Orange
  • Housing Material PA 6.6 GF
  • Length 14.9
  • Height 9.9
  • Wire/Cable Size .5
  • Operating Temperature Range -25 – 105
  • Circuit Application Power
  • For Use With RAST 5 Header
  • UL Flammability Rating UL 94V-2
  • RAST Version 03-A
  • Packaging Method Box
1-282047-1 Wire-to-Board Headers & Receptacles  1
RAST
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Style Receptacle
  • Connector Configuration Standard
  • PCB Mount Orientation Vertical
  • Number of Positions 7
  • Number of Rows 1
  • Short Circuit Position None
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Tin
  • Contact Mating Area Plating Thickness 2
  • Contact Current Rating (Max) 6
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • PCB Mount Alignment Without
  • Mating Retention With
  • Connector Mounting Type Cable Mount
  • Locking Latch Between Cavity Number None
  • Centerline (Pitch) 5
  • Housing Color Natural
  • Housing Material PA 6.6 GF
  • Inside Polarization Key Location None
  • Operating Temperature Range -25 – 105
  • Circuit Application Signal
  • For Use With PCB Card
  • Packaging Method Tray/Box
1-282004-1 Wire-to-Board Headers & Receptacles  1
RAST
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Style Receptacle
  • Connector Configuration Standard
  • Number of Positions 4
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Short Circuit Position None
  • Operating Voltage 380
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Tin
  • Contact Mating Area Plating Thickness 2
  • Contact Type Tab
  • Contact Current Rating (Max) 16
  • PCB Contact Termination Area Plating Material Tin
  • PCB Contact Termination Area Plating Thickness 2
  • Contact Layout Inline
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Connector Mounting Type Cable Mount
  • Locking Latch Between Cavity Number 1&2
  • Polarizing Rib Location 1D
  • Centerline (Pitch) 5
  • Housing Color Gray
  • Housing Material PA 6.6 GF
  • Inside Polarization Key Location None
  • Length 19.9
  • Height 9.9
  • Wire/Cable Size .5
  • Operating Temperature Range -25 – 105
  • Circuit Application Power
  • For Use With RAST 5 Header
  • UL Flammability Rating UL 94V-0
  • RAST Version 04-A
  • Packaging Method Box
1-282002-2 Wire-to-Board Headers & Receptacles  1
RAST
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Style Receptacle
  • Connector Configuration Standard
  • Number of Positions 2
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Short Circuit Position None
  • Operating Voltage 380
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Tin
  • Contact Mating Area Plating Thickness 2
  • Contact Type Tab
  • Contact Current Rating (Max) 16
  • PCB Contact Termination Area Plating Material Tin
  • PCB Contact Termination Area Plating Thickness 2
  • Contact Layout Inline
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • PCB Mount Alignment With
  • Mating Retention With
  • PCB Mount Retention Without
  • Connector Mounting Type Cable Mount
  • PCB Mount Alignment Type Polarization
  • Locking Latch Between Cavity Number 1&2
  • Polarizing Rib Location 1S
  • Centerline (Pitch) 5
  • Housing Color Gray
  • Housing Material PA 6.6 GF
  • Length 9.2
  • Height 9.9
  • Wire/Cable Size .5
  • Operating Temperature Range -25 – 105
  • Circuit Application Power
  • For Use With RAST 5 Header
  • UL Flammability Rating UL 94V-0
  • RAST Version 02-B
  • Packaging Method Tray
1-282002-1 Wire-to-Board Headers & Receptacles  1
RAST
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Style Receptacle
  • Connector Configuration Standard
  • Number of Positions 2
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Short Circuit Position None
  • Operating Voltage 380
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Tin
  • Contact Mating Area Plating Thickness 2
  • Contact Type Tab
  • Contact Current Rating (Max) 16
  • PCB Contact Termination Area Plating Material Tin
  • PCB Contact Termination Area Plating Thickness 2
  • Contact Layout Inline
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • PCB Mount Alignment With
  • Mating Retention With
  • PCB Mount Retention Without
  • Connector Mounting Type Cable Mount
  • PCB Mount Alignment Type Polarization
  • Locking Latch Between Cavity Number 1&2
  • Polarizing Rib Location 2S
  • Centerline (Pitch) 5
  • Housing Color Black
  • Housing Material PA 6.6 GF
  • Length 9.2
  • Height 9.9
  • Wire/Cable Size .5
  • Operating Temperature Range -25 – 105
  • Circuit Application Power
  • For Use With RAST 5 Header
  • UL Flammability Rating UL 94V-2
  • RAST Version 02-C
  • Packaging Method Tray
1-282002-3 Wire-to-Board Headers & Receptacles  1
RAST
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Style Receptacle
  • Connector Configuration Standard
  • Number of Positions 2
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Short Circuit Position None
  • Operating Voltage 380
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Tin
  • Contact Mating Area Plating Thickness 2
  • Contact Type Tab
  • Contact Current Rating (Max) 16
  • PCB Contact Termination Area Plating Material Tin
  • PCB Contact Termination Area Plating Thickness 2
  • Contact Layout Inline
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • PCB Mount Alignment With
  • Mating Retention With
  • PCB Mount Retention Without
  • Connector Mounting Type Cable Mount
  • PCB Mount Alignment Type Polarization
  • Locking Latch Between Cavity Number 1&2
  • Polarizing Rib Location 2D
  • Centerline (Pitch) 5
  • Housing Color Red
  • Housing Material PA 6.6 GF
  • Length 9.2
  • Height 9.9
  • Wire/Cable Size .5
  • Operating Temperature Range -25 – 105
  • Circuit Application Power
  • For Use With RAST 5 Header
  • UL Flammability Rating UL 94V-0
  • RAST Version 02-L
  • Packaging Method Tray